Hydraulic Rod Ends
weld-on base
Price & Availability | CAD | Order No. | d1 tol. M7 |
l1 | d2 tol. 6H |
d3 | d4 | d5 | d6 | d7 | Dyn. load C max. kN |
Weight g |
l2 | l3 | l4 | Static load C0 max. kN |
w1 | w2 | a ° |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3626.020 | 20 | 50 | M16x1,5 | 29 | 56 | 25 | 46 | 24.2 | 30.00 | 430 | 80 | 17 | 25 | 72.00 | 19 | 16 | 9 | ||||||||||||||||||||||||||||||||||||||
£ 26.64 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3626.025 | 25 | 50 | M16x1,5 | 35.5 | 56 | 25 | 46 | 29.3 | 48.00 | 480 | 80 | 17 | 28 | 72.00 | 23 | 20 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 30.05 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3626.030 | 30 | 60 | M22x1,5 | 40.7 | 64 | 32 | 50 | 34.2 | 62.00 | 740 | 94 | 23 | 30 | 106.00 | 28 | 22 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 33.91 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3626.035 | 35 | 70 | M28x1,5 | 47 | 78 | 40 | 66 | 39.8 | 80.00 | 1200 | 112 | 29 | 38 | 153.00 | 30 | 25 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 44.83 per unit (click for quantity discounts)
Ready to despatch 49 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3626.040 | 40 | 85 | M35x1,5 | 53 | 94 | 49 | 76 | 45 | 100.00 | 2000 | 135 | 36 | 45 | 250.00 | 35 | 28 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 75.11 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3626.050 | 50 | 105 | M45x1,5 | 66 | 116 | 61 | 90 | 55.9 | 156.00 | 3800 | 168 | 46 | 55 | 365.00 | 40 | 35 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 94.07 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3626.060 | 60 | 130 | M58x1,5 | 80 | 130 | 75 | 120 | 66.8 | 245.00 | 5400 | 200 | 59 | 65 | 400.00 | 50 | 44 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 153.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3626.070 | 70 | 150 | M65x1,5 | 92 | 154 | 86 | 130 | 77.9 | 245.00 | 8500 | 237 | 66 | 75 | 400.00 | 55 | 49 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 245.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3626.080 | 80 | 170 | M80x2,0 | 105 | 176 | 105 | 160 | 89.4 | 400.00 | 12000 | 265 | 81 | 80 | 670.00 | 60 | 55 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 326.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3626.090 | 90 | 210 | M100x2,0 | 115 | 206 | 124 | 180 | 98.1 | 490.00 | 21500 | 323 | 101 | 90 | 980.00 | 65 | 60 | 5 | ||||||||||||||||||||||||||||||||||||||
£ 513.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3626.100 | 100 | 235 | M110x2,0 | 130 | 230 | 138 | 200 | 109.5 | 610.00 | 27500 | 360 | 111 | 105 | 1120.00 | 70 | 70 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 1,265.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3626.110 | 110 | 265 | M120x3,0 | 140 | 265 | 152 | 220 | 121.2 | 655.00 | 40500 | 407.5 | 125 | 115 | 1700.00 | 80 | 80 | 6 | ||||||||||||||||||||||||||||||||||||||
R3626.120 | 120 | 310 | M130x3,0 | 160 | 340 | 172 | 257 | 135.5 | 950.00 | 76000 | 490 | 135 | 140 | 2900.00 | 90 | 90 | 6 |
Order No. | d1 tol. M7 |
l1 | d2 tol. 6H |
d3 | d4 | d5 | d6 | d7 | Dyn. load C max. kN |
Weight g |
l2 | l3 | l4 | Static load C0 max. kN |
w1 | w2 | a ° |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3626.020 | 20 | 50 | M16x1,5 | 29 | 56 | 25 | 46 | 24.2 | 30.00 | 430 | 80 | 17 | 25 | 72.00 | 19 | 16 | 9 |
R3626.025 | 25 | 50 | M16x1,5 | 35.5 | 56 | 25 | 46 | 29.3 | 48.00 | 480 | 80 | 17 | 28 | 72.00 | 23 | 20 | 7 |
R3626.030 | 30 | 60 | M22x1,5 | 40.7 | 64 | 32 | 50 | 34.2 | 62.00 | 740 | 94 | 23 | 30 | 106.00 | 28 | 22 | 6 |
R3626.035 | 35 | 70 | M28x1,5 | 47 | 78 | 40 | 66 | 39.8 | 80.00 | 1200 | 112 | 29 | 38 | 153.00 | 30 | 25 | 6 |
R3626.040 | 40 | 85 | M35x1,5 | 53 | 94 | 49 | 76 | 45 | 100.00 | 2000 | 135 | 36 | 45 | 250.00 | 35 | 28 | 7 |
R3626.050 | 50 | 105 | M45x1,5 | 66 | 116 | 61 | 90 | 55.9 | 156.00 | 3800 | 168 | 46 | 55 | 365.00 | 40 | 35 | 6 |
R3626.060 | 60 | 130 | M58x1,5 | 80 | 130 | 75 | 120 | 66.8 | 245.00 | 5400 | 200 | 59 | 65 | 400.00 | 50 | 44 | 6 |
R3626.070 | 70 | 150 | M65x1,5 | 92 | 154 | 86 | 130 | 77.9 | 245.00 | 8500 | 237 | 66 | 75 | 400.00 | 55 | 49 | 6 |
R3626.080 | 80 | 170 | M80x2,0 | 105 | 176 | 105 | 160 | 89.4 | 400.00 | 12000 | 265 | 81 | 80 | 670.00 | 60 | 55 | 6 |
R3626.090 | 90 | 210 | M100x2,0 | 115 | 206 | 124 | 180 | 98.1 | 490.00 | 21500 | 323 | 101 | 90 | 980.00 | 65 | 60 | 5 |
R3626.100 | 100 | 235 | M110x2,0 | 130 | 230 | 138 | 200 | 109.5 | 610.00 | 27500 | 360 | 111 | 105 | 1120.00 | 70 | 70 | 7 |
R3626.110 | 110 | 265 | M120x3,0 | 140 | 265 | 152 | 220 | 121.2 | 655.00 | 40500 | 407.5 | 125 | 115 | 1700.00 | 80 | 80 | 6 |
R3626.120 | 120 | 310 | M130x3,0 | 160 | 340 | 172 | 257 | 135.5 | 950.00 | 76000 | 490 | 135 | 140 | 2900.00 | 90 | 90 | 6 |
Housing: Up to size 60 - Heat-treated steel (C45).
From size 70 cast iron (GS400).
Steel on steel bearing requiring lubrication.
Spherical plain bearing.
Fitted with hydraulic grease nipples to DIN71412.
Hex socket cap screw to DIN912-12.9, spherical plain bearings fixed with snap rings.
For use with shortest relay distances and maximum stroke utilization.