Hydraulic Rod Ends
weld-on base
Price & Availability | CAD | Order No. | d1 tol. H7 |
l1 | d2 tol. 6H |
d3 | d4 | d5 | Dyn. load C max. kN |
l2 | l3 | Weight g |
l4 | Static load C0 max. kN |
w1 | w2 | w3 | a ° |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3628.012 | 12 | 38 | M12x1,25 | 32 | 16.5 | 32 | 10.80 | 54 | 17 | 100 | 14 | 17.60 | 12 | 11 | 11 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 22.96 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3628.016 | 16 | 44 | M14x1,5 | 40 | 21 | 40 | 17.60 | 64 | 19 | 200 | 18 | 36.50 | 16 | 14 | 14 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 48.63 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3628.020 | 20 | 52 | M16x1,5 | 47 | 25 | 47 | 30.00 | 77 | 23 | 400 | 22 | 48.00 | 20 | 17 | 17 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 27.68 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3628.025 | 25 | 65 | M20x1,5 | 58 | 30 | 54 | 48.00 | 96 | 29 | 660 | 27 | 78.00 | 25 | 22 | 19 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 32.43 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3628.032 | 32 | 80 | M27x2,0 | 71 | 38 | 66 | 67.00 | 118.5 | 37 | 1200 | 32 | 114.00 | 32 | 28 | 22 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 33.80 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3628.040 | 40 | 97 | M33x2,0 | 90 | 47 | 80 | 100.00 | 146 | 46 | 2100 | 41 | 204.00 | 40 | 33 | 26 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 140.89 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3628.050 | 50 | 120 | M42x2,0 | 109 | 58 | 96 | 156.00 | 179.5 | 57 | 4400 | 50 | 310.00 | 50 | 41 | 32 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 119.83 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3628.063 | 63 | 140 | M48x2,0 | 136 | 70 | 114 | 255.00 | 213 | 64 | 7600 | 62 | 430.00 | 63 | 53 | 38 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 166.06 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3628.070 | 70 | 160 | M56x2,0 | 155 | 80 | 135 | 315.00 | 245 | 76 | 9500 | 70 | 540.00 | 70 | 57 | 42 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 350.32 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3628.080 | 80 | 180 | M64x3,0 | 168 | 90 | 148 | 400.00 | 270 | 86 | 14500 | 78 | 695.00 | 80 | 66 | 48 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 268.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3628.090 | 90 | 195 | M72x3,0 | 185 | 100 | 160 | 490.00 | 296 | 91 | 17000 | 85 | 750.00 | 90 | 72 | 52 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 560.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3628.100 | 100 | 210 | M80x3,0 | 210 | 110 | 178 | 610.00 | 322 | 96 | 28000 | 98 | 1060.00 | 100 | 84 | 62 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 782.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3628.110 | 110 | 235 | M90x3,0 | 235 | 125 | 190 | 655.00 | 364 | 106 | 32000 | 105 | 1200.00 | 110 | 88 | 62 | 4 | ||||||||||||||||||||||||||||||||||||||
R3628.125 | 125 | 102 | M100x3,0 | 260 | 135 | 200 | 950.00 | 405 | 113 | 43000 | 120 | 1430.00 | 125 | 102 | 72 | 4 |
Order No. | d1 tol. H7 |
l1 | d2 tol. 6H |
d3 | d4 | d5 | Dyn. load C max. kN |
l2 | l3 | Weight g |
l4 | Static load C0 max. kN |
w1 | w2 | w3 | a ° |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3628.012 | 12 | 38 | M12x1,25 | 32 | 16.5 | 32 | 10.80 | 54 | 17 | 100 | 14 | 17.60 | 12 | 11 | 11 | 4 |
R3628.016 | 16 | 44 | M14x1,5 | 40 | 21 | 40 | 17.60 | 64 | 19 | 200 | 18 | 36.50 | 16 | 14 | 14 | 4 |
R3628.020 | 20 | 52 | M16x1,5 | 47 | 25 | 47 | 30.00 | 77 | 23 | 400 | 22 | 48.00 | 20 | 17 | 17 | 4 |
R3628.025 | 25 | 65 | M20x1,5 | 58 | 30 | 54 | 48.00 | 96 | 29 | 660 | 27 | 78.00 | 25 | 22 | 19 | 4 |
R3628.032 | 32 | 80 | M27x2,0 | 71 | 38 | 66 | 67.00 | 118.5 | 37 | 1200 | 32 | 114.00 | 32 | 28 | 22 | 4 |
R3628.040 | 40 | 97 | M33x2,0 | 90 | 47 | 80 | 100.00 | 146 | 46 | 2100 | 41 | 204.00 | 40 | 33 | 26 | 4 |
R3628.050 | 50 | 120 | M42x2,0 | 109 | 58 | 96 | 156.00 | 179.5 | 57 | 4400 | 50 | 310.00 | 50 | 41 | 32 | 4 |
R3628.063 | 63 | 140 | M48x2,0 | 136 | 70 | 114 | 255.00 | 213 | 64 | 7600 | 62 | 430.00 | 63 | 53 | 38 | 4 |
R3628.070 | 70 | 160 | M56x2,0 | 155 | 80 | 135 | 315.00 | 245 | 76 | 9500 | 70 | 540.00 | 70 | 57 | 42 | 4 |
R3628.080 | 80 | 180 | M64x3,0 | 168 | 90 | 148 | 400.00 | 270 | 86 | 14500 | 78 | 695.00 | 80 | 66 | 48 | 4 |
R3628.090 | 90 | 195 | M72x3,0 | 185 | 100 | 160 | 490.00 | 296 | 91 | 17000 | 85 | 750.00 | 90 | 72 | 52 | 4 |
R3628.100 | 100 | 210 | M80x3,0 | 210 | 110 | 178 | 610.00 | 322 | 96 | 28000 | 98 | 1060.00 | 100 | 84 | 62 | 4 |
R3628.110 | 110 | 235 | M90x3,0 | 235 | 125 | 190 | 655.00 | 364 | 106 | 32000 | 105 | 1200.00 | 110 | 88 | 62 | 4 |
R3628.125 | 125 | 102 | M100x3,0 | 260 | 135 | 200 | 950.00 | 405 | 113 | 43000 | 120 | 1430.00 | 125 | 102 | 72 | 4 |
Housing: Up to size 60 - Heat-treated steel (C45).
From size 70 cast iron (GS400).
Bearing: steel on steel requiring lubrication.
DIN24338/ISO6982.
For standard hydraulic cylinders, fastened by hexagon socket cap screws to DIN912-12.9.
Spherical plain bearings, regreasable, fixed with snap rings, sizes up to 12 not regreasable.
Standard thread is right hand thread, left hand thread available on request.