Cylinder / Piston Set
Graphite
Price & Availability | CAD | Order No. | Stroke | Bore dia. | Outside dia. | Cylinder length | Piston length | Piston area in² |
Friction W/O sideload g |
Cylinder weight g |
Piston weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4640.0500 | 0,5" | 1.750 | 1.925 | 1.350 | 0.750 | 2.406 | < 1 | 18.56 | 34.60 | ||||||||||||||||||||||||||||||||||||||
L4640.1000 | 1,0" | 1.750 | 1.925 | 1.850 | 0.750 | 2.406 | < 1 | 18.56 | 34.60 | ||||||||||||||||||||||||||||||||||||||
£ 133.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4640.2000 | 2,0" | 1.750 | 1.925 | 2.850 | 0.750 | 2.406 | < 1 | 18.56 | 34.60 | ||||||||||||||||||||||||||||||||||||||
£ 98.63 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4640.3000 | 3,0" | 1.750 | 1.925 | 3.850 | 0.750 | 2.406 | < 1 | 18.56 | 34.60 | ||||||||||||||||||||||||||||||||||||||
£ 182.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4640.4000 | 4,0" | 1.750 | 1.925 | 4.850 | 0.750 | 2.406 | < 1 | 18.56 | 34.60 | ||||||||||||||||||||||||||||||||||||||
£ 170.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4640.5000 | 5,0" | 1.750 | 1.925 | 5.850 | 0.750 | 2.406 | < 1 | 18.56 | 34.60 | ||||||||||||||||||||||||||||||||||||||
L4640.6000 | 6,0" | 1.750 | 1.925 | 6.850 | 0.750 | 2.406 | < 1 | 18.56 | 34.60 | ||||||||||||||||||||||||||||||||||||||
L4640.7000 | 7,0" | 1.750 | 1.925 | 7.850 | 0.750 | 2.406 | < 1 | 18.56 | 34.60 | ||||||||||||||||||||||||||||||||||||||
£ 376.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4640.8000 | 8,0" | 1.750 | 1.925 | 8.850 | 0.750 | 2.406 | < 1 | 18.56 | 34.60 | ||||||||||||||||||||||||||||||||||||||
£ 262.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Piston: Carbon graphite
Cylinder: Glass
Max operating temp = 260ºC
Specials available on request.