Cylinder / Piston Set
Graphite
Price & Availability | CAD | Order No. | Stroke | Bore dia. | Outside dia. | Cylinder length | Piston length | Piston area in² |
Friction W/O sideload g |
Cylinder weight g |
Piston weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4634.0500 | 0.5" | 0.627 | 1,246" | 0.605 | 0.505 | 0.309 | < 1 | 4.71 | 2.37 | ||||||||||||||||||||||||||||||||||||||
L4634.1000 | 1,0" | 0.627 | 1,746" | 0.605 | 0.505 | 0.309 | < 1 | 4.71 | 2.37 | ||||||||||||||||||||||||||||||||||||||
£ 79.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4634.2000 | 2,0" | 0.627 | 2,746" | 0.605 | 0.505 | 0.309 | < 1 | 4.71 | 2.37 | ||||||||||||||||||||||||||||||||||||||
£ 79.82 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4634.3000 | 3,0" | 0.627 | 3,746" | 0.605 | 0.505 | 0.309 | < 1 | 4.71 | 2.37 | ||||||||||||||||||||||||||||||||||||||
£ 108.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4634.4000 | 4,0" | 0.627 | 4,746" | 0.605 | 0.505 | 0.309 | < 1 | 4.71 | 2.37 | ||||||||||||||||||||||||||||||||||||||
£ 137.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4634.5000 | 5,0" | 0.627 | 5,746" | 0.605 | 0.505 | 0.309 | < 1 | 4.71 | 2.37 | ||||||||||||||||||||||||||||||||||||||
L4634.6000 | 6,0" | 0.627 | 6,746" | 0.605 | 0.505 | 0.309 | < 1 | 4.71 | 2.37 | ||||||||||||||||||||||||||||||||||||||
L4634.7000 | 7,0" | 0.627 | 7,746" | 0.605 | 0.505 | 0.309 | < 1 | 4.71 | 2.37 | ||||||||||||||||||||||||||||||||||||||
£ 225.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4634.8000 | 8,0" | 0.627 | 8,746" | 0.605 | 0.505 | 0.309 | < 1 | 4.71 | 2.37 |
Piston: Carbon graphite
Cylinder: Glass
Max operating temp = 260ºC
Specials available on request.