Cylinder / Piston Set
Graphite
Price & Availability | CAD | Order No. | Stroke | Bore dia. | Outside dia. | Cylinder length | Piston length | Piston area inÂČ |
Friction W/O sideload g |
Cylinder weight g |
Piston weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4632.0500 | 0,5" | 0.336 | 0.462 | 0,975" | 0.375 | 0.105 | < 1 | 2.29 | 0.77 | ||||||||||||||||||||||||||||||||||||||
L4632.1000 | 1,0" | 0.336 | 0.462 | 1,475" | 0.375 | 0.105 | < 1 | 2.29 | 0.77 | ||||||||||||||||||||||||||||||||||||||
L4632.2000 | 2,0" | 0.336 | 0.462 | 2,475" | 0.375 | 0.105 | < 1 | 2.29 | 0.77 | ||||||||||||||||||||||||||||||||||||||
£ 77.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4632.3000 | 3,0" | 0.336 | 0.462 | 3,475" | 0.375 | 0.105 | < 1 | 2.29 | 0.77 | ||||||||||||||||||||||||||||||||||||||
L4632.4000 | 4,0" | 0.336 | 0.462 | 4,475" | 0.375 | 0.105 | < 1 | 2.29 | 0.77 | ||||||||||||||||||||||||||||||||||||||
L4632.5000 | 5,0" | 0.336 | 0.462 | 5,475" | 0.375 | 0.105 | < 1 | 2.29 | 0.77 | ||||||||||||||||||||||||||||||||||||||
L4632.6000 | 6,0" | 0.336 | 0.462 | 6,475" | 0.375 | 0.105 | < 1 | 2.29 | 0.77 | ||||||||||||||||||||||||||||||||||||||
L4632.7000 | 7,0" | 0.336 | 0.462 | 7,475" | 0.375 | 0.105 | < 1 | 2.29 | 0.77 | ||||||||||||||||||||||||||||||||||||||
L4632.8000 | 8,0" | 0.336 | 0.462 | 8,475" | 0.375 | 0.105 | < 1 | 2.29 | 0.77 |
Piston: Carbon graphite
Cylinder: Glass
Max operating temp = 260ÂșC
Specials available on request.