Price & Availability | CAD | Order No. | Shaft dia. tol. f7 |
Type | Ratio | Input shaft A max. kW |
Output shaft B max. Nm |
Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R2333.1-1 | 24 | 1 | 1:1 | 6.7 | 50.0 | 4.40 | ||||||||||||||||||||||||||||||||||||||
£ 618.08 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2333.2-1 | 24 | 2 | 1:1 | 6.7 | 50.0 | 4.40 | ||||||||||||||||||||||||||||||||||||||
£ 484.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2333.1-2 | 24 | 1 | 2:1 | 4.1 | 28.0 | 4.40 | ||||||||||||||||||||||||||||||||||||||
£ 519.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2333.2-2 | 24 | 2 | 2:1 | 4.1 | 28.0 | 4.40 | ||||||||||||||||||||||||||||||||||||||
£ 519.01 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2333.1-3 | 24 | 1 | 3:1 | 2.2 | 21.0 | 4.40 | ||||||||||||||||||||||||||||||||||||||
£ 558.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2333.2-3 | 24 | 2 | 3:1 | 2.2 | 21.0 | 4.40 | ||||||||||||||||||||||||||||||||||||||
£ 558.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Lightweight aluminium alloy housing.
Case-hardened steel gears and shafts.
Normally used as speed reducers.
Shaft A is the input shaft. Optimum performance based on max. 1400 rpm input.
Provides on average 10,000 hours trouble-free life.
Where ratio geared units are used as speed increasers the optimum input speed is 750 rpm for 1:2 ratios.
Very low operating noise levels. Temperature range is -20° to +80°.
Max. radial loading :80 Kg.
Max. axial loading: 16 Kg.
Angular alignment: 15' to 30' of arc.
See technical pages for gear box selection guide,
based on motor rating, gearing ratio, load type and expected hourly usage hours.