Price & Availability | CAD | Order No. | Shaft Ø f7 | Type | Ratio | Max. input shaft A kW |
Max. output shaft B Nm |
X Kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R2300.1-1 | 8 | 1 | 1:1 | 0,35 | 2,4 | 0,3 | ||||||||||||||||||||||||||||||||||||||
£ 205.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £11.25. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2300.2-1 | 8 | 2 | 1:1 | 0,35 | 2,4 | 0,3 | ||||||||||||||||||||||||||||||||||||||
£ 160.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £11.25. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2300.1-2 | 8 | 1 | 1:2 | 0,18 | 1,2 | 0,3 | ||||||||||||||||||||||||||||||||||||||
£ 160.80 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £11.25. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2300.2-2 | 8 | 2 | 1:2 | 0,18 | 1,2 | 0,3 | ||||||||||||||||||||||||||||||||||||||
£ 160.80 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £11.25. Confirmed at checkout.
|
Lightweight aluminium alloy housing. Case-hardened steel bevel gears and shafts. Shafts are key-wayed.
Normally used as speed reducers.
Shaft A is the input shaft. Optimum performance is based on max. 1400 rpm input.
Provides on average 10,000 hours trouble-free life. Very low operating noise levels.
May also be used as speed increasers (here the max. shaft input speed for a 1:2 ratio unit is 750 rpm).
Temperature range is -20°C to +80°C.
See technical pages for gear box selection guide,
based on motor rating, gearing ratio, load type and expected hourly usage hours.
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
Automotion Components have a large range of Linear Shafts and Bearings to suit you application. Visit our website to explore the range.
Our range includes steel and stainless shafts, aluminium support rails, bearing supports and a comprehensive range of linear bearings. CAD files, technical documentation and catalogues easy to download.