Price & Availability | CAD | Order No. | Shaft dia. tol. f7 |
Type | Ratio | Input shaft A max. kW |
Output shaft B max. Nm |
Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R2300.1-1 | 8 | 1 | 1:1 | 0.35 | 2.4 | 0.3 | ||||||||||||||||||||||||||||||||||||||
£ 235.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2300.2-1 | 8 | 2 | 1:1 | 0.35 | 2.4 | 0.3 | ||||||||||||||||||||||||||||||||||||||
£ 184.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
R2300.1-2 | 8 | 1 | 2:1 | 0.18 | 1.2 | 0.3 | ||||||||||||||||||||||||||||||||||||||
£ 184.25 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2300.2-2 | 8 | 2 | 2:1 | 0.18 | 1.2 | 0.3 | ||||||||||||||||||||||||||||||||||||||
£ 184.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Lightweight aluminium alloy housing. Case-hardened steel bevel gears and shafts.
Normally used as speed reducers.
Shaft A is the input shaft. Optimum performance is based on max. 1400 rpm input.
Provides on average 10,000 hours trouble-free life. Very low operating noise levels.
May also be used as speed increasers (here the max. shaft input speed for a 1:2 ratio unit is 750 rpm).
Temperature range is -20°C to +80°C.
See technical pages for gear box selection guide,
based on motor rating, gearing ratio, load type and expected hourly usage hours.