Worms
1,5 module
Price & Availability | Order No. | Starts | No. of teeth | Bore dia. | Pitch dia. P.D. | Circular pitch | Helix angle | Pressure angle |
---|---|---|---|---|---|---|---|---|
R2147.D040-05 | Double | 40 | 5 | 20.00 | 3.142 | 6° 20' | 20° | |
R2147.D050-05 | Double | 50 | 5 | 25.00 | 3.142 | 6° 20' | 20° | |
R2147.D060-05 | Double | 60 | 5 | 30.00 | 3.142 | 6° 20' | 20° | |
R2147.D070-05 | Double | 70 | 5 | 35.00 | 3.142 | 6° 20' | 20° | |
R2147.D080-05 | Double | 80 | 5 | 40.00 | 3.142 | 6° 20' | 20° | |
R2147.D090-05 | Double | 90 | 5 | 45.00 | 3.142 | 6° 20' | 20° | |
R2147.D100-05 | Double | 100 | 5 | 50.00 | 3.142 | 6° 20' | 20° | |
R2147.D120-05 | Double | 120 | 5 | 60.00 | 3.142 | 6° 20' | 20° | |
R2147.D180-05 | Double | 180 | 5 | 90.00 | 3.142 | 6° 20' | 20° | |
R2147.F040-05 | Four | 40 | 5 | 20.00 | 6.283 | 12° 31' | 25° | |
R2147.F050-05 | Four | 50 | 5 | 25.00 | 6.283 | 12° 31' | 25° | |
R2147.F060-05 | Four | 60 | 5 | 30.00 | 6.283 | 12° 31' | 25° | |
R2147.F070-05 | Four | 70 | 5 | 35.00 | 6.283 | 12° 31' | 25° | |
R2147.F080-05 | Four | 80 | 5 | 40.00 | 6.283 | 12° 31' | 25° | |
R2147.F090-05 | Four | 90 | 5 | 45.00 | 6.283 | 12° 31' | 25° | |
R2147.F100-05 | Four | 100 | 5 | 50.00 | 6.283 | 12° 31' | 25° | |
R2147.F120-05 | Four | 120 | 5 | 60.00 | 6.283 | 12° 31' | 25° | |
R2147.F180-05 | Four | 180 | 5 | 90.00 | 6.283 | 12° 31' | 25° |
Brass.
Quality class DIN 7/AGMA 10.
Right hand.
Select worm with corresponding number of threads - see part no. R2144.
Also available with clamp style hub.
Ratio=(No. of teeth/No. of worm threads).
For smaller sizes, please see previous page.