Worms
1,5 module
Price & Availability | Order No. | l1 | l2 | d1 | d2 +0.00|-0.11 |
d3 tol. H7 |
d4 | Thread | Lead | Lead angle | Pressure angle |
---|---|---|---|---|---|---|---|---|---|---|---|
R2149.S03 | 25 | 19 | 13.2 | 14 | 3 | 8 | single | 1.257 | 1º 44' | 14-1/2º | |
R2149.D03 | 25 | 19 | 13.2 | 14 | 3 | 8 | double | 2.513 | 3º 28' | 14-1/2º | |
R2149.F03 | 25 | 19 | 13.2 | 14 | 3 | 8 | four | 5.027 | 6º 54' | 14-1/2º | |
R2149.S05 | 25 | 19 | 13.2 | 14 | 5 | 10 | single | 1.257 | 1º 44' | 14-1/2º | |
£ 148.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||
R2149.D05 | 25 | 19 | 13.2 | 14 | 5 | 10 | double | 2.513 | 3º 28' | 14-1/2º | |
R2149.F05 | 25 | 19 | 13.2 | 14 | 5 | 10 | four | 5.027 | 6º 54' | 14-1/2º | |
R2149.S07 | 25 | 19 | 13.2 | 14 | 7 | 11 | single | 1.257 | 1º 44' | 14-1/2º | |
R2149.D07 | 25 | 19 | 13.2 | 14 | 7 | 11 | double | 2.513 | 3º 28' | 14-1/2º | |
R2149.F07 | 25 | 19 | 13.2 | 14 | 7 | 11 | four | 5.027 | 6º 54' | 14-1/2º |
Stainless steel (AISI 303, 1,4305).
Quality class DIN 7/AGMA 10.
Right hand.
Ratio = No. of teeth/No. of worm threads.