Worms
1,5 module
Price & Availability | Order No. | Starts | l1 | l2 | d1 | d2 | d3 tol. H7 |
d4 | Lead | Lead angle | Pressure angle |
---|---|---|---|---|---|---|---|---|---|---|---|
R2144.3S | Single | 19 | 14 | 9 | 10 | 3 | 8 | 1.571 | 3° 10' | 14 1/2° | |
£ 68.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||
R2144.3D | Double | 19 | 14 | 9 | 10 | 3 | 8 | 3.142 | 6° 20' | 20° | |
R2144.3F | Four | 19 | 14 | 9 | 10 | 3 | 8 | 6.283 | 12° 31' | 25° | |
R2144.5S | Single | 19 | 14 | 9 | 10 | 5 | 8 | 1.571 | 3° 10' | 14 1/2° | |
£ 68.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||
R2144.5D | Double | 19 | 14 | 9 | 10 | 5 | 8 | 3.142 | 6° 20' | 20° | |
£ 147.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||
R2144.5F | Four | 19 | 14 | 9 | 10 | 5 | 8 | 6.283 | 12° 31' | 25° |
Stainless steel (DIN 1,4305).
Quality class DIN 7/AGMA 10.
Right hand.