Worms
1,5 module
Price & Availability | Order No. | Starts | No. of teeth | Bore dia. | Pitch dia. P.D. | Circular pitch | Helix angle | Pressure angle |
---|---|---|---|---|---|---|---|---|
R2150.D050-08 | Double | 50 | 8 | 20.00 | 2.513 | 3° 28' | 14 1/2° | |
R2150.D060-08 | Double | 60 | 8 | 24.00 | 2.513 | 3° 28' | 14 1/2° | |
R2150.D070-08 | Double | 70 | 8 | 28.00 | 2.513 | 3° 28' | 14 1/2° | |
R2150.D080-08 | Double | 80 | 8 | 32.00 | 2.513 | 3° 28' | 14 1/2° | |
R2150.D090-08 | Double | 90 | 8 | 36.00 | 2.513 | 3° 28' | 14 1/2° | |
R2150.D100-08 | Double | 100 | 8 | 40.00 | 2.513 | 3° 28' | 14 1/2° | |
R2150.D110-08 | Double | 110 | 8 | 44.00 | 2.513 | 3° 28' | 14 1/2° | |
R2150.D120-08 | Double | 120 | 8 | 48.00 | 2.513 | 3° 28' | 14 1/2° | |
R2150.D180-08 | Double | 180 | 8 | 72.00 | 2.513 | 3° 28' | 14 1/2° | |
R2150.F050-08 | Four | 50 | 8 | 20.00 | 5.027 | 6° 54' | 14 1/2° | |
R2150.F060-08 | Four | 60 | 8 | 24.00 | 5.027 | 6° 54' | 14 1/2° | |
R2150.F070-08 | Four | 70 | 8 | 28.00 | 5.027 | 6° 54' | 14 1/2° | |
R2150.F080-08 | Four | 80 | 8 | 32.00 | 5.027 | 6° 54' | 14 1/2° | |
R2150.F090-08 | Four | 90 | 8 | 36.00 | 5.027 | 6° 54' | 14 1/2° | |
R2150.F100-08 | Four | 100 | 8 | 40.00 | 5.027 | 6° 54' | 14 1/2° | |
R2150.F110-08 | Four | 110 | 8 | 44.00 | 5.027 | 6° 54' | 14 1/2° | |
R2150.F120-08 | Four | 120 | 8 | 48.00 | 5.027 | 6° 54' | 14 1/2° | |
R2150.F180-08 | Four | 180 | 8 | 72.00 | 5.027 | 6° 54' | 14 1/2° |
Gears: Brass
Hubs: Stainless steel (DIN 1,4305).
Quality class DIN 7/AGMA 10.
Right hand.
Select worm with corresponding number of threads - see part no. R2144.
Also available with clamp style hub.
Ratio=(No. of teeth/No. of worm threads).
For smaller sizes, please see previous page.