Worms
1,5 module
Price & Availability | Order No. | Starts | No. of teeth | Bore dia. | Pitch dia. P.D. | Circular pitch | Helix angle | Pressure angle |
---|---|---|---|---|---|---|---|---|
R2150.S050-05 | Single | 50 | 5 | 20.00 | 1.257 | 1° 44' | 14 1/2° | |
R2150.S060-05 | Single | 60 | 5 | 24.00 | 1.257 | 1° 44' | 14 1/2° | |
R2150.S070-05 | Single | 70 | 5 | 28.00 | 1.257 | 1° 44' | 14 1/2° | |
R2150.S080-05 | Single | 80 | 5 | 32.00 | 1.257 | 1° 44' | 14 1/2° | |
R2150.S090-05 | Single | 90 | 5 | 36.00 | 1.257 | 1° 44' | 14 1/2° | |
R2150.D050-05 | Double | 50 | 5 | 20.00 | 2.513 | 3° 28' | 14 1/2° | |
R2150.F050-05 | Four | 50 | 5 | 20.00 | 5.027 | 6° 54' | 14 1/2° | |
R2150.S100-05 | Single | 100 | 5 | 40.00 | 1.257 | 1° 44' | 14 1/2° | |
R2150.S110-05 | Single | 110 | 5 | 44.00 | 1.257 | 1° 44' | 14 1/2° | |
R2150.S120-05 | Single | 120 | 5 | 48.00 | 1.257 | 1° 44' | 14 1/2° | |
R2150.S180-05 | Single | 180 | 5 | 72.00 | 1.257 | 1° 44' | 14 1/2° | |
R2150.D060-05 | Double | 60 | 5 | 24.00 | 2.513 | 3° 28' | 14 1/2° | |
R2150.D070-05 | Double | 70 | 5 | 28.00 | 2.513 | 3° 28' | 14 1/2° | |
R2150.D080-05 | Double | 80 | 5 | 32.00 | 2.513 | 3° 28' | 14 1/2° | |
R2150.D090-05 | Double | 90 | 5 | 36.00 | 2.513 | 3° 28' | 14 1/2° | |
R2150.D100-05 | Double | 100 | 5 | 40.00 | 2.513 | 3° 28' | 14 1/2° | |
R2150.D110-05 | Double | 110 | 5 | 44.00 | 2.513 | 3° 28' | 14 1/2° | |
R2150.D120-05 | Double | 120 | 5 | 48.00 | 2.513 | 3° 28' | 14 1/2° | |
R2150.D180-05 | Double | 180 | 5 | 72.00 | 2.513 | 3° 28' | 14 1/2° | |
R2150.F060-05 | Four | 60 | 5 | 24.00 | 5.027 | 6° 54' | 14 1/2° | |
R2150.F070-05 | Four | 70 | 5 | 28.00 | 5.027 | 6° 54' | 14 1/2° | |
R2150.F080-05 | Four | 80 | 5 | 32.00 | 5.027 | 6° 54' | 14 1/2° | |
R2150.F090-05 | Four | 90 | 5 | 36.00 | 5.027 | 6° 54' | 14 1/2° | |
R2150.F100-05 | Four | 100 | 5 | 40.00 | 5.027 | 6° 54' | 14 1/2° | |
R2150.F110-05 | Four | 110 | 5 | 44.00 | 5.027 | 6° 54' | 14 1/2° | |
R2150.F120-05 | Four | 120 | 5 | 48.00 | 5.027 | 6° 54' | 14 1/2° | |
R2150.F180-05 | Four | 180 | 5 | 72.00 | 5.027 | 6° 54' | 14 1/2° | |
R2150.S050-08 | Single | 50 | 8 | 20.00 | 1.257 | 1° 44' | 14 1/2° | |
R2150.S060-08 | Single | 60 | 8 | 24.00 | 1.257 | 1° 44' | 14 1/2° | |
R2150.S070-08 | Single | 70 | 8 | 28.00 | 1.257 | 1° 44' | 14 1/2° | |
R2150.S080-08 | Single | 80 | 8 | 32.00 | 1.257 | 1° 44' | 14 1/2° | |
R2150.S090-08 | Single | 90 | 8 | 36.00 | 1.257 | 1° 44' | 14 1/2° | |
R2150.S100-08 | Single | 100 | 8 | 40.00 | 1.257 | 1° 44' | 14 1/2° | |
R2150.S110-08 | Single | 110 | 8 | 44.00 | 1.257 | 1° 44' | 14 1/2° | |
R2150.S120-08 | Single | 120 | 8 | 48.00 | 1.257 | 1° 44' | 14 1/2° | |
R2150.S180-08 | Single | 180 | 8 | 72.00 | 1.257 | 1° 44' | 14 1/2° |
Gears: Brass
Hubs: Stainless steel (DIN 1,4305).
Quality class DIN 7/AGMA 10.
Right hand.
Select worm with corresponding number of threads - see part no. R2144.
Also available with clamp style hub.
Ratio=(No. of teeth/No. of worm threads).
For larger sizes, please see following page.