Worms
1,5 module
Price & Availability | Order No. | Ø B | Thread | Lead | Lead angle | Pressure angle |
---|---|---|---|---|---|---|
WAS-7S | 7 | Single | 4.712 | 5° 21' | 14½° | |
WAS-7D | 7 | Double | 9.425 | 10° 37' | 14½° | |
WAS-7F | 7 | Four | 18.850 | 20° 33' | 20° | |
WAS-8S | 8 | Single | 4.712 | 5° 21' | 14½° | |
£ 310.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||
WAS-8D | 8 | Double | 9.425 | 10° 37' | 14½° | |
WAS-8F | 8 | Four | 18.850 | 20° 33' | 20° | |
£ 75.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. |
Stainless steel (DIN 1,4305).
Quality class DIN 7/AGMA 10.
Right hand.