1,5 Mitre & Bevel
1,5 module
Price & Availability | Order No. | d1 (gear) | d1 (pinion) | d2 tol. H7 |
d3 | Ratio | No. of teeth (pinion) | No. of teeth (gear) | w1 | w2 (gear) | w2 (pinion) | w3 | h1 | Material (pinion) | Material (gear) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R2112.001 | 10.80 | 10.80 | Ø3 | 8 | 1 to 1 | 36 | 36 | 13.0 | 5.19 | 5.19 | 3 | 13 | Stainless | Aluminium | |
£ 59.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2112.001S | 10.80 | 10.80 | Ø3 | 8 | 1 to 1 | 36 | 36 | 13.0 | 5.19 | 5.19 | 3 | 13 | Stainless | Stainless | |
£ 172.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2112.001A | 10.80 | 10.80 | Ø3 | 8 | 1 to 1 | 36 | 36 | 13.0 | 5.19 | 5.19 | 3 | 13 | Aluminium | Aluminium | |
£ 58.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2112.002 | 21.60 | 10.80 | Ø3 | 8 | 1 to 2 | 36 | 72 | 18.5 | 5.23 | 10.62 | 3 | 13 | Stainless | Aluminium | |
£ 139.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2112.003 | 32.40 | 10.80 | Ø3 | 8 | 1 to 3 | 36 | 108 | 24.0 | 5.23 | 16.07 | 3 | 13 | Stainless | Aluminium | |
£ 173.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2112.001P | - | 10.80 | Ø3 | 8 | 1 to 1 | 36 | - | 13.0 | - | 5.19 | 3 | 13 | Stainless | - | |
£ 58.15 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us. | |||||||||||||||
R2112.001G | 10.80 | - | Ø3 | 8 | 1 to 1 | - | 36 | 13.0 | 5.19 | - | 3 | 13 | - | Aluminium |
Stainless steel (DIN 1,4305) or aluminium (DIN 3,1355).
20° pressure angle.
Quality class DIN 7, AGMA 10.
Gears will only mesh at right angles when used as sets described in chart.