1,5 Mitre & Bevel
1,5 module
Price & Availability | Order No. | d1 (gear) | d1 (pinion) | d2 tol. H7 |
d3 | Ratio | No. of teeth (pinion) | No. of teeth (gear) | w1 | w2 (gear) | w2 (pinion) | w3 | h1 | Material (pinion) | Material (gear) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R2110.001 | 14.40 | 14.40 | Ø5 | 10 | 1 to 1 | 36 | 36 | 15.0 | 6.92 | 6.92 | 4 | 15 | Stainless | Aluminium | |
R2110.001S | 14.40 | 14.40 | Ø5 | 10 | 1 to 1 | 36 | 36 | 15.0 | 6.92 | 6.92 | 4 | 15 | Stainless | Stainless | |
£ 60.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2110.001A | 14.40 | 14.40 | Ø5 | 10 | 1 to 1 | 36 | 36 | 15.0 | 6.92 | 6.92 | 4 | 15 | Aluminium | Aluminium | |
£ 58.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2110.002 | 28.80 | 14.40 | Ø5 | 10 | 1 to 2 | 36 | 72 | 22 | 6.97 | 14.16 | 4 | 15 | Stainless | Aluminium | |
£ 67.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2110.003 | 43.20 | 14.40 | Ø5 | 10 | 1 to 3 | 36 | 108 | 29.5 | 6.97 | 21.42 | 4 | 15 | Stainless | Aluminium | |
£ 83.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2110.001P | - | 14.40 | Ø5 | 10 | 1 to 1 | 36 | - | 15.0 | - | 6.92 | 4 | 15 | Stainless | - | |
£ 41.51 per unit (click for quantity discounts) Ready to despatch 34 Need more? Please call us. | |||||||||||||||
R2110.001G | 14.40 | - | Ø5 | 10 | 1 to 1 | - | 36 | 15.0 | 6.92 | - | 4 | 15 | - | Aluminium |
Stainless steel (DIN 1,4305) or aluminium (DIN 3,1355).
20° pressure angle.
Quality class DIN 7, AGMA 10.
Gears will only mesh at right angles when used as sets described in chart.