1,5 Mitre & Bevel
1,5 module
Price & Availability | Order No. | d1 (gear) | d1 (pinion) | d2 tol. H7 |
d3 | Ratio | No. of teeth (pinion) | No. of teeth (gear) | w1 | w2 (gear) | w2 (pinion) | w3 | h1 | Material (pinion) | Material (gear) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R2106.001 | 18 | 18 | Ø8 | 13 | 1 to 1 | 30 | 30 | 18 | 8.58 | 8.58 | 5 | 18 | Stainless | Aluminium | |
R2106.001S | 18 | 18 | Ø8 | 13 | 1 to 1 | 30 | 30 | 18 | 8.58 | 8.58 | 5 | 18 | Stainless | Stainless | |
£ 86.40 per unit (click for quantity discounts) Ready to despatch 37 Need more? Please call us. | |||||||||||||||
R2106.001A | 18 | 18 | Ø8 | 13 | 1 to 1 | 30 | 30 | 18 | 8.58 | 8.58 | 5 | 18 | Aluminium | Aluminium | |
R2106.002 | 36 | 18 | Ø8 | 13 | 1 to 2 | 30 | 60 | 26 | 8.65 | 17.64 | 5 | 18 | Stainless | Aluminium | |
R2106.003 | 54 | 18 | Ø8 | 13 | 1 to 3 | 30 | 90 | 36 | 8.66 | 26.73 | 5 | 18 | Stainless | Aluminium | |
R2106.004 | 72 | 18 | Ø8 | 13 | 1 to 4 | 30 | 120 | 44 | 8.67 | 35.79 | 5 | 18 | Stainless | Aluminium | |
R2106.001P | - | 18 | Ø8 | 13 | 1 to 1 | 30 | - | 18 | - | 8.58 | 5 | 18 | Stainless | - | |
R2106.001G | 18 | - | Ø8 | 13 | 1 to 1 | - | 30 | 18 | 8.58 | - | 5 | 18 | - | Aluminium |
Stainless steel (DIN 1,4305) or aluminium (DIN 3,1355).
20° pressure angle.
Quality class DIN 7, AGMA 10.
Gears will only mesh at right angles when used as sets described in chart.