1,5 Mitre & Bevel
1,5 module
Price & Availability | Order No. | d1 (gear) | d1 (pinion) | d2 tol. H7 |
d3 | Ratio | No. of teeth (pinion) | No. of teeth (gear) | w1 | w2 (gear) | w2 (pinion) | w3 | h1 | Material (pinion) | Material (gear) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R2104.001 | 19.20 | 19.20 | Ø8 | 16 | 1 to 1 | 24 | 24 | 19.0 | 9.03 | 9.03 | 7 | 19 | Stainless | Aluminium | |
R2104.001S | - | 19.20 | Ø8 | 16 | 1 to 1 | 24 | 24 | 19.0 | 9.03 | 9.03 | 7 | 19 | Stainless | Stainless | |
£ 65.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2104.001A | 19.20 | 19.20 | Ø8 | 16 | 1 to 1 | 24 | 24 | 19.0 | 9.03 | 9.03 | 7 | 19 | Aluminium | Aluminium | |
£ 70.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2104.002 | 38.40 | 19.20 | Ø8 | 16 | 1 to 2 | 24 | 48 | 28.5 | 9.13 | 18.72 | 7 | 19 | Stainless | Aluminium | |
£ 73.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2104.003 | 57.60 | 19.20 | Ø8 | 16 | 1 to 3 | 24 | 72 | 38.0 | 9.15 | 28.44 | 7 | 19 | Stainless | Aluminium | |
£ 80.97 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us. | |||||||||||||||
R2104.004 | 76.80 | 19.20 | Ø8 | 16 | 1 to 4 | 24 | 96 | 47.5 | 9.16 | 38.12 | 7 | 19 | Stainless | Aluminium | |
£ 123.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2104.001P | - | 19.20 | Ø8 | 16 | 1 to 1 | 24 | - | 19.0 | - | 9.03 | 7 | 19 | Stainless | - | |
£ 47.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2104.001G | 19.20 | - | Ø8 | 16 | 1 to 1 | - | 24 | 19.0 | 9.03 | - | 7 | 19 | - | Aluminium |
Stainless steel (DIN 1,4305) or aluminium (DIN 3,1355).
20° pressure angle.
Quality class DIN 7, AGMA 10.
Gears will only mesh at right angles when used as sets described in chart.