1,5 Mitre & Bevel
1,5 module
Price & Availability | Order No. | d1 (gear) | d1 (pinion) | d2 tol. H7 |
d3 | Ratio | No. of teeth (pinion) | No. of teeth (gear) | w1 | w2 (gear) | w2 (pinion) | w3 | h1 | Material (pinion) | Material (gear) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R2102.001 | 24 | 24 | Ø10 | 19 | 1 to 1 | 24 | 24 | 25.5 | 11.29 | 11.29 | 7 | 25.5 | Stainless | Aluminium | |
R2102.001S | - | 24 | Ø10 | 19 | 1 to 1 | 24 | 24 | 25.5 | 11.29 | 11.29 | 7 | 25.5 | Stainless | Stainless | |
£ 235.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2102.001A | 24 | 24 | Ø10 | 19 | 1 to 1 | 24 | 24 | 25.5 | 11.29 | 11.29 | 7 | 25.5 | Aluminium | Aluminium | |
£ 105.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2102.002 | 58 | 24 | Ø10 | 19 | 1 to 2 | 24 | 48 | 38.0 | 11.42 | 23.40 | 7 | 25.5 | Stainless | Aluminium | |
R2102.003 | 72 | 24 | Ø10 | 19 | 1 to 3 | 24 | 72 | 51.0 | 11.44 | 35.56 | 7 | 25.5 | Stainless | Aluminium | |
£ 117.52 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us. | |||||||||||||||
R2102.004 | 96 | 24 | Ø10 | 19 | 1 to 4 | 24 | 96 | 63.5 | 11.45 | 47.65 | 7 | 25.5 | Stainless | Aluminium | |
R2102.001P | - | 24 | Ø10 | 19 | 1 to 1 | 24 | - | 25.5 | - | 11.29 | 7 | 25.5 | Stainless | - | |
£ 47.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2102.001G | 24 | - | Ø10 | 19 | 1 to 1 | - | 24 | 25.5 | 11.29 | - | 7 | 25.5 | - | Aluminium |
Stainless steel (DIN 1,4305) or aluminium (DIN 3,1355).
20° pressure angle.
Quality class DIN 7, AGMA 10.
Gears will only mesh at right angles when used as sets described in chart.