1,5 Mitre & Bevel
1,5 module
Price & Availability | Order No. | d1 (gear) | d1 (pinion) | d2 tol. H7 |
d3 | Ratio | No. of teeth (pinion) | No. of teeth (gear) | w1 | w2 (gear) | w2 (pinion) | w3 | h1 | Material (pinion) | Material (gear) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R2100.001 | 30 | 30 | Ø12 | 26 | 1 to 1 | 20 | 20 | 32.0 | 13.94 | 13.94 | 8 | 32 | Stainless | Aluminium | |
£ 1,048.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2100.001S | 30 | 30 | Ø12 | 26 | 1 to 1 | 20 | 20 | 32.0 | 13.94 | 13.94 | 8 | 32 | Stainless | Stainless | |
£ 219.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2100.001A | 30 | 30 | Ø12 | 26 | 1 to 1 | 20 | 20 | 32.0 | 13.94 | 13.94 | 8 | 32 | Aluminium | Aluminium | |
£ 575.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2100.002 | 60 | 30 | Ø12 | 26 | 1 to 2 | 20 | 40 | 47.5 | 14.12 | 29.10 | 8 | 32 | Stainless | Aluminium | |
£ 158.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||||
R2100.003 | 90 | 30 | Ø12 | 26 | 1 to 3 | 20 | 60 | 63.5 | 14.16 | 44.33 | 8 | 32 | Stainless | Aluminium | |
£ 169.85 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us. | |||||||||||||||
R2100.001P | - | 30 | Ø12 | 26 | 1 to 1 | 20 | - | 32.0 | - | 13.94 | 8 | 32 | Stainless | - | |
R2100.001G | 30 | - | Ø12 | 26 | 1 to 1 | - | 20 | 32.0 | 13.94 | - | 8 | 32 | - | Aluminium |
Stainless steel (DIN 1,4305) or aluminium (DIN 3,1355).
20° pressure angle.
Quality class DIN 7, AGMA 10.
Gears will only mesh at right angles when used as sets described in chart.