Timing Belts
9,525mm pitch
Neoprene (black). Fibreglass reinforced.
High Ratios.
Allows use of small diameter pulleys.
High speeds.
High power transmission.
Long life.
Wear resistant nylon facing.
Low profile.
Quiet operation.
Max speed up to 20,000 rpm.
Minimum pulley diameter 6,4 (10 grooves).
Temperature range +85°C to -34°C.
Operates with TP3 (R1430) pulleys.