Price & Availability | Order No. | No. of pitches | Length ref. |
---|---|---|---|
R1420.032 | 32 | 406.4 | |
R1420.036 | 36 | 457.2 | |
R1420.040 | 40 | 508.0 | |
R1420.044 | 44 | 558.8 | |
R1420.048 | 48 | 609.6 | |
R1420.050 | 50 | 635.0 | |
£ 105.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1420.054 | 54 | 685.8 | |
R1420.056 | 56 | 711.0 | |
R1420.060 | 60 | 762.0 | |
R1420.064 | 64 | 812.8 | |
R1420.066 | 66 | 838.2 | |
R1420.070 | 70 | 889.0 | |
R1420.072 | 72 | 914.4 | |
R1420.075 | 75 | 952.5 | |
R1420.078 | 78 | 990.6 | |
R1420.080 | 80 | 1016.0 | |
R1420.084 | 84 | 1066.8 | |
R1420.088 | 88 | 1117.6 | |
R1420.090 | 90 | 1143.0 | |
R1420.096 | 96 | 1219.6 | |
R1420.102 | 102 | 1295.4 | |
R1420.108 | 108 | 1371.6 | |
R1420.114 | 114 | 1447.8 | |
R1420.120 | 120 | 1524.0 | |
R1420.126 | 126 | 1600.2 | |
R1420.132 | 132 | 1676.4 | |
R1420.140 | 140 | 1778.0 | |
R1420.150 | 150 | 1905.0 | |
R1420.160 | 160 | 2032.0 | |
R1420.170 | 170 | 2159.0 | |
R1420.180 | 180 | 2286.0 | |
R1420.190 | 190 | 2413.0 | |
R1420.200 | 200 | 2540.0 | |
R1420.225 | 225 | 2857.5 | |
R1420.250 | 250 | 3175.0 | |
R1420.275 | 275 | 3492.5 | |
R1420.400 | 400 | 5080.0 | |
R1420-1.5M | - | 1,5 metres not spliced | |
R1420-3.0M | - | 3,0 metres not spliced | |
R1420-7.5M | - | 7,5 metres not spliced | |
R1420-15.0M | - | 15,0 metres not spliced | |
R1420-30.OM | - | 30,0 metres not spliced |
Polyurethane (green) 90A durometer, Ø1,6mm stainless steel cable.
Fibre cable core (aramid) also available (particularly suitable for reverse bend applications).
No flanges required, infinite lengths, silent drive, no-walk feature,
Compact design, positive drive, light weight, extra strong,no lubrication
Weight: 84 grams/metre.
Ultimate tensile strength 1335N.
Temperature range +83°C to -54°C.
Recommended max. operating speed 1,91m/s.
* Splices are factory overmoulded.
Field splice kit available (50TB-7).
Operates with R1421 pulleys.