Timing Belts
9,525mm pitch
Price & Availability | Order No. | No. of teeth | Bore dia. | Outside dia. | Pitch diameter |
---|---|---|---|---|---|
R1410.010-08 | 10 | Ø8 | 29.57 | 30,32¹ | |
R1410.011-08 | 11 | Ø8 | 32.59 | 33,35¹ | |
R1410.012-08 | 12 | Ø8 | 35.64 | 36.38 | |
R1410.013-08 | 13 | Ø8 | 38.66 | 39.42 | |
R1410.014-08 | 14 | Ø8 | 41.71 | 42.45 | |
R1410.015-08 | 15 | Ø8 | 44.73 | 45.48 | |
R1410.016-08 | 16 | Ø8 | 47.75 | 48.51 | |
R1410.017-08 | 17 | Ø8 | 50.80 | 51.54 | |
R1410.018-08 | 18 | Ø8 | 53.82 | 54.57 | |
R1410.019-08 | 19 | Ø8 | 56.87 | 57.61 | |
R1410.020-08 | 20 | Ø8 | 59.89 | 60.64 | |
R1410.021-08 | 21 | Ø8 | 62.92 | 63.67 | |
R1410.022-08 | 22 | Ø8 | 65.96 | 66.70 | |
R1410.024-08 | 24 | Ø8 | 72.01 | 72.77 | |
R1410.026-08 | 26 | Ø8 | 78.08 | 78.83 | |
R1410.028-08 | 28 | Ø8 | 84.15 | 84.89 | |
R1410.030-08 | 30 | Ø8 | 90.22 | 90.96 | |
R1410.032-08 | 32 | Ø8 | 96.27 | 97.02 | |
R1410.036-08 | 36 | Ø8 | 108.41 | 109.15 | |
R1410.010-10 | 10 | Ø10 | 29.57 | 30,32¹ | |
R1410.011-10 | 11 | Ø10 | 32.59 | 33,35¹ | |
R1410.012-10 | 12 | Ø10 | 35.64 | 36.38 | |
R1410.013-10 | 13 | Ø10 | 38.66 | 39.42 | |
R1410.014-10 | 14 | Ø10 | 41.71 | 42.45 | |
R1410.015-10 | 15 | Ø10 | 44.73 | 45.48 | |
R1410.016-10 | 16 | Ø10 | 47.75 | 48.51 | |
R1410.017-10 | 17 | Ø10 | 50.80 | 51.54 | |
R1410.018-10 | 18 | Ø10 | 53.82 | 54.57 | |
R1410.019-10 | 19 | Ø10 | 56.87 | 57.61 | |
R1410.020-10 | 20 | Ø10 | 59.89 | 60.64 | |
R1410.021-10 | 21 | Ø10 | 62.92 | 63.67 | |
R1410.022-10 | 22 | Ø10 | 65.96 | 66.70 | |
R1410.024-10 | 24 | Ø10 | 72.01 | 72.77 | |
R1410.026-10 | 26 | Ø10 | 78.08 | 78.83 | |
R1410.028-10 | 28 | Ø10 | 84.15 | 84.89 | |
R1410.030-10 | 30 | Ø10 | 90.22 | 90.96 | |
R1410.032-10 | 32 | Ø10 | 96.27 | 97.02 | |
R1410.036-10 | 36 | Ø10 | 108.41 | 109.15 | |
R1410.010-12 | 10 | Ø12 | 29.57 | 30,32¹ | |
R1410.011-12 | 11 | Ø12 | 32.59 | 33,35¹ | |
R1410.012-12 | 12 | Ø12 | 35.64 | 36.38 | |
R1410.013-12 | 13 | Ø12 | 38.66 | 39.42 | |
R1410.014-12 | 14 | Ø12 | 41.71 | 42.45 | |
R1410.015-12 | 15 | Ø12 | 44.73 | 45.48 | |
R1410.016-12 | 16 | Ø12 | 47.75 | 48.51 | |
R1410.017-12 | 17 | Ø12 | 50.80 | 51.54 | |
R1410.018-12 | 18 | Ø12 | 53.82 | 54.57 | |
R1410.019-12 | 19 | Ø12 | 56.87 | 57.61 | |
R1410.020-12 | 20 | Ø12 | 59.89 | 60.64 | |
R1410.021-12 | 21 | Ø12 | 62.92 | 63.67 | |
R1410.022-12 | 22 | Ø12 | 65.96 | 66.70 | |
R1410.024-12 | 24 | Ø12 | 72.01 | 72.77 | |
R1410.026-12 | 26 | Ø12 | 78.08 | 78.83 | |
R1410.028-12 | 28 | Ø12 | 84.15 | 84.89 | |
R1410.030-12 | 30 | Ø12 | 90.22 | 90.96 | |
R1410.032-12 | 32 | Ø12 | 96.27 | 97.02 | |
R1410.036-12 | 36 | Ø12 | 108.41 | 109.15 |
Aluminium DIN 3,1355 anodized.
¹ Pulleys Ø35,0mm PD and smaller for idler use only.
Other no's of teeth available on request.
For larger sizes, please see following pages.
Operates with R1405 belts.