Price & Availability | Order No. | No. of pitches | Length ref. |
---|---|---|---|
R1410.020 | 20 | 190.5 | |
R1410.022 | 22 | 209.5 | |
R1410.024 | 24 | 228.6 | |
R1410.026 | 26 | 247.6 | |
R1410.028 | 28 | 266.7 | |
R1410.030 | 30 | 285.7 | |
R1410.033 | 33 | 314.3 | |
R1410.036 | 36 | 342.9 | |
R1410.040 | 40 | 381.0 | |
R1410.045 | 45 | 428.6 | |
R1410.050 | 50 | 476.2 | |
R1410.056 | 56 | 533.4 | |
R1410.060 | 60 | 571.5 | |
R1410.064 | 64 | 609.6 | |
R1410.068 | 68 | 647.7 | |
R1410.072 | 72 | 685.8 | |
R1410.080 | 80 | 765.0 | |
R1410.086 | 86 | 819.1 | |
R1410.092 | 92 | 876.3 | |
R1410.098 | 98 | 933.4 | |
R1410.100 | 100 | 952.5 | |
R1410.104 | 104 | 990.6 | |
R1410.108 | 108 | 1028.7 | |
R1410.112 | 112 | 1066.8 | |
R1410.116 | 116 | 1104.9 | |
R1410.120 | 120 | 1143.0 | |
R1410.124 | 124 | 1181.1 | |
R1410.128 | 128 | 1219.2 | |
R1410.132 | 132 | 1257.3 | |
R1410.136 | 136 | 1295.4 | |
R1410.140 | 140 | 1333.5 | |
R1410.144 | 144 | 1371.6 | |
R1410.148 | 148 | 1409.7 | |
R1410.152 | 152 | 1447.8 | |
R1410.156 | 156 | 1485.9 | |
R1410.160 | 160 | 1524.0 | |
R1410.176 | 176 | 1676.4 | |
R1410-1.5M | - | 1,5 metres not spliced | |
R1410-3.0M | - | 3,0 metres not spliced | |
R1410-7.5M | - | 7,5 metres not spliced | |
R1410-15M | - | 15,0 metres not spliced | |
R1410-30M | - | 30,0 metres not spliced |
Polyurethane (blue) 90A durometer, Ø1,2mm stainless steel cable.
Fibre cable core (aramid) also available (particularly suitable for reverse bend applications).
No flanges required, infinite lengths, silent drive, no-walk feature.
No lubrication, compact design, positive drive, light weight, extra strong.
Weight: 38 grams/metre.
Ultimate tensile strength 556N.
Temperature range +82°C to -26°C, recommended operating load 53N.
Recommended max. operating speed 1,91m/s.
* Splices are factory overmoulded.
Field splice kit available (37TB-7).
Operates with R1411 belts.