Timing Belts
9,525mm pitch
Price & Availability | Order No. | No. of grooves | Length ref. |
---|---|---|---|
TB7EF2-40 | 40 | 81.3 | |
£ 4.00 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us. | |||
TB7EF2-42 | 42 | 85.3 | |
£ 5.44 per unit (click for quantity discounts) Ready to despatch 32 Need more? Please call us. | |||
TB7EF2-45 | 45 | 91.4 | |
TB7EF2-50 | 50 | 101.6 | |
£ 4.21 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us. | |||
TB7EF2-54 | 54 | 109.7 | |
TB7EF2-55 | 55 | 111.8 | |
TB7EF2-57 | 57 | 115.8 | |
£ 4.37 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us. | |||
TB7EF2-60 | 60 | 121.9 | |
£ 4.40 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us. | |||
TB7EF2-64 | 64 | 130.0 | |
TB7EF2-67 | 67 | 136.1 | |
£ 4.46 per unit (click for quantity discounts) Ready to despatch 22 Need more? Please call us. | |||
TB7EF2-70 | 70 | 142.2 | |
£ 4.56 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us. | |||
TB7E2-73 | 73 | 148.3 | |
TB7EF2-80 | 80 | 162.6 | |
£ 4.79 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||
TB7EF2-90 | 90 | 182.9 | |
£ 4.90 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us. | |||
TB7EF2-100 | 100 | 203.2 | |
£ 5.09 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us. | |||
TB7EF2-105 | 105 | 213.4 | |
TB7EF2-110 | 110 | 223.5 | |
TB7EF2-120 | 120 | 243.8 | |
TB7EF2-130 | 130 | 264.2 | |
TB7EF2-150 | 150 | 304.8 | |
TB7EF2-160 | 160 | 325.1 | |
TB7EF2-170 | 170 | 345.4 | |
TB7EF2-175 | 175 | 355.6 | |
TB7EF2-190 | 190 | 386.1 | |
TB7EF2-200 | 200 | 406.4 | |
TB7EF2-225 | 225 | 457.2 | |
TB7EF2-250 | 250 | 508.0 | |
£ 18.31 per unit (click for quantity discounts) Ready to despatch 57 Need more? Please call us. | |||
TB7EF2-300 | 300 | 609.6 | |
TB7EF2-400 | 400 | 812.8 |
Neoprene (black). Fibreglass reinforced.
High Ratios.
Allows use of small diameter pulleys.
High speeds.
High power transmission.
Long life.
Wear resistant nylon facing.
Low profile.
Quiet operation.
Max speed up to 20,000 rpm.
Minimum pulley diameter 6,4 (10 grooves).
Temperature range +85°C to -34°C.
Operates with TP3 (R1430) pulleys.