Polyurethane (green) 90A durometer, Ø1,6mm stainless steel cable.
Fibre cable core (aramid) also available (particularly suitable for reverse bend applications).
No flanges required, infinite lengths, silent drive, no-walk feature,
Compact design, positive drive, light weight, extra strong,no lubrication
Weight: 84 grams/metre.
Ultimate tensile strength 1335N.
Temperature range +83°C to -54°C.
Recommended max. operating speed 1,91m/s.
* Splices are factory overmoulded.
Field splice kit available (50TB-7).
Operates with R1421 pulleys.