Polyurethane (blue) 90A durometer, Ø1,2mm stainless steel cable.
Fibre cable core (aramid) also available (particularly suitable for reverse bend applications).
No flanges required, infinite lengths, silent drive, no-walk feature.
No lubrication, compact design, positive drive, light weight, extra strong.
Weight: 38 grams/metre.
Ultimate tensile strength 556N.
Temperature range +82°C to -26°C, recommended operating load 53N.
Recommended max. operating speed 1,91m/s.
* Splices are factory overmoulded.
Field splice kit available (37TB-7).
Operates with R1411 belts.