Stainless steel (A2).
Maintenance free, excellent anti-oil and corrosion-resistance.
Reciprocating torque is quarter static torque.
Rotational torque is half static torque.
Concentricity; K=0,03 when Ød1, Ød2 are 3 and 4, otherwise K=0,05
For sizes where d1 <4 and d2 >5, there are 3 set screws.
For sizes where d1 and d2 both smaller than 4, there are 2 set screws.
Different bore sizes available on request.
For keyways, please add "-KW" suffix when ordering.