One Piece Rigid Shaft Couplings
Aluminium
Price & Availability | Order No. | d1 tol. H7/H8 |
d2 tol. H7/H8 |
d3 | d4 | l1 | Weight g |
l2 | l3 | w1 | Static torque Nm |
rpm max. |
Moment of inertia kg·m² |
Torque screw to Nm |
Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3204.16-05-05 | 5 | 5 | 16 | M2,5 | 16 | 9 | 3.75 | 1.0 | 5.0 | 0.6 | 9500 | 3,0x10-7 | 1.0 | 9 | |
R3204.16-05-06 | 5 | 6 | 16 | M2,5 | 16 | 9 | 3.75 | 1.0 | 5.0 | 0.6 | 9500 | 3,0x10-7 | 1.0 | 9 | |
R3204.16-06-06 | 6 | 6 | 16 | M2,5 | 16 | 9 | 3.75 | 1.0 | 5.0 | 0.6 | 9500 | 3,0x10-7 | 1.0 | 9 | |
R3204.20-06-06 | 6 | 6 | 20 | M2,5 | 20 | 15 | 4.75 | 1.0 | 6.5 | 1 | 7600 | 8,7x10-7 | 1.0 | 15 | |
R3204.20-06-08 | 6 | 8 | 20 | M2,5 | 20 | 15 | 4.75 | 1.0 | 6.5 | 1 | 7600 | 8,7x10-7 | 1.0 | 15 | |
£ 26.49 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||
R3204.20-08-08 | 8 | 8 | 20 | M2,5 | 20 | 15 | 4.75 | 1.0 | 6.5 | 1 | 7600 | 8,7x10-7 | 1.0 | 15 | |
R3204.25-08-08 | 8 | 8 | 25 | M 3 | 25 | 29 | 6.0 | 1.0 | 9.0 | 2 | 6100 | 2,7x10-6 | 1.5 | 29 | |
R3204.25-08-10 | 8 | 10 | 25 | M 3 | 25 | 29 | 6.0 | 1.0 | 9.0 | 2 | 6100 | 2,7x10-6 | 1.5 | 29 | |
R3204.25-10-10 | 10 | 10 | 25 | M 3 | 25 | 29 | 6.0 | 1.0 | 9.0 | 2 | 6100 | 2,7x10-6 | 1.5 | 29 | |
£ 30.13 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||
R3204.32-10-10 | 10 | 10 | 32 | M 4 | 32 | 61 | 7.75 | 1.0 | 11 | 4 | 4800 | 7,1x10-6 | 2.5 | 61 | |
R3204.32-10-12 | 10 | 12 | 32 | M 4 | 32 | 61 | 7.75 | 1.0 | 11 | 4 | 4800 | 7,1x10-6 | 2.5 | 61 | |
R3204.32-10-14 | 10 | 14 | 32 | M 4 | 32 | 61 | 7.75 | 1.0 | 11 | 4 | 4800 | 7,1x10-6 | 2.5 | 61 | |
R3204.32-12-12 | 12 | 12 | 32 | M 4 | 32 | 61 | 7.75 | 1.0 | 11 | 4 | 4800 | 7,1x10-6 | 2.5 | 61 | |
R3204.32-12-14 | 12 | 14 | 32 | M 4 | 32 | 61 | 7.75 | 1.0 | 11 | 4 | 4800 | 7,1x10-6 | 2.5 | 61 | |
R3204.32-14-14 | 14 | 14 | 32 | M 4 | 32 | 61 | 7.75 | 1.0 | 11 | 4 | 4800 | 7,1x10-6 | 2.5 | 61 |
Order No. | d1 tol. H7/H8 |
d2 tol. H7/H8 |
d3 | d4 | l1 | Weight g |
l2 | l3 | w1 | Static torque Nm |
rpm max. |
Moment of inertia kg·m² |
Torque screw to Nm |
Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3204.16-05-05 | 5 | 5 | 16 | M2,5 | 16 | 9 | 3.75 | 1.0 | 5.0 | 0.6 | 9500 | 3,0x10-7 | 1.0 | 9 |
R3204.16-05-06 | 5 | 6 | 16 | M2,5 | 16 | 9 | 3.75 | 1.0 | 5.0 | 0.6 | 9500 | 3,0x10-7 | 1.0 | 9 |
R3204.16-06-06 | 6 | 6 | 16 | M2,5 | 16 | 9 | 3.75 | 1.0 | 5.0 | 0.6 | 9500 | 3,0x10-7 | 1.0 | 9 |
R3204.20-06-06 | 6 | 6 | 20 | M2,5 | 20 | 15 | 4.75 | 1.0 | 6.5 | 1 | 7600 | 8,7x10-7 | 1.0 | 15 |
R3204.20-06-08 | 6 | 8 | 20 | M2,5 | 20 | 15 | 4.75 | 1.0 | 6.5 | 1 | 7600 | 8,7x10-7 | 1.0 | 15 |
R3204.20-08-08 | 8 | 8 | 20 | M2,5 | 20 | 15 | 4.75 | 1.0 | 6.5 | 1 | 7600 | 8,7x10-7 | 1.0 | 15 |
R3204.25-08-08 | 8 | 8 | 25 | M 3 | 25 | 29 | 6.0 | 1.0 | 9.0 | 2 | 6100 | 2,7x10-6 | 1.5 | 29 |
R3204.25-08-10 | 8 | 10 | 25 | M 3 | 25 | 29 | 6.0 | 1.0 | 9.0 | 2 | 6100 | 2,7x10-6 | 1.5 | 29 |
R3204.25-10-10 | 10 | 10 | 25 | M 3 | 25 | 29 | 6.0 | 1.0 | 9.0 | 2 | 6100 | 2,7x10-6 | 1.5 | 29 |
R3204.32-10-10 | 10 | 10 | 32 | M 4 | 32 | 61 | 7.75 | 1.0 | 11 | 4 | 4800 | 7,1x10-6 | 2.5 | 61 |
R3204.32-10-12 | 10 | 12 | 32 | M 4 | 32 | 61 | 7.75 | 1.0 | 11 | 4 | 4800 | 7,1x10-6 | 2.5 | 61 |
R3204.32-10-14 | 10 | 14 | 32 | M 4 | 32 | 61 | 7.75 | 1.0 | 11 | 4 | 4800 | 7,1x10-6 | 2.5 | 61 |
R3204.32-12-12 | 12 | 12 | 32 | M 4 | 32 | 61 | 7.75 | 1.0 | 11 | 4 | 4800 | 7,1x10-6 | 2.5 | 61 |
R3204.32-12-14 | 12 | 14 | 32 | M 4 | 32 | 61 | 7.75 | 1.0 | 11 | 4 | 4800 | 7,1x10-6 | 2.5 | 61 |
R3204.32-14-14 | 14 | 14 | 32 | M 4 | 32 | 61 | 7.75 | 1.0 | 11 | 4 | 4800 | 7,1x10-6 | 2.5 | 61 |
Stainless steel (A2).
To fit h7 and h8 tolerance shafts.
Maintenance free, excellent anti-oil and corrosion resistance.
Reciprocating torque is quarter static torque.
Rotational torque is half static torque.
Different bore sizes available on request.
For keyways, please add "-KW" suffix when ordering.