One Piece Rigid Shaft Couplings
Aluminium
Price & Availability | Order No. | d1 tol. H7/H8 |
d2 tol. H7/H8 |
d3 | d4 | l1 | l2 | l3 | Static torque Nm |
rpm max. |
Moment of inertia kg·m² |
Torque screw to Nm |
Weight g |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3202.16-05-05 | 5 | 5 | 16 | M 2 | 22 | 2.5 | 5.5 | 0.6 | 9000 | 3,4x10-7 | 0.5 | 10 | 10 | |||||||||||||||||||||||||||||||||||||
£ 25.29 per unit (click for quantity discounts) Ready to despatch 93 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||
R3202.16-05-06 | 5 | 6 | 16 | M 2 | 22 | 2.5 | 5.5 | 0.6 | 9000 | 3,4x10-7 | 0.5 | 10 | 10 | |||||||||||||||||||||||||||||||||||||
£ 19.80 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||
R3202.16-06-06 | 6 | 6 | 16 | M 2 | 22 | 2.5 | 5.5 | 0.6 | 9000 | 3,4x10-7 | 0.5 | 10 | 10 | |||||||||||||||||||||||||||||||||||||
£ 25.07 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||
R3202.20-06-06 | 6 | 6 | 20 | M 2 | 24 | 2.5 | 6.0 | 1 | 7000 | 9,2x10-7 | 0.5 | 18 | 18 | |||||||||||||||||||||||||||||||||||||
£ 31.06 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||
R3202.20-06-08 | 6 | 8 | 20 | M 2 | 24 | 2.5 | 6.0 | 1 | 7000 | 9,2x10-7 | 0.5 | 18 | 18 | |||||||||||||||||||||||||||||||||||||
R3202.20-08-08 | 8 | 8 | 20 | M 2 | 24 | 2.5 | 6.0 | 1 | 7000 | 9,2x10-7 | 0.5 | 18 | 18 | |||||||||||||||||||||||||||||||||||||
£ 31.06 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||
R3202.25-08-08 | 8 | 8 | 25 | M2,5 | 36 | 4.5 | 9.0 | 2 | 6000 | 3,4x10-6 | 1.0 | 38 | 38 | |||||||||||||||||||||||||||||||||||||
£ 40.91 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||
R3202.25-08-10 | 8 | 10 | 25 | M2,5 | 36 | 4.5 | 9.0 | 2 | 6000 | 3,4x10-6 | 1.0 | 38 | 38 | |||||||||||||||||||||||||||||||||||||
R3202.25-10-10 | 10 | 10 | 25 | M2,5 | 36 | 4.5 | 9.0 | 2 | 6000 | 3,4x10-6 | 1.0 | 38 | 38 | |||||||||||||||||||||||||||||||||||||
£ 26.00 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3202.32-10-10 | 10 | 10 | 32 | M 3 | 40 | 4.0 | 10.0 | 4 | 4500 | 1,0x10-5 | 1.5 | 70 | 70 | |||||||||||||||||||||||||||||||||||||
£ 29.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||
R3202.32-10-12 | 10 | 12 | 32 | M 3 | 40 | 4.0 | 10.0 | 4 | 4500 | 1,0x10-5 | 1.5 | 70 | 70 | |||||||||||||||||||||||||||||||||||||
£ 33.42 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3202.32-10-14 | 10 | 14 | 32 | M 3 | 40 | 4.0 | 10.0 | 4 | 4500 | 1,0x10-5 | 1.5 | 70 | 70 | |||||||||||||||||||||||||||||||||||||
£ 33.42 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||
R3202.32-12-12 | 12 | 12 | 32 | M 3 | 40 | 4.0 | 10.0 | 4 | 4500 | 1,0x10-5 | 1.5 | 70 | 70 | |||||||||||||||||||||||||||||||||||||
£ 35.34 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||
R3202.32-12-14 | 12 | 14 | 32 | M 3 | 40 | 4.0 | 10.0 | 4 | 4500 | 1,0x10-5 | 1.5 | 70 | 70 | |||||||||||||||||||||||||||||||||||||
£ 35.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||
R3202.32-14-14 | 14 | 14 | 32 | M 3 | 40 | 4.0 | 10.0 | 4 | 4500 | 1,0x10-5 | 1.5 | 70 | 70 |
Aluminium alloy, anodized.
To fit h7 or h8 tolerance shafts.
Very light with low moment of inertia. Maintenance free, excellent anti-oil and corrosion resistance.
Reciprocating torque is quarter static torque.
Rotational torque is half static torque.