Price & Availability | Order No. | d1 & d2 tol. h8 |
d3 | d4 | l1 | l2 | l3 | w | Clamping screw lock torque Nm |
---|---|---|---|---|---|---|---|---|---|
R3064.A-4 | 4 | 21 | M2,5 | 24.5 | 7 | 3.5 | 7 | 1.2 | |
R3064.A-5 | 5 | 21 | M2,5 | 24.5 | 7 | 3.5 | 7 | 1.2 | |
R3064.A-6 | 6 | 21 | M2,5 | 24.5 | 7 | 3.5 | 7 | 1.2 | |
R3064.A-8 | 8 | 21 | M2,5 | 24.5 | 7 | 3.5 | 7 | 1.2 | |
R3064.A-9 | 9 | 21 | M2,5 | 24.5 | 7 | 3.5 | 7 | 1.2 | |
R3064.B-5 | 5 | 28 | M3 | 32 | 9 | 4 | 9.5 | 1.5 | |
R3064.B-6 | 6 | 28 | M3 | 32 | 9 | 4 | 9.5 | 1.5 | |
R3064.B-8 | 8 | 28 | M3 | 32 | 9 | 4 | 9.5 | 1.5 | |
R3064.B-9 | 9 | 28 | M3 | 32 | 9 | 4 | 9.5 | 1.5 | |
R3064.B-10 | 10 | 28 | M3 | 32 | 9 | 4 | 9.5 | 1.5 | |
R3064.C-6 | 6 | 34 | M3 | 35 | 9.8 | 5 | 12 | 1.5 | |
R3064.C-8 | 8 | 34 | M3 | 35 | 9.8 | 5 | 12 | 1.5 | |
R3064.C-9 | 9 | 34 | M3 | 35 | 9.8 | 5 | 12 | 1.5 | |
R3064.C-10 | 10 | 34 | M3 | 35 | 9.8 | 5 | 12 | 1.5 | |
R3064.C-11 | 11 | 34 | M3 | 35 | 9.8 | 5 | 12 | 1.5 | |
R3064.C-12 | 12 | 34 | M3 | 35 | 9.8 | 5 | 12 | 1.5 | |
R3064.C-14 | 14 | 34 | M3 | 35 | 9.8 | 5 | 12 | 1.5 | |
R3064.D-8 | 8 | 46 | M4 | 44 | 12.6 | 6 | 16.5 | 3.5 | |
R3064.D-9 | 9 | 46 | M4 | 44 | 12.6 | 6 | 16.5 | 3.5 | |
R3064.D-10 | 10 | 46 | M4 | 44 | 12.6 | 6 | 16.5 | 3.5 | |
R3064.D-11 | 11 | 46 | M4 | 44 | 12.6 | 6 | 16.5 | 3.5 | |
R3064.D-12 | 12 | 46 | M4 | 44 | 12.6 | 6 | 16.5 | 3.5 | |
R3064.D-14 | 14 | 46 | M4 | 44 | 12.6 | 6 | 16.5 | 3.5 | |
R3064.D-15 | 15 | 46 | M4 | 44 | 12.6 | 6 | 16.5 | 3.5 | |
R3064.D-17 | 17 | 46 | M4 | 44 | 12.6 | 6 | 16.5 | 3.5 | |
R3064.D-19 | 19 | 46 | M4 | 44 | 12.6 | 6 | 16.5 | 3.5 | |
R3064.E-12 | 12 | 55 | M5 | 55 | 16 | 7 | 20.5 | 6 | |
R3064.E-14 | 14 | 55 | M5 | 55 | 16 | 7 | 20.5 | 6 | |
R3064.E-15 | 15 | 55 | M5 | 55 | 16 | 7 | 20.5 | 6 | |
R3064.E-17 | 17 | 55 | M5 | 55 | 16 | 7 | 20.5 | 6 | |
R3064.E-19 | 19 | 55 | M5 | 55 | 16 | 7 | 20.5 | 6 | |
R3064.E-20 | 20 | 55 | M5 | 55 | 16 | 7 | 20.5 | 6 | |
£ 79.91 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||
R3064.E-22 | 22 | 55 | M5 | 55 | 16 | 7 | 20.5 | 6 | |
R3064.E-24 | 24 | 55 | M5 | 55 | 16 | 7 | 20.5 | 6 | |
R3064.E-25 | 25 | 55 | M5 | 55 | 16 | 7 | 20.5 | 6 |
Mainframe: Anodized aluminium - AL 7075
Disk: Stainless steel - SUS303
High wrench torque load, high wrench torque rigidity capacity and excellent sensibility.
The flexure allowed by stainless steel disc portion of the coupling is capable of accommodating
angular, parallel and axial misalignment. Teethless screw to lock disks, zero backlash
Clockwise character is exactly the same as anti-clockwise one.
Free maintenance, oil-resist and anti corrosiveness.
Offset of angular,parallel or axial deviation are individual allowed value,
so couple reasons of axial offset appearing at same time would reduce the unit allowable value.