Price & Availability | Order No. | d1 & d2 | d3 | d4 | l1 | l2 | l3 | Clamping screw lock torque Nm |
Clamping screw d5 |
---|---|---|---|---|---|---|---|---|---|
R3057.A-14 | 14 | 22.5 | 44 | 46 | 7.5 | 15 | 7.0 | M 6 | |
£ 31.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||
R3057.A-15 | 15 | 22.5 | 44 | 46 | 7.5 | 15 | 7.0 | M 6 | |
R3057.A-16 | 16 | 22.5 | 44 | 46 | 7.5 | 15 | 7.0 | M 6 | |
R3057.A-18 | 18 | 22.5 | 44 | 46 | 7.5 | 15 | 7.0 | M 6 | |
R3057.A-20 | 20 | 22.5 | 44 | 46 | 7.5 | 15 | 7.0 | M 6 | |
R3057.A-22 | 22 | 22.5 | 44 | 46 | 7.5 | 15 | 7.0 | M 6 | |
R3057.B-18 | 18 | 28 | 55 | 57 | 9.5 | 19 | 15.0 | M 8 | |
R3057.B-20 | 20 | 28 | 55 | 57 | 9.5 | 19 | 15.0 | M 8 | |
R3057.B-22 | 22 | 28 | 55 | 57 | 9.5 | 19 | 15.0 | M 8 | |
R3057.B-25 | 25 | 28 | 55 | 57 | 9.5 | 19 | 15.0 | M 8 | |
£ 67.72 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||
R3057.B-26 | 26 | 28 | 55 | 57 | 9.5 | 19 | 15.0 | M 8 | |
R3057.C-22 | 22 | 39 | 70 | 77 | 12.5 | 25 | 30.0 | M10 | |
R3057.C-25 | 25 | 39 | 70 | 77 | 12.5 | 25 | 30.0 | M10 | |
R3057.C-28 | 28 | 39 | 70 | 77 | 12.5 | 25 | 30.0 | M10 | |
R3057.C-30 | 30 | 39 | 70 | 77 | 12.5 | 25 | 30.0 | M10 | |
R3057.C-35 | 35 | 39 | 70 | 77 | 12.5 | 25 | 30.0 | M10 | |
R3057.C-38 | 38 | 39 | 70 | 77 | 12.5 | 25 | 30.0 | M10 |
Mainframe: Anodized aluminium AL7075.
Insert: Black polyacetel (POM)
Operating temperature: -20° - 80°C.
Offset of angular, parallel or axial deviation are individual allowed value,
so couple reasons of axial oddset appearing at same time would reduce unit allowable value.
Select bigger lock torque of clamping screw than listen values on catalogues when shaft diameter is too small.
List torque tightness values are only for general standard.
Available options for key way per inner diameter is bigger than 6mm.