Price & Availability | Order No. | d1 | d2 | d3 | d4 | l1 | l2 | n | Ang. offset | Par. offset mm |
Torque max. Nm |
Tors. stiffness Nm/rad |
Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3007.A02-03 | 1.9 | 3 | 9.5 | M2,5 | 14.2 | 2 | 4.5 | 3° | 0.100 | 0.4 | 4 | 5 | |
R3007.A02-04 | 1.9 | 4 | 9.5 | M2,5 | 14.2 | 2 | 4.5 | 3° | 0.100 | 0.4 | 4 | 5 | |
R3007.A03-03 | 1.9 | 3 | 9.5 | M2,5 | 14.2 | 3 | 4.5 | 3° | 0.100 | 0.4 | 4 | 5 | |
R3007.A03-04 | 1.9 | 4 | 9.5 | M2,5 | 14.2 | 3 | 4.5 | 3° | 0.100 | 0.4 | 4 | 5 | |
R3007.A04-04 | 1.9 | 4 | 9.5 | M2,5 | 14.2 | 4 | 4.5 | 3° | 0.100 | 0.4 | 4 | 5 | |
R3007.B03-04 | 2.8 | 4 | 12.7 | M3 | 19.1 | 3 | 6.0 | 5° | 0.127 | 1.0 | 63 | 13 | |
R3007.B03-05 | 2.8 | 5 | 12.7 | M3 | 19.1 | 3 | 6.0 | 5° | 0.127 | 1.0 | 63 | 13 | |
R3007.B04-04 | 2.8 | 4 | 12.7 | M3 | 19.1 | 4 | 6.0 | 5° | 0.127 | 1.0 | 63 | 13 | |
R3007.B04-05 | 2.8 | 5 | 12.7 | M3 | 19.1 | 4 | 6.0 | 5° | 0.127 | 1.0 | 63 | 13 | |
R3007.B04-06 | 2.8 | 6 | 12.7 | M3 | 19.1 | 4 | 6.0 | 5° | 0.127 | 1.0 | 63 | 13 | |
R3007.B05-05 | 2.8 | 5 | 12.7 | M3 | 19.1 | 5 | 6.0 | 5° | 0.127 | 1.0 | 63 | 13 | |
£ 36.79 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
R3007.C03-04 | 2.8 | 4 | 15.9 | M4 | 20.3 | 3 | 6.0 | 5° | 0.127 | 1.8 | 100 | 21 | |
R3007.C03-05 | 2.8 | 5 | 15.9 | M4 | 20.3 | 3 | 6.0 | 5° | 0.127 | 1.8 | 100 | 21 | |
R3007.C03-06 | 2.8 | 6 | 15.9 | M4 | 20.3 | 3 | 6.0 | 5° | 0.127 | 1.8 | 100 | 21 | |
R3007.C04-04 | 2.8 | 4 | 15.9 | M4 | 20.3 | 4 | 6.0 | 5° | 0.127 | 1.8 | 100 | 21 | |
R3007.C04-05 | 2.8 | 5 | 15.9 | M4 | 20.3 | 4 | 6.0 | 5° | 0.127 | 1.8 | 100 | 21 | |
R3007.C04-06 | 2.8 | 6 | 15.9 | M4 | 20.3 | 4 | 6.0 | 5° | 0.127 | 1.8 | 100 | 21 | |
R3007.C05-04 | 2.8 | 4 | 15.9 | M4 | 20.3 | 5 | 6.0 | 5° | 0.127 | 1.8 | 100 | 21 | |
R3007.C05-05 | 2.8 | 5 | 15.9 | M4 | 20.3 | 5 | 6.0 | 5° | 0.127 | 1.8 | 100 | 21 | |
R3007.C05-06 | 2.8 | 6 | 15.9 | M4 | 20.3 | 5 | 6.0 | 5° | 0.127 | 1.8 | 100 | 21 | |
R3007.C06-06 | 2.8 | 6 | 15.9 | M4 | 20.3 | 6 | 6.0 | 5° | 0.127 | 1.8 | 100 | 21 | |
R3007.D03-05 | 2.8 | 5 | 19.1 | M4 | 22.9 | 3 | 6.5 | 5° | 0.127 | 2.7 | 80 | 40 | |
R3007.D03-06 | 2.8 | 6 | 19.1 | M4 | 22.9 | 3 | 6.5 | 5° | 0.127 | 2.7 | 80 | 40 | |
R3007.D03-08 | 2.8 | 8 | 19.1 | M4 | 22.9 | 3 | 6.5 | 5° | 0.127 | 2.7 | 80 | 40 | |
R3007.D04-05 | 2.8 | 5 | 19.1 | M4 | 22.9 | 4 | 6.5 | 5° | 0.127 | 2.7 | 80 | 40 | |
R3007.D04-06 | 2.8 | 6 | 19.1 | M4 | 22.9 | 4 | 6.5 | 5° | 0.127 | 2.7 | 80 | 40 | |
R3007.D04-08 | 2.8 | 8 | 19.1 | M4 | 22.9 | 4 | 6.5 | 5° | 0.127 | 2.7 | 80 | 40 | |
R3007.D05-05 | 2.8 | 5 | 19.1 | M4 | 22.9 | 5 | 6.5 | 5° | 0.127 | 2.7 | 80 | 40 | |
R3007.D05-06 | 2.8 | 6 | 19.1 | M4 | 22.9 | 5 | 6.5 | 5° | 0.127 | 2.7 | 80 | 40 | |
R3007.D05-08 | 2.8 | 8 | 19.1 | M4 | 22.9 | 5 | 6.5 | 5° | 0.127 | 2.7 | 80 | 40 | |
R3007.D06-06 | 2.8 | 6 | 19.1 | M4 | 22.9 | 6 | 6.5 | 5° | 0.127 | 2.7 | 80 | 40 | |
R3007.D06-08 | 2.8 | 8 | 19.1 | M4 | 22.9 | 6 | 6.5 | 5° | 0.127 | 2.7 | 80 | 40 | |
R3007.D08-08 | 2.8 | 8 | 19.1 | M4 | 22.9 | 8 | 6.5 | 5° | 0.127 | 2.7 | 80 | 40 | |
R3007.E05-06 | 4.8 | 6 | 25.4 | M5 | 31.8 | 5 | 9.0 | 5° | 0.127 | 6.0 | 163 | 106 | |
R3007.E05-08 | 4.8 | 8 | 25.4 | M5 | 31.8 | 5 | 9.0 | 5° | 0.127 | 6.0 | 163 | 106 | |
£ 53.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||
R3007.E05-10 | 4.8 | 10 | 25.4 | M5 | 31.8 | 5 | 9.0 | 5° | 0.127 | 6.0 | 163 | 106 | |
R3007.E06-06 | 4.8 | 6 | 25.4 | M5 | 31.8 | 6 | 9.0 | 5° | 0.127 | 6.0 | 163 | 106 | |
R3007.E06-08 | 4.8 | 8 | 25.4 | M5 | 31.8 | 6 | 9.0 | 5° | 0.127 | 6.0 | 163 | 106 | |
R3007.E06-10 | 4.8 | 10 | 25.4 | M5 | 31.8 | 6 | 9.0 | 5° | 0.127 | 6.0 | 163 | 106 | |
R3007.E08-08 | 4.8 | 8 | 25.4 | M5 | 31.8 | 8 | 9.0 | 5° | 0.127 | 6.0 | 163 | 106 | |
R3007.E08-10 | 4.8 | 10 | 25.4 | M5 | 31.8 | 8 | 9.0 | 5° | 0.127 | 6.0 | 163 | 106 | |
R3007.E10-10 | 4.8 | 10 | 25.4 | M5 | 31.8 | 10 | 9 | 5° | 0.127 | 6.0 | 163 | 106 |
Stainless steel 1.4435 (AISI 316L)
One piece construction, no mechanical joints.
No backlash.
Constant velocity.
Torsionally rigid.
High flexibility.
Temperature range -40°C to +120°C.
Central relief diameter may be smaller than bore in some cases.
Max Torque:
Select the size where max.torque exceeds the application target service factor.
Service Factors:
Shock + reversing = 2
Non reversing = 1,5
Steady load = 1
Max. rpm = 5,000
Torsional stiffness:
based on - bore diameter of minimum D2 for size at load of (max torque/2).
Suitable for:
encoders, stepper motors, precision ball screws, robotics, scientific equipment, measuring systems, medical systems, pumps, servo systems etc.