Price & Availability | Order No. | d1 tol. h8 |
d2 tol. h8 |
d3 | d4 | l1 | l2 | l3 | w |
---|---|---|---|---|---|---|---|---|---|
R3004.A-4-4 | 4 | 4 | 12 | M2 | 18.5 | 5 | 2.5 | 4 | |
R3004.A-4-5 | 4 | 5 | 12 | M2 | 18.5 | 5 | 2.5 | 4 | |
R3004.A-5-5 | 5 | 5 | 12 | M2 | 18.5 | 5 | 2.5 | 4 | |
R3004.B-5-5 | 5 | 5 | 16 | M2,5 | 26 | 6.5 | 3.25 | 5 | |
R3004.B-5-6 | 5 | 6 | 16 | M2,5 | 26 | 6.5 | 3.25 | 5 | |
R3004.B-6-6 | 6 | 6 | 16 | M2,5 | 26 | 6.5 | 3.25 | 5 | |
£ 49.39 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||
R3004.C-5-6 | 5 | 6 | 20 | M2,5 | 26 | 7.5 | 3.75 | 6.5 | |
R3004.C-5-7 | 5 | 7 | 20 | M2,5 | 26 | 7.5 | 3.75 | 6.5 | |
R3004.C-5-8 | 5 | 8 | 20 | M2,5 | 26 | 7.5 | 3.75 | 6.5 | |
R3004.C-6-6 | 6 | 6 | 20 | M2,5 | 26 | 7.5 | 3.75 | 6.5 | |
R3004.C-6-7 | 6 | 7 | 20 | M2,5 | 26 | 7.5 | 3.75 | 6.5 | |
R3004.C-6-8 | 6 | 8 | 20 | M2,5 | 26 | 7.5 | 3.75 | 6.5 | |
R3004.C-8-8 | 8 | 8 | 20 | M2,5 | 26 | 7.5 | 3.75 | 6.5 | |
R3004.D-5-6 | 5 | 6 | 25 | M3 | 31 | 8.5 | 4.25 | 9 | |
R3004.D-6-6 | 6 | 6 | 25 | M3 | 31 | 8.5 | 4.25 | 9 | |
£ 40.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||
R3004.D-6-8 | 6 | 8 | 25 | M3 | 31 | 8.5 | 4.25 | 9 | |
R3004.D-6-10 | 6 | 10 | 25 | M3 | 31 | 8.5 | 4.25 | 9 | |
£ 67.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||
R3004.D-8-8 | 8 | 8 | 25 | M3 | 31 | 8.5 | 4.25 | 9 | |
R3004.D-8-10 | 8 | 10 | 25 | M3 | 31 | 8.5 | 4.25 | 9 | |
£ 60.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||
R3004.D-10-10 | 10 | 10 | 25 | M3 | 31 | 8.5 | 4.25 | 9 |
Stainless steel SUS303
The flexure allowed by the beam portion of the coupling is capable of accommodating angular,
parallel and axial misalignment.Free maintenance, oil-resist and anti-corrosiveness.
Rotation character of clockwise or anti-clockwise are exactly the same.
Offset of angular, parallel or axial deviation are individual allowed value,
so couple reasons of axial offset appearing at same time would reduce the unit allowable value.