Price & Availability | Article | l1 | l2 stroke | h1 | w1 | l3 | l4 | h2 | w2 | w3 | No. of holes | Load (per rail) C0 ax max. N | Load (per rail) C0 rad max. N | Mx max. Nm | My max. Nm | Mz max. Nm | Weight kg | ||||||||||||||||||
L1994.35-0210 | 210 | 127 | 35 | 17 | 80 | 25 | 15.8 | 16.5 | 10 | 3 | 763 | 1090 | 37 | 63 | 90 | 0.63 | |||||||||||||||||||
£ 133.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 210 l2 stroke 127 h1 35 w1 17 l3 80 l4 25 h2 15.8 w2 16.5 w3 10 No. of holes 3 Load (per rail) C0 ax
max.
N 763 Load (per rail) C0 rad
max.
N 1090 Mx
max.
Nm 37 My
max.
Nm 63 Mz
max.
Nm 90 Weight
kg 0.63 | |||||||||||||||||||||||||||||||||||
L1994.35-0290 | 290 | 159 | 35 | 17 | 80 | 25 | 15.8 | 16.5 | 10 | 4 | 1471 | 2101 | 56 | 155 | 218 | 0.87 | |||||||||||||||||||
£ 166.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 290 l2 stroke 159 h1 35 w1 17 l3 80 l4 25 h2 15.8 w2 16.5 w3 10 No. of holes 4 Load (per rail) C0 ax
max.
N 1471 Load (per rail) C0 rad
max.
N 2101 Mx
max.
Nm 56 My
max.
Nm 155 Mz
max.
Nm 218 Weight
kg 0.87 | |||||||||||||||||||||||||||||||||||
L1994.35-0370 | 370 | 203 | 35 | 17 | 80 | 25 | 15.8 | 16.5 | 10 | 5 | 1880 | 2686 | 69 | 247 | 348 | 1.11 | |||||||||||||||||||
£ 183.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 370 l2 stroke 203 h1 35 w1 17 l3 80 l4 25 h2 15.8 w2 16.5 w3 10 No. of holes 5 Load (per rail) C0 ax
max.
N 1880 Load (per rail) C0 rad
max.
N 2686 Mx
max.
Nm 69 My
max.
Nm 247 Mz
max.
Nm 348 Weight
kg 1.11 | |||||||||||||||||||||||||||||||||||
L1994.35-0450 | 450 | 247 | 35 | 17 | 80 | 25 | 15.8 | 16.5 | 10 | 6 | 2289 | 3271 | 80.5 | 365 | 515 | 1.35 | |||||||||||||||||||
£ 207.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 450 l2 stroke 247 h1 35 w1 17 l3 80 l4 25 h2 15.8 w2 16.5 w3 10 No. of holes 6 Load (per rail) C0 ax
max.
N 2289 Load (per rail) C0 rad
max.
N 3271 Mx
max.
Nm 80.5 My
max.
Nm 365 Mz
max.
Nm 515 Weight
kg 1.35 | |||||||||||||||||||||||||||||||||||
L1994.35-0530 | 530 | 279 | 35 | 17 | 80 | 25 | 15.8 | 16.5 | 10 | 7 | 3045 | 4350 | 101 | 553 | 787 | 1.59 | |||||||||||||||||||
£ 226.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 530 l2 stroke 279 h1 35 w1 17 l3 80 l4 25 h2 15.8 w2 16.5 w3 10 No. of holes 7 Load (per rail) C0 ax
max.
N 3045 Load (per rail) C0 rad
max.
N 4350 Mx
max.
Nm 101 My
max.
Nm 553 Mz
max.
Nm 787 Weight
kg 1.59 | |||||||||||||||||||||||||||||||||||
L1994.35-0610 | 610 | 323 | 35 | 17 | 80 | 25 | 15.8 | 16.5 | 10 | 8 | 3452 | 4932 | 113 | 722 | 1027 | 1.85 | |||||||||||||||||||
£ 252.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 610 l2 stroke 323 h1 35 w1 17 l3 80 l4 25 h2 15.8 w2 16.5 w3 10 No. of holes 8 Load (per rail) C0 ax
max.
N 3452 Load (per rail) C0 rad
max.
N 4932 Mx
max.
Nm 113 My
max.
Nm 722 Mz
max.
Nm 1027 Weight
kg 1.85 | |||||||||||||||||||||||||||||||||||
L1994.35-0690 | 690 | 367 | 35 | 17 | 80 | 25 | 15.8 | 16.5 | 10 | 9 | 3860 | 5514 | 125 | 914 | 1296 | 2.07 | |||||||||||||||||||
£ 281.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 690 l2 stroke 367 h1 35 w1 17 l3 80 l4 25 h2 15.8 w2 16.5 w3 10 No. of holes 9 Load (per rail) C0 ax
max.
N 3860 Load (per rail) C0 rad
max.
N 5514 Mx
max.
Nm 125 My
max.
Nm 914 Mz
max.
Nm 1296 Weight
kg 2.07 | |||||||||||||||||||||||||||||||||||
L1994.35-0770 | 770 | 399 | 35 | 17 | 80 | 25 | 15.8 | 16.5 | 10 | 10 | 4629 | 6614 | 143.5 | 1203 | 1711 | 2.31 | |||||||||||||||||||
£ 309.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 770 l2 stroke 399 h1 35 w1 17 l3 80 l4 25 h2 15.8 w2 16.5 w3 10 No. of holes 10 Load (per rail) C0 ax
max.
N 4629 Load (per rail) C0 rad
max.
N 6614 Mx
max.
Nm 143.5 My
max.
Nm 1203 Mz
max.
Nm 1711 Weight
kg 2.31 | |||||||||||||||||||||||||||||||||||
L1994.35-0850 | 850 | 443 | 35 | 17 | 80 | 25 | 15.8 | 16.5 | 10 | 11 | 5035 | 7192 | 157 | 1446 | 2063 | 2.55 | |||||||||||||||||||
£ 343.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 850 l2 stroke 443 h1 35 w1 17 l3 80 l4 25 h2 15.8 w2 16.5 w3 10 No. of holes 11 Load (per rail) C0 ax
max.
N 5035 Load (per rail) C0 rad
max.
N 7192 Mx
max.
Nm 157 My
max.
Nm 1446 Mz
max.
Nm 2063 Weight
kg 2.55 | |||||||||||||||||||||||||||||||||||
L1994.35-0930 | 930 | 487 | 35 | 17 | 80 | 25 | 15.8 | 16.5 | 10 | 12 | 5440 | 7773 | 170 | 1713 | 2441 | 2.79 | |||||||||||||||||||
£ 350.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 930 l2 stroke 487 h1 35 w1 17 l3 80 l4 25 h2 15.8 w2 16.5 w3 10 No. of holes 12 Load (per rail) C0 ax
max.
N 5440 Load (per rail) C0 rad
max.
N 7773 Mx
max.
Nm 170 My
max.
Nm 1713 Mz
max.
Nm 2441 Weight
kg 2.79 | |||||||||||||||||||||||||||||||||||
L1994.35-1010 | 1010 | 519 | 35 | 17 | 80 | 25 | 15.8 | 16.5 | 10 | 13 | 6218 | 8882 | 186 | 2104 | 3002 | 3.03 | |||||||||||||||||||
£ 373.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 1010 l2 stroke 519 h1 35 w1 17 l3 80 l4 25 h2 15.8 w2 16.5 w3 10 No. of holes 13 Load (per rail) C0 ax
max.
N 6218 Load (per rail) C0 rad
max.
N 8882 Mx
max.
Nm 186 My
max.
Nm 2104 Mz
max.
Nm 3002 Weight
kg 3.03 | |||||||||||||||||||||||||||||||||||
L1994.35-1090 | 1090 | 563 | 35 | 17 | 80 | 25 | 15.8 | 16.5 | 10 | 14 | 6609 | 9504 | 201 | 24122 | 3457 | 3.27 | |||||||||||||||||||
£ 402.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 1090 l2 stroke 563 h1 35 w1 17 l3 80 l4 25 h2 15.8 w2 16.5 w3 10 No. of holes 14 Load (per rail) C0 ax
max.
N 6609 Load (per rail) C0 rad
max.
N 9504 Mx
max.
Nm 201 My
max.
Nm 24122 Mz
max.
Nm 3457 Weight
kg 3.27 | |||||||||||||||||||||||||||||||||||
L1994.35-1170 | 1170 | 607 | 35 | 17 | 80 | 25 | 15.8 | 16.5 | 10 | 15 | 7026 | 10037 | 215 | 2764 | 3946 | 3.51 | |||||||||||||||||||
£ 431.44 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
l1 1170 l2 stroke 607 h1 35 w1 17 l3 80 l4 25 h2 15.8 w2 16.5 w3 10 No. of holes 15 Load (per rail) C0 ax
max.
N 7026 Load (per rail) C0 rad
max.
N 10037 Mx
max.
Nm 215 My
max.
Nm 2764 Mz
max.
Nm 3946 Weight
kg 3.51 | |||||||||||||||||||||||||||||||||||
L1994.35-1250 | 1250 | 639 | 35 | 17 | 80 | 25 | 15.8 | 16.5 | 10 | 16 | 7798 | 11288 | 232 | 3256 | 4648 | 3.75 | |||||||||||||||||||
£ 445.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 1250 l2 stroke 639 h1 35 w1 17 l3 80 l4 25 h2 15.8 w2 16.5 w3 10 No. of holes 16 Load (per rail) C0 ax
max.
N 7798 Load (per rail) C0 rad
max.
N 11288 Mx
max.
Nm 232 My
max.
Nm 3256 Mz
max.
Nm 4648 Weight
kg 3.75 | |||||||||||||||||||||||||||||||||||
L1994.35-1330 | 1330 | 683 | 35 | 17 | 80 | 25 | 15.8 | 16.5 | 10 | 17 | 8209 | 11728 | 244.5 | 3652 | 5211 | 3.99 | |||||||||||||||||||
£ 488.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 1330 l2 stroke 683 h1 35 w1 17 l3 80 l4 25 h2 15.8 w2 16.5 w3 10 No. of holes 17 Load (per rail) C0 ax
max.
N 8209 Load (per rail) C0 rad
max.
N 11728 Mx
max.
Nm 244.5 My
max.
Nm 3652 Mz
max.
Nm 5211 Weight
kg 3.99 | |||||||||||||||||||||||||||||||||||
L1994.35-1410 | 1410 | 727 | 35 | 17 | 80 | 25 | 15.8 | 16.5 | 10 | 18 | 8726 | 12338 | 257 | 4070 | 5809 | 3.99 | |||||||||||||||||||
£ 496.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 1410 l2 stroke 727 h1 35 w1 17 l3 80 l4 25 h2 15.8 w2 16.5 w3 10 No. of holes 18 Load (per rail) C0 ax
max.
N 8726 Load (per rail) C0 rad
max.
N 12338 Mx
max.
Nm 257 My
max.
Nm 4070 Mz
max.
Nm 5809 Weight
kg 3.99 | |||||||||||||||||||||||||||||||||||
L1994.35-1490 | 1490 | 759 | 35 | 17 | 80 | 25 | 15.8 | 16.5 | 10 | 19 | 9396 | 13423 | 273 | 4663 | 6654 | 4.47 | |||||||||||||||||||
£ 547.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 1490 l2 stroke 759 h1 35 w1 17 l3 80 l4 25 h2 15.8 w2 16.5 w3 10 No. of holes 19 Load (per rail) C0 ax
max.
N 9396 Load (per rail) C0 rad
max.
N 13423 Mx
max.
Nm 273 My
max.
Nm 4663 Mz
max.
Nm 6654 Weight
kg 4.47 |
Cold drawn bearing steel raceways hardened to 60 HRc. Balls - hardened steel.
Zinc coating to ISO2081 (excluding raceways). Corrosion resistant coatings available on request.
These are extremely strong and rigid telescopic slides with high load capacities, offering a semi-telescopic movement. C0rad is the load rating for a single telescopic slide. They have very low deflection characteristics.
Weight 3,05 Kg/m.
Temperature range: -30°C to +170°C.
A double direction stroke can be obtained by removing the end stops screws at the end of each side of the intermediate member.
For double direction strokes, when the moving element has started the stroke in the opposite direction it will catch the intermediate member and force it to return.
The slides have end stops, but these are not designed to stop a moving, loaded slide. External end stops should be used for this.
Special strokes up to 65% of the closed length can be provided on request.
d1=Ø6.5 and d2=M6
r=2.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk