Price & Availability | Article | l1 | l2 | h1 | w1 | l3 | l4 | h2 | w2 | w3 | No. of holes | Load (per rail) C0 ax max. N | Load (per rail) C0 rad max. N | Mx Nm | My Nm | Mz Nm | |||||||||||||||
L1994.22-0130 | 130 | 76 | 22 | 11 | 80 | 25 | 11.3 | 10.25 | 6.5 | 2 | 219 | 313 | 5.7 | 10 | 15 | ||||||||||||||||
£ 83.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 130 l2 76 h1 22 w1 11 l3 80 l4 25 h2 11.3 w2 10.25 w3 6.5 No. of holes 2 Load (per rail) C0 ax
max.
N 219 Load (per rail) C0 rad
max.
N 313 Mx
Nm 5.7 My
Nm 10 Mz
Nm 15 | |||||||||||||||||||||||||||||||
L1994.22-0210 | 210 | 111 | 22 | 11 | 80 | 25 | 11.3 | 10.25 | 6.5 | 3 | 501 | 715 | 10.7 | 36 | 51 | ||||||||||||||||
£ 107.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 210 l2 111 h1 22 w1 11 l3 80 l4 25 h2 11.3 w2 10.25 w3 6.5 No. of holes 3 Load (per rail) C0 ax
max.
N 501 Load (per rail) C0 rad
max.
N 715 Mx
Nm 10.7 My
Nm 36 Mz
Nm 51 | |||||||||||||||||||||||||||||||
L1994.22-0290 | 290 | 154 | 22 | 11 | 80 | 25 | 11.3 | 10.25 | 6.5 | 4 | 696 | 994 | 14.9 | 69 | 99 | ||||||||||||||||
£ 121.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 290 l2 154 h1 22 w1 11 l3 80 l4 25 h2 11.3 w2 10.25 w3 6.5 No. of holes 4 Load (per rail) C0 ax
max.
N 696 Load (per rail) C0 rad
max.
N 994 Mx
Nm 14.9 My
Nm 69 Mz
Nm 99 | |||||||||||||||||||||||||||||||
L1994.22-0370 | 370 | 196 | 22 | 11 | 80 | 25 | 11.3 | 10.25 | 6.5 | 5 | 895 | 1278 | 19 | 113 | 162 | ||||||||||||||||
£ 133.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 370 l2 196 h1 22 w1 11 l3 80 l4 25 h2 11.3 w2 10.25 w3 6.5 No. of holes 5 Load (per rail) C0 ax
max.
N 895 Load (per rail) C0 rad
max.
N 1278 Mx
Nm 19 My
Nm 113 Mz
Nm 162 | |||||||||||||||||||||||||||||||
L1994.22-0450 | 450 | 231 | 22 | 11 | 80 | 25 | 11.3 | 10.25 | 6.5 | 6 | 1190 | 1701 | 24 | 180 | 258 | ||||||||||||||||
£ 152.50 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 450 l2 231 h1 22 w1 11 l3 80 l4 25 h2 11.3 w2 10.25 w3 6.5 No. of holes 6 Load (per rail) C0 ax
max.
N 1190 Load (per rail) C0 rad
max.
N 1701 Mx
Nm 24 My
Nm 180 Mz
Nm 258 | |||||||||||||||||||||||||||||||
L1994.22-0530 | 530 | 274 | 22 | 11 | 80 | 25 | 11.3 | 10.25 | 6.5 | 7 | 1385 | 1979 | 28.2 | 248 | 355 | ||||||||||||||||
£ 173.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 530 l2 274 h1 22 w1 11 l3 80 l4 25 h2 11.3 w2 10.25 w3 6.5 No. of holes 7 Load (per rail) C0 ax
max.
N 1385 Load (per rail) C0 rad
max.
N 1979 Mx
Nm 28.2 My
Nm 248 Mz
Nm 355 | |||||||||||||||||||||||||||||||
L1994.22-0610 | 610 | 316 | 22 | 11 | 80 | 25 | 11.3 | 10.25 | 6.5 | 8 | 1584 | 2262 | 32.3 | 327 | 467 | ||||||||||||||||
£ 195.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 610 l2 316 h1 22 w1 11 l3 80 l4 25 h2 11.3 w2 10.25 w3 6.5 No. of holes 8 Load (per rail) C0 ax
max.
N 1584 Load (per rail) C0 rad
max.
N 2262 Mx
Nm 32.3 My
Nm 327 Mz
Nm 467 | |||||||||||||||||||||||||||||||
L1994.22-0690 | 690 | 351 | 22 | 11 | 80 | 25 | 11.3 | 10.25 | 6.5 | 9 | 1882 | 2689 | 37.3 | 436 | 623 | ||||||||||||||||
£ 217.18 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
l1 690 l2 351 h1 22 w1 11 l3 80 l4 25 h2 11.3 w2 10.25 w3 6.5 No. of holes 9 Load (per rail) C0 ax
max.
N 1882 Load (per rail) C0 rad
max.
N 2689 Mx
Nm 37.3 My
Nm 436 Mz
Nm 623 | |||||||||||||||||||||||||||||||
L1994.22-0770 | 770 | 394 | 22 | 11 | 80 | 25 | 11.3 | 10.25 | 6.5 | 10 | 2077 | 2967 | 41.5 | 539 | 769 | ||||||||||||||||
£ 235.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 770 l2 394 h1 22 w1 11 l3 80 l4 25 h2 11.3 w2 10.25 w3 6.5 No. of holes 10 Load (per rail) C0 ax
max.
N 2077 Load (per rail) C0 rad
max.
N 2967 Mx
Nm 41.5 My
Nm 539 Mz
Nm 769 |
Cold drawn bearing steel raceways hardened to 60 HRc. Balls - hardened steel.
Zinc coating to ISO2081 (excluding raceways). Corrosion resistant coatings available on request.
These are extremely strong and rigid telescopic slides with high load capacities, offering a semi-telescopic movement. C0rad is the load rating for a single telescopic slide. They have very low deflection characteristics.
Weight 1,32 Kg/m.
Temperature range: -30°C to +170°C.
A double direction stroke can be obtained by removing the end stops screws at the end of each side of the intermediate member.
For double direction strokes, when the moving element has started the stroke in the opposite direction it will catch the intermediate member and force it to return.
The slides have end stops, but these are not designed to stop a moving, loaded slide. External end stops should be used for this.
Special strokes up to 65% of the closed length can be provided on request.
d1 and d2 for M4 threads.
r = 3.