| Price & Availability | Article | Travel | Motor type | Motor code | Horizontal load max. kg | Vertical load max. kg | Accuracy ± /200m | Side load max. kg | Lead screw pitch | Speed max. mm/s | l1 | ||||||||||||
| L3504.200-STA | 200 | Stepper | -STA | 113 | 36 | 30µ/200mm | 36 | 4 | 25 | 389 | |||||||||||||
£ 8,019.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Travel 200 Motor type Stepper Motor code -STA Horizontal load
max.
kg 113 Vertical load
max.
kg 36 Accuracy
± /200m 30µ/200mm Side load
max.
kg 36 Lead screw pitch 4 Speed
max.
mm/s 25 l1 389  | |||||||||||||||||||||||
| L3504.200-STB | 200 | Stepper & rot. enc. | -STB | 113 | 36 | 30µ/200mm | 36 | 4 | 25 | 389 | |||||||||||||
£ 8,731.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Travel 200 Motor type Stepper & rot. enc. Motor code -STB Horizontal load
max.
kg 113 Vertical load
max.
kg 36 Accuracy
± /200m 30µ/200mm Side load
max.
kg 36 Lead screw pitch 4 Speed
max.
mm/s 25 l1 389  | |||||||||||||||||||||||
| L3504.200-STC | 200 | Stepper & lin. enc. | -STC | 113 | 36 | 5µ | 36 | 4 | 25 | 389 | |||||||||||||
£ 11,571.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Travel 200 Motor type Stepper & lin. enc. Motor code -STC Horizontal load
max.
kg 113 Vertical load
max.
kg 36 Accuracy
± /200m 5µ Side load
max.
kg 36 Lead screw pitch 4 Speed
max.
mm/s 25 l1 389  | |||||||||||||||||||||||
| L3504.200-IMA | 200 | Int. stepper | -IMA | 113 | 36 | 30µ/200mm | 36 | 4 | 25 | 389 | |||||||||||||
£ 9,670.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Travel 200 Motor type Int. stepper Motor code -IMA Horizontal load
max.
kg 113 Vertical load
max.
kg 36 Accuracy
± /200m 30µ/200mm Side load
max.
kg 36 Lead screw pitch 4 Speed
max.
mm/s 25 l1 389  | |||||||||||||||||||||||
| L3504.300-STA | 300 | Stepper | -STA | 113 | 36 | 30µ/200mm | 36 | 4 | 25 | 490 | |||||||||||||
£ 9,159.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Travel 300 Motor type Stepper Motor code -STA Horizontal load
max.
kg 113 Vertical load
max.
kg 36 Accuracy
± /200m 30µ/200mm Side load
max.
kg 36 Lead screw pitch 4 Speed
max.
mm/s 25 l1 490  | |||||||||||||||||||||||
| L3504.300-STB | 300 | Stepper & rot. enc. | -STB | 113 | 36 | 30µ/200mm | 36 | 4 | 25 | 490 | |||||||||||||
£ 9,872.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Travel 300 Motor type Stepper & rot. enc. Motor code -STB Horizontal load
max.
kg 113 Vertical load
max.
kg 36 Accuracy
± /200m 30µ/200mm Side load
max.
kg 36 Lead screw pitch 4 Speed
max.
mm/s 25 l1 490  | |||||||||||||||||||||||
| L3504.300-STC | 400 | Stepper & lin. enc. | -STC | 113 | 36 | 5µ | 36 | 4 | 25 | 490 | |||||||||||||
£ 12,711.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Travel 400 Motor type Stepper & lin. enc. Motor code -STC Horizontal load
max.
kg 113 Vertical load
max.
kg 36 Accuracy
± /200m 5µ Side load
max.
kg 36 Lead screw pitch 4 Speed
max.
mm/s 25 l1 490  | |||||||||||||||||||||||
| L3504.300-IMA | 500 | Int. stepper | -IMA | 113 | 36 | 30µ/200mm | 36 | 4 | 25 | 490 | |||||||||||||
£ 10,810.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Travel 500 Motor type Int. stepper Motor code -IMA Horizontal load
max.
kg 113 Vertical load
max.
kg 36 Accuracy
± /200m 30µ/200mm Side load
max.
kg 36 Lead screw pitch 4 Speed
max.
mm/s 25 l1 490  | |||||||||||||||||||||||
| L3504.400-STA | 400 | Stepper | -STA | 113 | 36 | 30µ/200mm | 36 | 4 | 25 | 592 | |||||||||||||
£ 10,561.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Travel 400 Motor type Stepper Motor code -STA Horizontal load
max.
kg 113 Vertical load
max.
kg 36 Accuracy
± /200m 30µ/200mm Side load
max.
kg 36 Lead screw pitch 4 Speed
max.
mm/s 25 l1 592  | |||||||||||||||||||||||
| L3504.400-STB | 400 | Stepper & rot. enc. | -STB | 113 | 36 | 30µ/200mm | 36 | 4 | 25 | 592 | |||||||||||||
£ 11,274.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Travel 400 Motor type Stepper & rot. enc. Motor code -STB Horizontal load
max.
kg 113 Vertical load
max.
kg 36 Accuracy
± /200m 30µ/200mm Side load
max.
kg 36 Lead screw pitch 4 Speed
max.
mm/s 25 l1 592  | |||||||||||||||||||||||
| L3504.400-STC | 400 | Stepper & lin. enc. | -STC | 113 | 36 | 5µ | 36 | 4 | 25 | 592 | |||||||||||||
£ 14,113.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Travel 400 Motor type Stepper & lin. enc. Motor code -STC Horizontal load
max.
kg 113 Vertical load
max.
kg 36 Accuracy
± /200m 5µ Side load
max.
kg 36 Lead screw pitch 4 Speed
max.
mm/s 25 l1 592  | |||||||||||||||||||||||
| L3504.400-IMA | 400 | Int. stepper | -IMA | 113 | 36 | 30µ/200mm | 36 | 4 | 25 | 592 | |||||||||||||
£ 12,212.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Travel 400 Motor type Int. stepper Motor code -IMA Horizontal load
max.
kg 113 Vertical load
max.
kg 36 Accuracy
± /200m 30µ/200mm Side load
max.
kg 36 Lead screw pitch 4 Speed
max.
mm/s 25 l1 592  | |||||||||||||||||||||||
| L3504.500-STA | 500 | Stepper | -STA | 113 | 36 | 30µ/200mm | 36 | 4 | 25 | 694 | |||||||||||||
£ 11,856.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Travel 500 Motor type Stepper Motor code -STA Horizontal load
max.
kg 113 Vertical load
max.
kg 36 Accuracy
± /200m 30µ/200mm Side load
max.
kg 36 Lead screw pitch 4 Speed
max.
mm/s 25 l1 694  | |||||||||||||||||||||||
| L3504.500-STB | 500 | Stepper & rot. enc. | -STB | 113 | 36 | 30µ/200mm | 36 | 4 | 25 | 694 | |||||||||||||
£ 12,569.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Travel 500 Motor type Stepper & rot. enc. Motor code -STB Horizontal load
max.
kg 113 Vertical load
max.
kg 36 Accuracy
± /200m 30µ/200mm Side load
max.
kg 36 Lead screw pitch 4 Speed
max.
mm/s 25 l1 694  | |||||||||||||||||||||||
| L3504.500-STC | 500 | Stepper & lin. enc. | -STC | 113 | 36 | 5µ | 36 | 4 | 25 | 694 | |||||||||||||
£ 15,408.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Travel 500 Motor type Stepper & lin. enc. Motor code -STC Horizontal load
max.
kg 113 Vertical load
max.
kg 36 Accuracy
± /200m 5µ Side load
max.
kg 36 Lead screw pitch 4 Speed
max.
mm/s 25 l1 694  | |||||||||||||||||||||||
| L3504.500-IMA | 500 | Int. stepper | -IMA | 113 | 36 | 30µ/200mm | 36 | 4 | 25 | 694 | |||||||||||||
£ 13,507.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Travel 500 Motor type Int. stepper Motor code -IMA Horizontal load
max.
kg 113 Vertical load
max.
kg 36 Accuracy
± /200m 30µ/200mm Side load
max.
kg 36 Lead screw pitch 4 Speed
max.
mm/s 25 l1 694  | |||||||||||||||||||||||
| Price & Availability | Article | Weight kg | l2 | l3 | l4 | l5 | Resolution ± | Uni-directional repeatability ± | ||||||||||||
| L3504.200-STA | 9 | 150 | - | - | 70 | 0,08µ | 1,0µ | |||||||||||||
£ 8,019.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
kg 9 l2 150 l3 - l4 - l5 70 Resolution
± 0,08µ Uni-directional repeatability
± 1,0µ  | ||||||||||||||||||||
| L3504.200-STB | 9 | 150 | - | - | 70 | 1,0µ | 1,0µ | |||||||||||||
£ 8,731.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
kg 9 l2 150 l3 - l4 - l5 70 Resolution
± 1,0µ Uni-directional repeatability
± 1,0µ  | ||||||||||||||||||||
| L3504.200-STC | 9 | 150 | - | - | 70 | 1,0µ | 1,0µ | |||||||||||||
£ 11,571.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
kg 9 l2 150 l3 - l4 - l5 70 Resolution
± 1,0µ Uni-directional repeatability
± 1,0µ  | ||||||||||||||||||||
| L3504.200-IMA | 9 | 150 | - | 100 | 70 | 1,0µ | 1,0µ | |||||||||||||
£ 9,670.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
kg 9 l2 150 l3 - l4 100 l5 70 Resolution
± 1,0µ Uni-directional repeatability
± 1,0µ  | ||||||||||||||||||||
| L3504.300-STA | 10 | 150 | 100 | - | 156 | 0,08µ | 1,0µ | |||||||||||||
£ 9,159.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
kg 10 l2 150 l3 100 l4 - l5 156 Resolution
± 0,08µ Uni-directional repeatability
± 1,0µ  | ||||||||||||||||||||
| L3504.300-STB | 10 | 150 | 100 | - | 156 | 1,0µ | 1,0µ | |||||||||||||
£ 9,872.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
kg 10 l2 150 l3 100 l4 - l5 156 Resolution
± 1,0µ Uni-directional repeatability
± 1,0µ  | ||||||||||||||||||||
| L3504.300-STC | 10 | 150 | 100 | - | 156 | 1,0µ | 1,0µ | |||||||||||||
£ 12,711.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
kg 10 l2 150 l3 100 l4 - l5 156 Resolution
± 1,0µ Uni-directional repeatability
± 1,0µ  | ||||||||||||||||||||
| L3504.300-IMA | 10 | 150 | 100 | - | 156 | 1,0µ | 1,0µ | |||||||||||||
£ 10,810.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
kg 10 l2 150 l3 100 l4 - l5 156 Resolution
± 1,0µ Uni-directional repeatability
± 1,0µ  | ||||||||||||||||||||
| L3504.400-STA | 12 | 150 | 100 | - | 112 | 0,08µ | 1,0µ | |||||||||||||
£ 10,561.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
kg 12 l2 150 l3 100 l4 - l5 112 Resolution
± 0,08µ Uni-directional repeatability
± 1,0µ  | ||||||||||||||||||||
| L3504.400-STB | 12 | 150 | 100 | - | 112 | 1,0µ | 1,0µ | |||||||||||||
£ 11,274.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
kg 12 l2 150 l3 100 l4 - l5 112 Resolution
± 1,0µ Uni-directional repeatability
± 1,0µ  | ||||||||||||||||||||
| L3504.400-STC | 12 | 150 | 100 | - | 112 | 1,0µ | 1,0µ | |||||||||||||
£ 14,113.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
kg 12 l2 150 l3 100 l4 - l5 112 Resolution
± 1,0µ Uni-directional repeatability
± 1,0µ  | ||||||||||||||||||||
| L3504.400-IMA | 12 | 150 | 100 | 100 | 112 | 1,0µ | 1,0µ | |||||||||||||
£ 12,212.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
kg 12 l2 150 l3 100 l4 100 l5 112 Resolution
± 1,0µ Uni-directional repeatability
± 1,0µ  | ||||||||||||||||||||
| L3504.500-STA | 14 | 150 | 100 | 100 | 70 | 0,08µ | 1,0µ | |||||||||||||
£ 11,856.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
kg 14 l2 150 l3 100 l4 100 l5 70 Resolution
± 0,08µ Uni-directional repeatability
± 1,0µ  | ||||||||||||||||||||
| L3504.500-STB | 14 | 150 | 100 | 100 | 70 | 1,0µ | 1,0µ | |||||||||||||
£ 12,569.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
kg 14 l2 150 l3 100 l4 100 l5 70 Resolution
± 1,0µ Uni-directional repeatability
± 1,0µ  | ||||||||||||||||||||
| L3504.500-STC | 14 | 150 | 100 | 100 | 70 | 1,0µ | 1,0µ | |||||||||||||
£ 15,408.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
kg 14 l2 150 l3 100 l4 100 l5 70 Resolution
± 1,0µ Uni-directional repeatability
± 1,0µ  | ||||||||||||||||||||
| L3504.500-IMA | 14 | 150 | 100 | 100 | 70 | 1,0µ | 1,0µ | |||||||||||||
£ 13,507.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
kg 14 l2 150 l3 100 l4 100 l5 70 Resolution
± 1,0µ Uni-directional repeatability
± 1,0µ  | ||||||||||||||||||||
Black anodised aluminium  body (6061).
Hardened linear guideways, stainless steel Acme lead screw with internally lubricated anti-backlash nut.
These are smooth running, precise and stiff linear stages. For ease of use they have separate connections for motor power and limit/encoder signals. Integrated limit switches are provided as standard.
Easy plug and play system. Controllable from PC or PLC when used in conjunction with a motion controller. Controllers come with their own software but you can also use your own pre-existing software with them such as Labview etc.
Replace -XXX in part number with the code for your preferred motor type. See the second data table for these codes and the specifications of these motors.
Motor options:
Stepper - Nema 23, high torque. 2.8 Amp/phase, 0.9 Ohm/phase, 2.5 mH/phase, 1.8°/step. Optionally with optical linear encoder or 1000 line rotary encoder.
Servo - Nema 23 brushless DC motor. Continuous stall torque 0.51Nm, peak torque 1.34 Nm. Option with 4000 count/rev optical rotary encoder with index mark.
Intelligent stepper - Nema 23 with a fully programmable motion controller inbuilt (ie no need for an external motion controller). Two +5 to +24VDC I/O lines. One 10 bit analogue input selectable 0 to +10VDC, 0 to +5VDC. RS422/485 communications. Input voltage +24VDC.
Limit switches are wired normally closed. Drawings show stepper motor configuration. See special pages for further motor options.
Max. moment loads:
Mx = 200 Nm
My = 280 Nm
For combined stages, add suffixes:
XY - for XY stage
XZ - for XZ stage
XYZ - for XYZ stage