Units | Price/unit after discount | Applied Discount |
1-1 | £ 8,731.80 | 0% |
2-4 | £ 8,295.21 | 5% |
5+ | £ 7,858.62 | 10% |
Black anodised aluminium body (6061).
Hardened linear guideways, stainless steel Acme lead screw with internally lubricated anti-backlash nut.
These are smooth running, precise and stiff linear stages. For ease of use they have separate connections for motor power and limit/encoder signals. Integrated limit switches are provided as standard.
Easy plug and play system. Controllable from PC or PLC when used in conjunction with a motion controller. Controllers come with their own software but you can also use your own pre-existing software with them such as Labview etc.
Replace -XXX in part number with the code for your preferred motor type. See the second data table for these codes and the specifications of these motors.
Motor options:
Stepper - Nema 23, high torque. 2.8 Amp/phase, 0.9 Ohm/phase, 2.5 mH/phase, 1.8°/step. Optionally with optical linear encoder or 1000 line rotary encoder.
Servo - Nema 23 brushless DC motor. Continuous stall torque 0.51Nm, peak torque 1.34 Nm. Option with 4000 count/rev optical rotary encoder with index mark.
Intelligent stepper - Nema 23 with a fully programmable motion controller inbuilt (ie no need for an external motion controller). Two +5 to +24VDC I/O lines. One 10 bit analogue input selectable 0 to +10VDC, 0 to +5VDC. RS422/485 communications. Input voltage +24VDC.
Limit switches are wired normally closed. Drawings show stepper motor configuration. See special pages for further motor options.
Max. moment loads:
Mx = 200 Nm
My = 280 Nm
For combined stages, add suffixes:
XY - for XY stage
XZ - for XZ stage
XYZ - for XYZ stage
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk