Ball Slide Assemblies
precision
Price & Availability | CAD | Order No. | Stroke | Load max. kg |
w1 | l1 | h1 | l2 | l3 | l4 | w2 | h2 | w3 | Weight g |
h3 | d1 | d2 | d3 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1030.025-013 | 13 | 3.6 | 25.4 | 25.4 | 12.7 | 31.8 | 15 | 20 | CL | 6.1 | 10.2 | 27 | 3.4 | M3 | 3.5 | 6.1 | 0.3 | 0.4 | 0.40 | ||||||||||||||||||||||||||||||||||||||
£ 213.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.025-025 | 25 | 6.8 | 25.4 | 44.5 | 12.7 | 50.8 | 35 | 40 | CL | 6.1 | 10.2 | 50 | 3.4 | M3 | 3.5 | 6.1 | 0.4 | 1.0 | 1.1 | ||||||||||||||||||||||||||||||||||||||
£ 232.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.025-038 | 38 | 11 | 25.4 | 63.5 | 12.7 | 69.9 | 54 | 57 | CL | 6.1 | 10.2 | 73 | 3.4 | M3 | 3.5 | 6.1 | 0.5 | 1.8 | 1.8 | ||||||||||||||||||||||||||||||||||||||
£ 243.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.025-050 | 50 | 14 | 25.4 | 82.6 | 12.7 | 88.8 | 70 | 75 | CL | 6.1 | 10.2 | 91 | 3.4 | M3 | 3.5 | 6.1 | 0.7 | 2.6 | 3.7 | ||||||||||||||||||||||||||||||||||||||
£ 260.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.045-025 | 25 | 11 | 44.5 | 50.8 | 19.0 | 57.2 | 35 | 40 | 20 | 10.2 | 22.1 | 127 | 4.6 | M4 | 4.6 | 8.1 | 1.0 | 0.9 | 0.9 | ||||||||||||||||||||||||||||||||||||||
£ 361.03 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.045-038 | 38 | 14 | 44.5 | 69.9 | 19.0 | 76.2 | 54 | 57 | 20 | 10.2 | 22.1 | 172 | 4.6 | M4 | 4.6 | 8.1 | 1.4 | 2.0 | 2.1 | ||||||||||||||||||||||||||||||||||||||
£ 418.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.045-050 | 50 | 19 | 44.5 | 82.6 | 19.0 | 88.9 | 65 | 70 | 20 | 10.2 | 22.1 | 209 | 4.6 | M4 | 4.6 | 8.1 | 2.0 | 3.3 | 3.5 | ||||||||||||||||||||||||||||||||||||||
£ 444.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.045-075 | 75 | 23 | 44.5 | 101.6 | 19.0 | 108.0 | 85 | 90 | 20 | 10.2 | 22.1 | 254 | 4.6 | M4 | 4.6 | 8.1 | 2.5 | 4.7 | 4.9 | ||||||||||||||||||||||||||||||||||||||
£ 466.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.067-025 | 25 | 33 | 66.5 | 66.5 | 25.4 | 66.5 | 54 | 54 | 35 | 15.7 | 38.1 | 299 | 5.3 | M5 | 5.8 | 10.0 | 4.6 | 3.8 | 4.0 | ||||||||||||||||||||||||||||||||||||||
£ 401.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.067-050 | 50 | 38 | 66.5 | 101.6 | 25.4 | 111.0 | 75 | 85 | 35 | 15.7 | 38.1 | 454 | 5.3 | M5 | 5.8 | 10.0 | 6.9 | 9.3 | 9.8 | ||||||||||||||||||||||||||||||||||||||
£ 457.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.067-075 | 75 | 46 | 66.5 | 127.0 | 25.4 | 136.4 | 100 | 110 | 35 | 15.7 | 38.1 | 567 | 5.3 | M5 | 5.8 | 10.0 | 8.4 | 14.5 | 15.3 | ||||||||||||||||||||||||||||||||||||||
£ 478.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.067-100 | 100 | 60 | 66.5 | 152.4 | 25.4 | 161.8 | 125 | 135 | 35 | 15.7 | 38.1 | 680 | 5.3 | M5 | 5.8 | 10.0 | 10.9 | 23.0 | 24.1 | ||||||||||||||||||||||||||||||||||||||
£ 518.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.067-125 | 125 | 66 | 66.5 | 203.2 | 25.4 | 212.6 | 178 | 190 | 35 | 15.7 | 38.1 | 907 | 5.3 | M5 | 5.8 | 10.0 | 11.9 | 34.4 | 36.1 | ||||||||||||||||||||||||||||||||||||||
£ 582.66 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.089-050 | 50 | 59 | 88.9 | 101.6 | 34.9 | 114.3 | 50 | 65 | 50 | 15.7 | 50.3 | 907 | 5.3 | M5 | 5.8 | 10.0 | 11.1 | 32.0 | 33.6 | ||||||||||||||||||||||||||||||||||||||
£ 518.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.089-075 | 75 | 64 | 88.9 | 146.1 | 34.9 | 158.8 | 95 | 110 | 50 | 15.7 | 50.3 | 1306 | 5.3 | M5 | 5.8 | 10.0 | 12.4 | 40.3 | 42.4 | ||||||||||||||||||||||||||||||||||||||
£ 557.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.089-125 | 125 | 73 | 88.9 | 203.2 | 34.9 | 215.9 | 150 | 175 | 50 | 15.7 | 50.3 | 1814 | 5.3 | M5 | 5.8 | 10.0 | 14.1 | 52.6 | 53.7 | ||||||||||||||||||||||||||||||||||||||
£ 649.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.089-165 | 165 | 79 | 88.9 | 260.4 | 34.9 | 273.1 | 210 | 225 | 50 | 15.7 | 50.3 | 2327 | 5.3 | M5 | 5.8 | 10.0 | 15.2 | 61.5 | 64.5 | ||||||||||||||||||||||||||||||||||||||
£ 777.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.089-225 | 225 | 91 | 88.9 | 355.6 | 34.9 | 368.3 | 305 | 320 | 50 | 15.7 | 50.3 | 3175 | 5.3 | M5 | 5.8 | 10.0 | 16.9 | 81.1 | 85.1 | ||||||||||||||||||||||||||||||||||||||
£ 1,076.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.146-125 | 125 | 68 | 146.1 | 209.6 | 50.8 | 222.3 | 150 | 175 | 100 | 24.9 | 94.0 | 4536 | 6.2 | M6 | 7.1 | 11.0 | 16.2 | 60.5 | 61.8 | ||||||||||||||||||||||||||||||||||||||
£ 998.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.146-175 | 175 | 82 | 146.1 | 304.8 | 50.8 | 317.5 | 250 | 275 | 100 | 24.9 | 94.0 | 6586 | 6.2 | M6 | 7.1 | 11.0 | 17.5 | 70.7 | 74.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,216.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1030.146-250 | 250 | 102 | 146.1 | 381.0 | 50.8 | 393.7 | 330 | 350 | 100 | 24.9 | 94.0 | 8233 | 6.2 | M6 | 7.1 | 11.0 | 19.4 | 93.2 | 97.9 | ||||||||||||||||||||||||||||||||||||||
£ 1,545.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Stroke | Load max. kg |
w1 | l1 | h1 | l2 | l3 | l4 | w2 | h2 | w3 | Weight g |
h3 | d1 | d2 | d3 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1030.025-013 | 13 | 3.6 | 25.4 | 25.4 | 12.7 | 31.8 | 15 | 20 | CL | 6.1 | 10.2 | 27 | 3.4 | M3 | 3.5 | 6.1 | 0.3 | 0.4 | 0.40 |
L1030.025-025 | 25 | 6.8 | 25.4 | 44.5 | 12.7 | 50.8 | 35 | 40 | CL | 6.1 | 10.2 | 50 | 3.4 | M3 | 3.5 | 6.1 | 0.4 | 1.0 | 1.1 |
L1030.025-038 | 38 | 11 | 25.4 | 63.5 | 12.7 | 69.9 | 54 | 57 | CL | 6.1 | 10.2 | 73 | 3.4 | M3 | 3.5 | 6.1 | 0.5 | 1.8 | 1.8 |
L1030.025-050 | 50 | 14 | 25.4 | 82.6 | 12.7 | 88.8 | 70 | 75 | CL | 6.1 | 10.2 | 91 | 3.4 | M3 | 3.5 | 6.1 | 0.7 | 2.6 | 3.7 |
L1030.045-025 | 25 | 11 | 44.5 | 50.8 | 19.0 | 57.2 | 35 | 40 | 20 | 10.2 | 22.1 | 127 | 4.6 | M4 | 4.6 | 8.1 | 1.0 | 0.9 | 0.9 |
L1030.045-038 | 38 | 14 | 44.5 | 69.9 | 19.0 | 76.2 | 54 | 57 | 20 | 10.2 | 22.1 | 172 | 4.6 | M4 | 4.6 | 8.1 | 1.4 | 2.0 | 2.1 |
L1030.045-050 | 50 | 19 | 44.5 | 82.6 | 19.0 | 88.9 | 65 | 70 | 20 | 10.2 | 22.1 | 209 | 4.6 | M4 | 4.6 | 8.1 | 2.0 | 3.3 | 3.5 |
L1030.045-075 | 75 | 23 | 44.5 | 101.6 | 19.0 | 108.0 | 85 | 90 | 20 | 10.2 | 22.1 | 254 | 4.6 | M4 | 4.6 | 8.1 | 2.5 | 4.7 | 4.9 |
L1030.067-025 | 25 | 33 | 66.5 | 66.5 | 25.4 | 66.5 | 54 | 54 | 35 | 15.7 | 38.1 | 299 | 5.3 | M5 | 5.8 | 10.0 | 4.6 | 3.8 | 4.0 |
L1030.067-050 | 50 | 38 | 66.5 | 101.6 | 25.4 | 111.0 | 75 | 85 | 35 | 15.7 | 38.1 | 454 | 5.3 | M5 | 5.8 | 10.0 | 6.9 | 9.3 | 9.8 |
L1030.067-075 | 75 | 46 | 66.5 | 127.0 | 25.4 | 136.4 | 100 | 110 | 35 | 15.7 | 38.1 | 567 | 5.3 | M5 | 5.8 | 10.0 | 8.4 | 14.5 | 15.3 |
L1030.067-100 | 100 | 60 | 66.5 | 152.4 | 25.4 | 161.8 | 125 | 135 | 35 | 15.7 | 38.1 | 680 | 5.3 | M5 | 5.8 | 10.0 | 10.9 | 23.0 | 24.1 |
L1030.067-125 | 125 | 66 | 66.5 | 203.2 | 25.4 | 212.6 | 178 | 190 | 35 | 15.7 | 38.1 | 907 | 5.3 | M5 | 5.8 | 10.0 | 11.9 | 34.4 | 36.1 |
L1030.089-050 | 50 | 59 | 88.9 | 101.6 | 34.9 | 114.3 | 50 | 65 | 50 | 15.7 | 50.3 | 907 | 5.3 | M5 | 5.8 | 10.0 | 11.1 | 32.0 | 33.6 |
L1030.089-075 | 75 | 64 | 88.9 | 146.1 | 34.9 | 158.8 | 95 | 110 | 50 | 15.7 | 50.3 | 1306 | 5.3 | M5 | 5.8 | 10.0 | 12.4 | 40.3 | 42.4 |
L1030.089-125 | 125 | 73 | 88.9 | 203.2 | 34.9 | 215.9 | 150 | 175 | 50 | 15.7 | 50.3 | 1814 | 5.3 | M5 | 5.8 | 10.0 | 14.1 | 52.6 | 53.7 |
L1030.089-165 | 165 | 79 | 88.9 | 260.4 | 34.9 | 273.1 | 210 | 225 | 50 | 15.7 | 50.3 | 2327 | 5.3 | M5 | 5.8 | 10.0 | 15.2 | 61.5 | 64.5 |
L1030.089-225 | 225 | 91 | 88.9 | 355.6 | 34.9 | 368.3 | 305 | 320 | 50 | 15.7 | 50.3 | 3175 | 5.3 | M5 | 5.8 | 10.0 | 16.9 | 81.1 | 85.1 |
L1030.146-125 | 125 | 68 | 146.1 | 209.6 | 50.8 | 222.3 | 150 | 175 | 100 | 24.9 | 94.0 | 4536 | 6.2 | M6 | 7.1 | 11.0 | 16.2 | 60.5 | 61.8 |
L1030.146-175 | 175 | 82 | 146.1 | 304.8 | 50.8 | 317.5 | 250 | 275 | 100 | 24.9 | 94.0 | 6586 | 6.2 | M6 | 7.1 | 11.0 | 17.5 | 70.7 | 74.2 |
L1030.146-250 | 250 | 102 | 146.1 | 381.0 | 50.8 | 393.7 | 330 | 350 | 100 | 24.9 | 94.0 | 8233 | 6.2 | M6 | 7.1 | 11.0 | 19.4 | 93.2 | 97.9 |
Aluminium carriage and base.
Hardened stainless steel balls, shafts and preload gibs.
Straight line accuracy: 1µ/25mm of travel.
Positional repeatability: 0.5µ.
Coefficient of friction: 0,002.
Carriage surface flat to 3µ/25mm. Carriage and base ground to optical flatness.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).