Ball Slide Assemblies
precision
Price & Availability | CAD | Order No. | Stroke | Load max. kg |
w1 | l1 | h1 | l2 | l3 | l4 | w2 | h2 | w3 | Weight g |
h3 | d1 | d2 | d3 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1028.025-025 | 25 | 5.4 | 25.4 | 65.0 | 12.7 | 57 | - | 57 | 10 | 6.4 | 10.2 | 57 | 3.4 | 3.5 | 6.1 | M4 | 0.3 | 1.0 | 1.0 | ||||||||||||||||||||||||||||||||||||||
£ 192.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1028.025-050 | 50 | 9.1 | 25.4 | 90.4 | 12.7 | 83 | - | 83 | 10 | 6.4 | 10.2 | 79 | 3.4 | 3.5 | 6.1 | M4 | 0.6 | 2.0 | 2.7 | ||||||||||||||||||||||||||||||||||||||
£ 202.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1028.025-075 | 75 | 10.0 | 25.4 | 115.8 | 12.7 | 108 | - | 108 | 10 | 6.4 | 10.2 | 102 | 3.4 | 3.5 | 6.1 | M4 | 0.8 | 3.2 | 3.7 | ||||||||||||||||||||||||||||||||||||||
£ 210.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1028.045-025 | 25 | 9.1 | 44.5 | 50.8 | 19.0 | 35 | - | 38 | 20 | 10.2 | 22.1 | 113 | 4.4 | 4.6 | 8.1 | M4 | 1.0 | 0.9 | 0.9 | ||||||||||||||||||||||||||||||||||||||
£ 213.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1028.045-038 | 38 | 15.0 | 44.5 | 69.9 | 19.0 | 54 | - | 54 | 20 | 10.2 | 22.1 | 154 | 4.4 | 4.6 | 8.1 | M4 | 1.4 | 2.0 | 2.1 | ||||||||||||||||||||||||||||||||||||||
£ 221.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1028.045-050 | 50 | 20.0 | 44.5 | 82.6 | 19.0 | 65 | - | 65 | 20 | 10.2 | 22.1 | 186 | 4.4 | 4.6 | 8.1 | M4 | 2.0 | 3.3 | 3.5 | ||||||||||||||||||||||||||||||||||||||
£ 232.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1028.045-075 | 75 | 25.0 | 44.5 | 101.6 | 19.0 | 85 | - | 85 | 20 | 10.2 | 22.1 | 227 | 4.4 | 4.6 | 8.1 | M4 | 2.5 | 4.7 | 4.9 | ||||||||||||||||||||||||||||||||||||||
£ 243.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1028.045-100 | 100 | 28.0 | 44.5 | 127.0 | 19.0 | 115 | - | 115 | 20 | 10.2 | 22.1 | 286 | 4.4 | 4.6 | 8.1 | M4 | 2.9 | 9.5 | 10.0 | ||||||||||||||||||||||||||||||||||||||
£ 255.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1028.067-025 | 25 | 16.0 | 66.5 | 66.5 | 25.4 | 54 | - | 54 | 35 | 15.5 | 38.1 | 295 | 5.3 | 5.8 | 10 | M5 | 2.5 | 1.9 | 2.0 | ||||||||||||||||||||||||||||||||||||||
£ 232.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1028.067-050 | 50 | 29.0 | 66.5 | 101.6 | 25.4 | 75 | - | 75 | 35 | 15.5 | 38.1 | 453 | 5.3 | 5.8 | 10 | M5 | 5.1 | 6.9 | 7.2 | ||||||||||||||||||||||||||||||||||||||
£ 243.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1028.067-075 | 75 | 42.0 | 66.5 | 127.0 | 25.4 | 100 | - | 100 | 35 | 15.5 | 38.1 | 567 | 5.3 | 5.8 | 10 | M5 | 7.2 | 12.5 | 13.1 | ||||||||||||||||||||||||||||||||||||||
£ 260.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1028.067-100 | 100 | 55.0 | 66.5 | 152.4 | 25.4 | 125 | - | 125 | 35 | 15.5 | 38.1 | 680 | 5.3 | 5.8 | 10 | M5 | 9.7 | 20.5 | 21.5 | ||||||||||||||||||||||||||||||||||||||
£ 284.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1028.067-125 | 125 | 63.0 | 66.5 | 203.2 | 25.4 | 175 | - | 187 | 35 | 15.5 | 38.1 | 794 | 5.3 | 5.8 | 10 | M5 | 11.1 | 32.0 | 33.6 | ||||||||||||||||||||||||||||||||||||||
£ 310.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1028.067-150 | 150 | 70.0 | 66.5 | 228.6 | 25.4 | 150 | 75 | 178 | 35 | 15.5 | 38.1 | 1021 | 5.3 | 5.8 | 10 | M5 | 12.3 | 40.3 | 42.3 | ||||||||||||||||||||||||||||||||||||||
£ 370.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1028.127-075 | 75 | 42.0 | 127.0 | 127.0 | 25.4 | 100 | 50 | 100 | 100 | 15.5 | 98.3 | 1021 | 6.2 | 7.1 | 11 | M6 | 8.3 | 14.4 | 15.1 | ||||||||||||||||||||||||||||||||||||||
£ 518.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1028.127-125 | 125 | 64.0 | 127.0 | 177.8 | 25.4 | 150 | 75 | 150 | 100 | 15.5 | 98.3 | 1474 | 6.2 | 7.1 | 11 | M6 | 16.4 | 61.0 | 61.8 | ||||||||||||||||||||||||||||||||||||||
£ 572.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1028.127-175 | 175 | 77.0 | 127.0 | 228.6 | 25.4 | 200 | 100 | 200 | 100 | 15.5 | 98.3 | 1928 | 6.2 | 7.1 | 11 | M6 | 17.8 | 71.0 | 74.5 | ||||||||||||||||||||||||||||||||||||||
£ 690.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Stroke | Load max. kg |
w1 | l1 | h1 | l2 | l3 | l4 | w2 | h2 | w3 | Weight g |
h3 | d1 | d2 | d3 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1028.025-025 | 25 | 5.4 | 25.4 | 65.0 | 12.7 | 57 | - | 57 | 10 | 6.4 | 10.2 | 57 | 3.4 | 3.5 | 6.1 | M4 | 0.3 | 1.0 | 1.0 |
L1028.025-050 | 50 | 9.1 | 25.4 | 90.4 | 12.7 | 83 | - | 83 | 10 | 6.4 | 10.2 | 79 | 3.4 | 3.5 | 6.1 | M4 | 0.6 | 2.0 | 2.7 |
L1028.025-075 | 75 | 10.0 | 25.4 | 115.8 | 12.7 | 108 | - | 108 | 10 | 6.4 | 10.2 | 102 | 3.4 | 3.5 | 6.1 | M4 | 0.8 | 3.2 | 3.7 |
L1028.045-025 | 25 | 9.1 | 44.5 | 50.8 | 19.0 | 35 | - | 38 | 20 | 10.2 | 22.1 | 113 | 4.4 | 4.6 | 8.1 | M4 | 1.0 | 0.9 | 0.9 |
L1028.045-038 | 38 | 15.0 | 44.5 | 69.9 | 19.0 | 54 | - | 54 | 20 | 10.2 | 22.1 | 154 | 4.4 | 4.6 | 8.1 | M4 | 1.4 | 2.0 | 2.1 |
L1028.045-050 | 50 | 20.0 | 44.5 | 82.6 | 19.0 | 65 | - | 65 | 20 | 10.2 | 22.1 | 186 | 4.4 | 4.6 | 8.1 | M4 | 2.0 | 3.3 | 3.5 |
L1028.045-075 | 75 | 25.0 | 44.5 | 101.6 | 19.0 | 85 | - | 85 | 20 | 10.2 | 22.1 | 227 | 4.4 | 4.6 | 8.1 | M4 | 2.5 | 4.7 | 4.9 |
L1028.045-100 | 100 | 28.0 | 44.5 | 127.0 | 19.0 | 115 | - | 115 | 20 | 10.2 | 22.1 | 286 | 4.4 | 4.6 | 8.1 | M4 | 2.9 | 9.5 | 10.0 |
L1028.067-025 | 25 | 16.0 | 66.5 | 66.5 | 25.4 | 54 | - | 54 | 35 | 15.5 | 38.1 | 295 | 5.3 | 5.8 | 10 | M5 | 2.5 | 1.9 | 2.0 |
L1028.067-050 | 50 | 29.0 | 66.5 | 101.6 | 25.4 | 75 | - | 75 | 35 | 15.5 | 38.1 | 453 | 5.3 | 5.8 | 10 | M5 | 5.1 | 6.9 | 7.2 |
L1028.067-075 | 75 | 42.0 | 66.5 | 127.0 | 25.4 | 100 | - | 100 | 35 | 15.5 | 38.1 | 567 | 5.3 | 5.8 | 10 | M5 | 7.2 | 12.5 | 13.1 |
L1028.067-100 | 100 | 55.0 | 66.5 | 152.4 | 25.4 | 125 | - | 125 | 35 | 15.5 | 38.1 | 680 | 5.3 | 5.8 | 10 | M5 | 9.7 | 20.5 | 21.5 |
L1028.067-125 | 125 | 63.0 | 66.5 | 203.2 | 25.4 | 175 | - | 187 | 35 | 15.5 | 38.1 | 794 | 5.3 | 5.8 | 10 | M5 | 11.1 | 32.0 | 33.6 |
L1028.067-150 | 150 | 70.0 | 66.5 | 228.6 | 25.4 | 150 | 75 | 178 | 35 | 15.5 | 38.1 | 1021 | 5.3 | 5.8 | 10 | M5 | 12.3 | 40.3 | 42.3 |
L1028.127-075 | 75 | 42.0 | 127.0 | 127.0 | 25.4 | 100 | 50 | 100 | 100 | 15.5 | 98.3 | 1021 | 6.2 | 7.1 | 11 | M6 | 8.3 | 14.4 | 15.1 |
L1028.127-125 | 125 | 64.0 | 127.0 | 177.8 | 25.4 | 150 | 75 | 150 | 100 | 15.5 | 98.3 | 1474 | 6.2 | 7.1 | 11 | M6 | 16.4 | 61.0 | 61.8 |
L1028.127-175 | 175 | 77.0 | 127.0 | 228.6 | 25.4 | 200 | 100 | 200 | 100 | 15.5 | 98.3 | 1928 | 6.2 | 7.1 | 11 | M6 | 17.8 | 71.0 | 74.5 |
Aluminium carriage and base.
Hardened stainless steel balls, shafts and preload gibs.
Straight line accuracy: 3µ/25mm of travel.
Positional repeatability: 1µ.
Coefficient of friction: 0,002.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).