Price & Availability | CAD | Order No. | Stroke | Load max. kg |
w1 | l1 | h1 | l2 | l3 | l4 | w2 | h2 | Weight g |
w3 | h3 | d1 | d2 | d3 | Moment Mx max. Nm |
h4 | Moment My max. Nm |
Moment Mz max. Nm |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1036.045-025 | 25 | 41 | 44.5 | 50.8 | 26.2 | 57.2 | 35 | 40 | 20 | 17.3 | 172 | 33 | 7.1 | M4 | 4.6 | 8.1 | 5.04 | 4.6 | 5.31 | 5.58 | ||||||||||||||||||||||||||||||||
£ 434.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1036.045-038 | 38 | 52 | 44.5 | 69.9 | 26.2 | 76.2 | 54 | 57 | 20 | 17.3 | 236 | 33 | 7.1 | M4 | 4.6 | 8.1 | 5.61 | 4.6 | 8.29 | 8.58 | ||||||||||||||||||||||||||||||||
£ 492.06 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1036.045-050 | 50 | 59 | 44.5 | 82.6 | 26.2 | 88.9 | 65 | 70 | 50 | 17.3 | 277 | 33 | 7.1 | M4 | 4.6 | 8.1 | 6.73 | 4.6 | 10.6 | 11.1 | ||||||||||||||||||||||||||||||||
£ 542.24 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1036.045-075 | 75 | 64 | 44.5 | 101.6 | 26.2 | 108.0 | 85 | 90 | 20 | 17.3 | 340 | 33 | 7.1 | M4 | 4.6 | 8.1 | 7.85 | 4.6 | 12.4 | 13.0 | ||||||||||||||||||||||||||||||||
£ 565.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1036.067-025 | 25 | 100 | 66.5 | 66.9 | 34.9 | 66.5 | 54 | 54 | 35 | 25.4 | 413 | 52 | 9.4 | M5 | 5.8 | 10.0 | 17.9 | 5.3 | 14.9 | 15.6 | ||||||||||||||||||||||||||||||||
£ 472.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1036.067-050 | 50 | 114 | 66.5 | 101.6 | 34.9 | 111.0 | 75 | 85 | 35 | 25.4 | 635 | 52 | 9.4 | M5 | 5.8 | 10.0 | 20.4 | 5.3 | 25.4 | 26.7 | ||||||||||||||||||||||||||||||||
£ 549.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1036.067-075 | 75 | 159 | 66.5 | 127.0 | 34.9 | 136.4 | 100 | 110 | 35 | 25.4 | 794 | 52 | 9.4 | M5 | 5.8 | 10.0 | 28.4 | 5.3 | 47.1 | 49.5 | ||||||||||||||||||||||||||||||||
£ 577.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1036.067-100 | 100 | 177 | 66.5 | 152.4 | 34.9 | 161.8 | 125 | 135 | 35 | 25.4 | 953 | 52 | 9.4 | M5 | 5.8 | 10.0 | 37.7 | 5.3 | 65.6 | 68.9 | ||||||||||||||||||||||||||||||||
£ 621.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1036.067-125 | 125 | 191 | 66.5 | 203.2 | 34.9 | 212.6 | 178 | 190 | 35 | 25.4 | 1270 | 52 | 9.4 | M5 | 5.8 | 10.0 | 43.3 | 5.3 | 75.5 | 79.2 | ||||||||||||||||||||||||||||||||
£ 703.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1036.089-050 | 50 | 118 | 88.9 | 101.6 | 44.5 | 114.3 | 50 | 65 | 50 | 25.0 | 1134 | 70 | 9.4 | M5 | 5.8 | 10.0 | 19.5 | 5.3 | 56.1 | 58.9 | ||||||||||||||||||||||||||||||||
£ 621.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1036.089-075 | 75 | 127 | 88.9 | 146.1 | 44.5 | 158.8 | 95 | 110 | 50 | 25.0 | 1628 | 70 | 9.4 | M5 | 5.8 | 10.0 | 21.6 | 5.3 | 70.6 | 74.1 | ||||||||||||||||||||||||||||||||
£ 667.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1036.089-125 | 125 | 145 | 88.9 | 203.2 | 44.5 | 215.9 | 150 | 175 | 50 | 25.0 | 2268 | 70 | 9.4 | M5 | 5.8 | 10.0 | 24.6 | 5.3 | 92.0 | 94.0 | ||||||||||||||||||||||||||||||||
£ 779.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1036.089-165 | 165 | 159 | 88.9 | 260.4 | 44.5 | 273.1 | 210 | 225 | 50 | 25.0 | 2908 | 70 | 9.4 | M5 | 5.8 | 10.0 | 26.7 | 5.3 | 108 | 112 | ||||||||||||||||||||||||||||||||
£ 954.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1036.089-225 | 225 | 182 | 88.9 | 355.6 | 44.5 | 368.3 | 305 | 320 | 50 | 25.0 | 3969 | 70 | 9.4 | M5 | 5.8 | 10.0 | 29.6 | 5.3 | 142 | 158 | ||||||||||||||||||||||||||||||||
£ 1,297.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1036.146-125 | 125 | 136 | 146.1 | 209.6 | 60.3 | 222.3 | 150 | 175 | 100 | 34.3 | 5443 | 127 | 9.4 | M6 | 7.1 | 11.0 | 28.3 | 6.2 | 106 | 108 | ||||||||||||||||||||||||||||||||
£ 1,198.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1036.146-175 | 175 | 163 | 146.1 | 304.8 | 60.3 | 317.5 | 250 | 275 | 100 | 34.3 | 7893 | 127 | 9.4 | M6 | 7.1 | 11.0 | 30.7 | 6.2 | 124 | 130 | ||||||||||||||||||||||||||||||||
£ 1,445.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1036.146-250 | 250 | 204 | 146.1 | 381.0 | 60.3 | 393.7 | 330 | 350 | 100 | 34.3 | 9870 | 127 | 9.4 | M6 | 7.1 | 11.0 | 34.0 | 6.2 | 163 | 171 | ||||||||||||||||||||||||||||||||
£ 1,846.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Stroke | Load max. kg |
w1 | l1 | h1 | l2 | l3 | l4 | w2 | h2 | Weight g |
w3 | h3 | d1 | d2 | d3 | Moment Mx max. Nm |
h4 | Moment My max. Nm |
Moment Mz max. Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1036.045-025 | 25 | 41 | 44.5 | 50.8 | 26.2 | 57.2 | 35 | 40 | 20 | 17.3 | 172 | 33 | 7.1 | M4 | 4.6 | 8.1 | 5.04 | 4.6 | 5.31 | 5.58 |
L1036.045-038 | 38 | 52 | 44.5 | 69.9 | 26.2 | 76.2 | 54 | 57 | 20 | 17.3 | 236 | 33 | 7.1 | M4 | 4.6 | 8.1 | 5.61 | 4.6 | 8.29 | 8.58 |
L1036.045-050 | 50 | 59 | 44.5 | 82.6 | 26.2 | 88.9 | 65 | 70 | 50 | 17.3 | 277 | 33 | 7.1 | M4 | 4.6 | 8.1 | 6.73 | 4.6 | 10.6 | 11.1 |
L1036.045-075 | 75 | 64 | 44.5 | 101.6 | 26.2 | 108.0 | 85 | 90 | 20 | 17.3 | 340 | 33 | 7.1 | M4 | 4.6 | 8.1 | 7.85 | 4.6 | 12.4 | 13.0 |
L1036.067-025 | 25 | 100 | 66.5 | 66.9 | 34.9 | 66.5 | 54 | 54 | 35 | 25.4 | 413 | 52 | 9.4 | M5 | 5.8 | 10.0 | 17.9 | 5.3 | 14.9 | 15.6 |
L1036.067-050 | 50 | 114 | 66.5 | 101.6 | 34.9 | 111.0 | 75 | 85 | 35 | 25.4 | 635 | 52 | 9.4 | M5 | 5.8 | 10.0 | 20.4 | 5.3 | 25.4 | 26.7 |
L1036.067-075 | 75 | 159 | 66.5 | 127.0 | 34.9 | 136.4 | 100 | 110 | 35 | 25.4 | 794 | 52 | 9.4 | M5 | 5.8 | 10.0 | 28.4 | 5.3 | 47.1 | 49.5 |
L1036.067-100 | 100 | 177 | 66.5 | 152.4 | 34.9 | 161.8 | 125 | 135 | 35 | 25.4 | 953 | 52 | 9.4 | M5 | 5.8 | 10.0 | 37.7 | 5.3 | 65.6 | 68.9 |
L1036.067-125 | 125 | 191 | 66.5 | 203.2 | 34.9 | 212.6 | 178 | 190 | 35 | 25.4 | 1270 | 52 | 9.4 | M5 | 5.8 | 10.0 | 43.3 | 5.3 | 75.5 | 79.2 |
L1036.089-050 | 50 | 118 | 88.9 | 101.6 | 44.5 | 114.3 | 50 | 65 | 50 | 25.0 | 1134 | 70 | 9.4 | M5 | 5.8 | 10.0 | 19.5 | 5.3 | 56.1 | 58.9 |
L1036.089-075 | 75 | 127 | 88.9 | 146.1 | 44.5 | 158.8 | 95 | 110 | 50 | 25.0 | 1628 | 70 | 9.4 | M5 | 5.8 | 10.0 | 21.6 | 5.3 | 70.6 | 74.1 |
L1036.089-125 | 125 | 145 | 88.9 | 203.2 | 44.5 | 215.9 | 150 | 175 | 50 | 25.0 | 2268 | 70 | 9.4 | M5 | 5.8 | 10.0 | 24.6 | 5.3 | 92.0 | 94.0 |
L1036.089-165 | 165 | 159 | 88.9 | 260.4 | 44.5 | 273.1 | 210 | 225 | 50 | 25.0 | 2908 | 70 | 9.4 | M5 | 5.8 | 10.0 | 26.7 | 5.3 | 108 | 112 |
L1036.089-225 | 225 | 182 | 88.9 | 355.6 | 44.5 | 368.3 | 305 | 320 | 50 | 25.0 | 3969 | 70 | 9.4 | M5 | 5.8 | 10.0 | 29.6 | 5.3 | 142 | 158 |
L1036.146-125 | 125 | 136 | 146.1 | 209.6 | 60.3 | 222.3 | 150 | 175 | 100 | 34.3 | 5443 | 127 | 9.4 | M6 | 7.1 | 11.0 | 28.3 | 6.2 | 106 | 108 |
L1036.146-175 | 175 | 163 | 146.1 | 304.8 | 60.3 | 317.5 | 250 | 275 | 100 | 34.3 | 7893 | 127 | 9.4 | M6 | 7.1 | 11.0 | 30.7 | 6.2 | 124 | 130 |
L1036.146-250 | 250 | 204 | 146.1 | 381.0 | 60.3 | 393.7 | 330 | 350 | 100 | 34.3 | 9870 | 127 | 9.4 | M6 | 7.1 | 11.0 | 34.0 | 6.2 | 163 | 171 |
Aluminium carriage and base.
Hardened stainless steel rollers, shafts and preload gibs.
Flanged base with cross rollers offers the ultimate in accuracy, capacity and stability.
Straight line accuracy: 1µ/25mm of travel.
Positional repeatability: 0,5µ.
Coefficient of friction: 0,002.
Carriage surface flat to 3µ/25mm.
Carriage and base ground to optical flatness.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).