Ball Slide Assemblies
precision
Price & Availability | CAD | Order No. | Stroke | Load max. kg |
w1 | l1 | h1 | l2 | l3 | l4 | w2 | h2 | Weight g |
w3 | h3 | d1 | d2 | d3 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1034.025-013 | 13 | 3.6 | 25.4 | 25.4 | 19.1 | 15 | 20 | 31.8 | Centre | 12.7 | 36 | 19 | 3.4 | M3 | 6.1 | 3.5 | 0.3 | 0.4 | 0.4 | ||||||||||||||||||||||||||||||||
£ 260.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1034.025-025 | 25 | 6.8 | 25.4 | 44.5 | 19.1 | 35 | 40 | 50.8 | Centre | 12.7 | 64 | 19 | 3.4 | M3 | 6.1 | 3.5 | 0.4 | 1.0 | 1.1 | ||||||||||||||||||||||||||||||||
£ 284.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1034.025-038 | 38 | 11.0 | 25.4 | 63.5 | 19.1 | 54 | 57 | 69.9 | Centre | 12.7 | 91 | 19 | 3.4 | M3 | 6.1 | 3.5 | 0.5 | 1.8 | 1.8 | ||||||||||||||||||||||||||||||||
£ 299.70 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1034.025-050 | 50 | 14.0 | 25.4 | 82.6 | 19.1 | 70 | 75 | 88.9 | Centre | 12.7 | 118 | 19 | 3.4 | M3 | 6.1 | 3.5 | 0.7 | 2.6 | 3.7 | ||||||||||||||||||||||||||||||||
£ 338.73 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1034.045-025 | 25 | 11.0 | 44.5 | 50.8 | 26.2 | 35 | 40 | 57.2 | 20 | 17.3 | 172 | 33 | 4.6 | M4 | 8.1 | 4.6 | 1.0 | 0.9 | 0.9 | ||||||||||||||||||||||||||||||||
£ 401.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1034.045-038 | 38 | 14.0 | 44.5 | 69.9 | 26.2 | 54 | 57 | 76.2 | 20 | 17.3 | 236 | 33 | 4.6 | M4 | 8.1 | 4.6 | 1.4 | 2.0 | 2.1 | ||||||||||||||||||||||||||||||||
£ 444.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1034.045-050 | 50 | 19.0 | 44.5 | 82.6 | 26.2 | 65 | 70 | 88.9 | 20 | 17.3 | 277 | 33 | 4.6 | M4 | 8.1 | 4.6 | 2.0 | 3.3 | 3.5 | ||||||||||||||||||||||||||||||||
£ 478.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1034.045-075 | 75 | 23.0 | 44.5 | 101.6 | 26.2 | 85 | 90 | 108.0 | 20 | 17.3 | 340 | 33 | 4.6 | M4 | 8.1 | 4.6 | 2.5 | 4.7 | 4.9 | ||||||||||||||||||||||||||||||||
£ 493.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1034.067-025 | 25 | 33.0 | 66.5 | 66.5 | 34.9 | 54 | 54 | 66.5 | 35 | 25.4 | 413 | 52 | 5.3 | M5 | 10.0 | 5.8 | 4.6 | 3.8 | 4.0 | ||||||||||||||||||||||||||||||||
£ 427.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1034.067-050 | 50 | 38.0 | 66.5 | 101.6 | 34.9 | 75 | 85 | 111.0 | 35 | 25.4 | 635 | 52 | 5.3 | M5 | 10.0 | 5.8 | 6.9 | 9.3 | 9.8 | ||||||||||||||||||||||||||||||||
£ 487.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1034.067-075 | 75 | 46.0 | 66.5 | 127.0 | 34.9 | 100 | 110 | 136.4 | 35 | 25.4 | 794 | 52 | 5.3 | M5 | 10.0 | 5.8 | 8.4 | 14.5 | 15.2 | ||||||||||||||||||||||||||||||||
£ 518.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1034.067-100 | 100 | 60.0 | 66.5 | 152.4 | 34.9 | 125 | 135 | 161.8 | 35 | 25.4 | 953 | 52 | 5.3 | M5 | 10.0 | 5.8 | 10.8 | 22.9 | 24.1 | ||||||||||||||||||||||||||||||||
£ 557.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1034.067-125 | 125 | 66.0 | 66.5 | 203.2 | 34.9 | 178 | 190 | 212.6 | 35 | 25.4 | 1270 | 52 | 5.3 | M5 | 10.0 | 5.8 | 11.9 | 34.4 | 36.1 | ||||||||||||||||||||||||||||||||
£ 632.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1034.089-050 | 50 | 59.0 | 88.9 | 101.6 | 44.5 | 50 | 65 | 114.3 | 50 | 25.0 | 1134 | 70 | 5.3 | M5 | 10.0 | 5.8 | 11.1 | 32.0 | 33.6 | ||||||||||||||||||||||||||||||||
£ 545.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1034.089-075 | 75 | 64.0 | 88.9 | 146.1 | 44.5 | 95 | 110 | 158.8 | 50 | 25.0 | 1628 | 70 | 5.3 | M5 | 10.0 | 5.8 | 12.3 | 40.3 | 42.3 | ||||||||||||||||||||||||||||||||
£ 582.66 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1034.089-125 | 125 | 73.0 | 88.9 | 203.2 | 44.5 | 150 | 175 | 215.9 | 50 | 25.0 | 2268 | 70 | 5.3 | M5 | 10.0 | 5.8 | 14.0 | 52.5 | 53.7 | ||||||||||||||||||||||||||||||||
£ 683.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1034.089-165 | 165 | 79.0 | 88.9 | 260.4 | 44.5 | 210 | 225 | 273.1 | 50 | 25.0 | 2908 | 70 | 5.3 | M5 | 10.0 | 5.8 | 15.2 | 61.4 | 64.5 | ||||||||||||||||||||||||||||||||
£ 836.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1034.089-225 | 225 | 91.0 | 88.9 | 355.6 | 44.5 | 305 | 320 | 368.3 | 50 | 25.0 | 3969 | 70 | 5.3 | M5 | 10.0 | 5.8 | 16.8 | 81.0 | 85.1 | ||||||||||||||||||||||||||||||||
£ 1,129.08 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Stroke | Load max. kg |
w1 | l1 | h1 | l2 | l3 | l4 | w2 | h2 | Weight g |
w3 | h3 | d1 | d2 | d3 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1034.025-013 | 13 | 3.6 | 25.4 | 25.4 | 19.1 | 15 | 20 | 31.8 | Centre | 12.7 | 36 | 19 | 3.4 | M3 | 6.1 | 3.5 | 0.3 | 0.4 | 0.4 |
L1034.025-025 | 25 | 6.8 | 25.4 | 44.5 | 19.1 | 35 | 40 | 50.8 | Centre | 12.7 | 64 | 19 | 3.4 | M3 | 6.1 | 3.5 | 0.4 | 1.0 | 1.1 |
L1034.025-038 | 38 | 11.0 | 25.4 | 63.5 | 19.1 | 54 | 57 | 69.9 | Centre | 12.7 | 91 | 19 | 3.4 | M3 | 6.1 | 3.5 | 0.5 | 1.8 | 1.8 |
L1034.025-050 | 50 | 14.0 | 25.4 | 82.6 | 19.1 | 70 | 75 | 88.9 | Centre | 12.7 | 118 | 19 | 3.4 | M3 | 6.1 | 3.5 | 0.7 | 2.6 | 3.7 |
L1034.045-025 | 25 | 11.0 | 44.5 | 50.8 | 26.2 | 35 | 40 | 57.2 | 20 | 17.3 | 172 | 33 | 4.6 | M4 | 8.1 | 4.6 | 1.0 | 0.9 | 0.9 |
L1034.045-038 | 38 | 14.0 | 44.5 | 69.9 | 26.2 | 54 | 57 | 76.2 | 20 | 17.3 | 236 | 33 | 4.6 | M4 | 8.1 | 4.6 | 1.4 | 2.0 | 2.1 |
L1034.045-050 | 50 | 19.0 | 44.5 | 82.6 | 26.2 | 65 | 70 | 88.9 | 20 | 17.3 | 277 | 33 | 4.6 | M4 | 8.1 | 4.6 | 2.0 | 3.3 | 3.5 |
L1034.045-075 | 75 | 23.0 | 44.5 | 101.6 | 26.2 | 85 | 90 | 108.0 | 20 | 17.3 | 340 | 33 | 4.6 | M4 | 8.1 | 4.6 | 2.5 | 4.7 | 4.9 |
L1034.067-025 | 25 | 33.0 | 66.5 | 66.5 | 34.9 | 54 | 54 | 66.5 | 35 | 25.4 | 413 | 52 | 5.3 | M5 | 10.0 | 5.8 | 4.6 | 3.8 | 4.0 |
L1034.067-050 | 50 | 38.0 | 66.5 | 101.6 | 34.9 | 75 | 85 | 111.0 | 35 | 25.4 | 635 | 52 | 5.3 | M5 | 10.0 | 5.8 | 6.9 | 9.3 | 9.8 |
L1034.067-075 | 75 | 46.0 | 66.5 | 127.0 | 34.9 | 100 | 110 | 136.4 | 35 | 25.4 | 794 | 52 | 5.3 | M5 | 10.0 | 5.8 | 8.4 | 14.5 | 15.2 |
L1034.067-100 | 100 | 60.0 | 66.5 | 152.4 | 34.9 | 125 | 135 | 161.8 | 35 | 25.4 | 953 | 52 | 5.3 | M5 | 10.0 | 5.8 | 10.8 | 22.9 | 24.1 |
L1034.067-125 | 125 | 66.0 | 66.5 | 203.2 | 34.9 | 178 | 190 | 212.6 | 35 | 25.4 | 1270 | 52 | 5.3 | M5 | 10.0 | 5.8 | 11.9 | 34.4 | 36.1 |
L1034.089-050 | 50 | 59.0 | 88.9 | 101.6 | 44.5 | 50 | 65 | 114.3 | 50 | 25.0 | 1134 | 70 | 5.3 | M5 | 10.0 | 5.8 | 11.1 | 32.0 | 33.6 |
L1034.089-075 | 75 | 64.0 | 88.9 | 146.1 | 44.5 | 95 | 110 | 158.8 | 50 | 25.0 | 1628 | 70 | 5.3 | M5 | 10.0 | 5.8 | 12.3 | 40.3 | 42.3 |
L1034.089-125 | 125 | 73.0 | 88.9 | 203.2 | 44.5 | 150 | 175 | 215.9 | 50 | 25.0 | 2268 | 70 | 5.3 | M5 | 10.0 | 5.8 | 14.0 | 52.5 | 53.7 |
L1034.089-165 | 165 | 79.0 | 88.9 | 260.4 | 44.5 | 210 | 225 | 273.1 | 50 | 25.0 | 2908 | 70 | 5.3 | M5 | 10.0 | 5.8 | 15.2 | 61.4 | 64.5 |
L1034.089-225 | 225 | 91.0 | 88.9 | 355.6 | 44.5 | 305 | 320 | 368.3 | 50 | 25.0 | 3969 | 70 | 5.3 | M5 | 10.0 | 5.8 | 16.8 | 81.0 | 85.1 |
Aluminium carriage and base.
Hardened stainless steel balls, shafts and preload gibs.
Flange base allows easy mounting and extra stability.
Straight line accuracy: 1µ/25mm of travel.
Positional repeatability: 0,5µ.
Coefficient of friction: 0,002.
Carriage surface flat to 3µ/25mm.
Carriage and base ground to optical flatness.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).