Linear Cage
needle roller
Needle roller, steel (100Cr6 to DIN5401, grade 28, class 3), retaining cage plastic (PA 12).
When ordering please specify the length required (must be a multiple of pitch, p).
Supplied in max. 1 metre lengths.
Ordering example:
L1009.050-030 is a 5mm diameter roller strip 225mm long with 30 rollers (as 30xp = 225mm).