Price & Availability | CAD | Order No. | d1 | p1 | h1 | w1 | Dyn. load C max. N |
Static load C max. N |
Cage material |
---|---|---|---|---|---|---|---|---|---|
L1008.020-PR-xxx | 2 | 3.9 | 5 | 0.75 | 290 | 295 | Plastic | ||
L1008.030-PR-xxx | 3 | 5.0 | 7 | 1.00 | 630 | 760 | Plastic | ||
L1008.060-PR-xxx | 6 | 8.5 | 14 | 2.00 | 2500 | 2600 | Plastic | ||
L1008.090-PR-xxx | 9 | 14.0 | 20 | 3.00 | 7100 | 7200 | Plastic | ||
L1008.015-AA-xxx | 1.5 | 3 | 3.75 | 0.2 | 125 | 144 | Steel | ||
L1008.020-AA-xxx | 2.0 | 4 | 5.50 | 0.3 | 290 | 295 | Steel | ||
L1008.030-AA-xxx | 3.0 | 5 | 7.50 | 0.4 | 630 | 760 | Steel | ||
L1008.060-AA-xxx | 6.0 | 9 | 14.00 | 0.8 | 2500 | 2600 | Steel | ||
L1008.090-AA-xxx | 9.0 | 14 | 20.50 | 1.0 | 7100 | 7274 | Steel | ||
L1008.120-AA-xxx | 12.0 | 18 | 26.50 | 1.2 | 12700 | 13200 | Steel | ||
L1008.015-SS-xxx | 1.5 | 3 | 3.75 | 0.2 | 125 | 144 | Stainless | ||
L1008.020-SS-xxx | 2.0 | 4 | 5.50 | 0.3 | 290 | 295 | Stainless | ||
L1008.030-SS-xxx | 3.0 | 5 | 7.50 | 0.4 | 630 | 760 | Stainless | ||
L1008.060-SS-xxx | 6.0 | 9 | 14.00 | 0.8 | 2500 | 2600 | Stainless | ||
L1008.090-SS-xxx | 9.0 | 14 | 20.50 | 1.0 | 7100 | 7274 | Stainless |
Steel rollers (100Cr6, class 3, hardened to 60 HRC) retaining cage plastic (PA 12) or steel.
Stainless version - stainless rollers (440C), stainless cage (AISI 304).
When ordering please specify the length required (must be a multiple of pitch, p).
Supplied in max. 1 metre lengths.
Ordering example:
L1008.030-PR-010 is a 3mm diameter roller strip 50mm long with 10 rollers (as 10xp = 50mm).
For load ratings calculations the maximum recommended load is 1/3 of the max. static load.