Linear Cage
needle roller
Price & Availability | CAD | Order No. | d1 | p1 | h1 | l1 | w1 |
---|---|---|---|---|---|---|---|
L1009.015-xxx | 1.5 | 2.9 | 10 | 7.8 | 1.1 | ||
L1009.025-xxx | 2.5 | 4.8 | 18 | 13.8 | 2.0 | ||
L1009.030-xxx | 3.0 | 5.2 | 20 | 15.8 | 2.5 | ||
L1009.040-xxx | 4.0 | 7.0 | 30 | 23.8 | 3.0 | ||
L1009.050-xxx | 5.0 | 7.5 | 10 | 5.0 | 2.5 | ||
L1009.051-xxx | 5.0 | 8.0 | 23 | 15.0 | 3.5 | ||
L1009.052-xxx | 5.0 | 9.0 | 35 | 27.8 | 3.5 | ||
L1009.100-xxx | 10.0 | 13.0 | 16 | 10.0 | 2.5 | ||
L1009.120-xxx | 12.0 | 16.0 | 40 | 30.0 | 5.0 | ||
L1009.160-xxx | 16.0 | 22.0 | 28 | 16.0 | 4.0 |
Needle roller, steel (100Cr6 to DIN5401, grade 28, class 3), retaining cage plastic (PA 12).
When ordering please specify the length required (must be a multiple of pitch, p).
Supplied in max. 1 metre lengths.
Ordering example:
L1009.050-030 is a 5mm diameter roller strip 225mm long with 30 rollers (as 30xp = 225mm).