Steel rollers (100Cr6, class 3, hardened to 60 HRC) retaining cage plastic (PA 12) or steel.
Stainless version - stainless rollers (440C), stainless cage (AISI 304).
When ordering please specify the length required (must be a multiple of pitch, p).
Supplied in max. 1 metre lengths.
Ordering example:
L1008.030-PR-010 is a 3mm diameter roller strip 50mm long with 10 rollers (as 10xp = 50mm).
For load ratings calculations the maximum recommended load is 1/3 of the max. static load.