Linear Cage
needle roller
Ball steel (100Cr6 to DIN 5401, class 3), ball cage plastic (PA 12).
Can also be supplied with corrosion resistant stainless balls (AISI 304) balls, plastic balls (POM) or ceramic balls.
When ordering please specify the length required (must be a multiple of pitch, p).
Supplied in max. 1 metre lengths.
Ordering example:
L1007.030-020 is a 3mm diameter ball strip length 84mm with 20 rollers (as 20xp = 84mm).