Steel rollers (100Cr6, hardened to 60 HRC), aluminium retaining cage (apart from L1004.HW10 - steel).
When ordering please specify the length required (must be a multiple of pitch, p).
Supplied in max. 1 metre lengths.
Ordering example:
L1004.HW15-030 is a 3mm diameter roller strip 45mm long with 30 rollers (as 10xp = 45mm).
See technical pages for load rating calculations - based on rail size and number of rollers in the system cages.