| Price & Availability | CAD | Article | d1 tol. h6 | l1 | Depth of hardness min. | Weight kg | |||||||||||||||||||||
| L1772.30-0100 | 30 | 100 | 1.5 | 0.555 | |||||||||||||||||||||||
£ 30.75 per unit (click for quantity discounts) Ready to despatch 186 Need more? Please call us.
d1
tol. h6 30 l1 100 Depth of hardness
min. 1.5 Weight
kg 0.555 | |||||||||||||||||||||||||||
| L1772.30-0150 | 30 | 150 | 1.5 | 0.833 | |||||||||||||||||||||||
£ 41.18 per unit (click for quantity discounts) Ready to despatch 124 Need more? Please call us.
d1
tol. h6 30 l1 150 Depth of hardness
min. 1.5 Weight
kg 0.833 | |||||||||||||||||||||||||||
| L1772.30-0200 | 30 | 200 | 1.5 | 1.110 | |||||||||||||||||||||||
£ 51.61 per unit (click for quantity discounts) Ready to despatch 91 Need more? Please call us.
d1
tol. h6 30 l1 200 Depth of hardness
min. 1.5 Weight
kg 1.110 | |||||||||||||||||||||||||||
| L1772.30-0250 | 30 | 250 | 1.5 | 1.388 | |||||||||||||||||||||||
£ 63.63 per unit (click for quantity discounts) Ready to despatch 71 Need more? Please call us.
d1
tol. h6 30 l1 250 Depth of hardness
min. 1.5 Weight
kg 1.388 | |||||||||||||||||||||||||||
| L1772.30-0300 | 30 | 300 | 1.5 | 1.665 | |||||||||||||||||||||||
£ 74.01 per unit (click for quantity discounts) Ready to despatch 60 Need more? Please call us.
d1
tol. h6 30 l1 300 Depth of hardness
min. 1.5 Weight
kg 1.665 | |||||||||||||||||||||||||||
| L1772.30-0350 | 30 | 350 | 1.5 | 1.943 | |||||||||||||||||||||||
£ 84.67 per unit (click for quantity discounts) Ready to despatch 47 Need more? Please call us.
d1
tol. h6 30 l1 350 Depth of hardness
min. 1.5 Weight
kg 1.943 | |||||||||||||||||||||||||||
| L1772.30-0400 | 30 | 400 | 1.5 | 2.220 | |||||||||||||||||||||||
£ 95.63 per unit (click for quantity discounts) Ready to despatch 41 Need more? Please call us.
d1
tol. h6 30 l1 400 Depth of hardness
min. 1.5 Weight
kg 2.220 | |||||||||||||||||||||||||||
| L1772.30-0450 | 30 | 450 | 1.5 | 2.498 | |||||||||||||||||||||||
£ 105.89 per unit (click for quantity discounts) Ready to despatch 36 Need more? Please call us.
d1
tol. h6 30 l1 450 Depth of hardness
min. 1.5 Weight
kg 2.498 | |||||||||||||||||||||||||||
| L1772.30-0500 | 30 | 500 | 1.5 | 2.775 | |||||||||||||||||||||||
£ 115.91 per unit (click for quantity discounts) Ready to despatch 33 Need more? Please call us.
d1
tol. h6 30 l1 500 Depth of hardness
min. 1.5 Weight
kg 2.775 | |||||||||||||||||||||||||||
| L1772.30-0550 | 30 | 550 | 1.5 | 3.053 | |||||||||||||||||||||||
£ 127.15 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
d1
tol. h6 30 l1 550 Depth of hardness
min. 1.5 Weight
kg 3.053 | |||||||||||||||||||||||||||
| L1772.30-0600 | 30 | 600 | 1.5 | 3.330 | |||||||||||||||||||||||
£ 136.80 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
d1
tol. h6 30 l1 600 Depth of hardness
min. 1.5 Weight
kg 3.330 | |||||||||||||||||||||||||||
| L1772.30-0650 | 30 | 650 | 1.5 | 3.608 | |||||||||||||||||||||||
£ 147.74 per unit (click for quantity discounts) Ready to despatch 21 Need more? Please call us.
d1
tol. h6 30 l1 650 Depth of hardness
min. 1.5 Weight
kg 3.608 | |||||||||||||||||||||||||||
| L1772.30-0700 | 30 | 700 | 1.5 | 3.885 | |||||||||||||||||||||||
£ 157.09 per unit (click for quantity discounts) Ready to despatch 21 Need more? Please call us.
d1
tol. h6 30 l1 700 Depth of hardness
min. 1.5 Weight
kg 3.885 | |||||||||||||||||||||||||||
| L1772.30-0750 | 30 | 750 | 1.5 | 4.163 | |||||||||||||||||||||||
£ 167.84 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
d1
tol. h6 30 l1 750 Depth of hardness
min. 1.5 Weight
kg 4.163 | |||||||||||||||||||||||||||
| L1772.30-0800 | 30 | 800 | 1.5 | 4.440 | |||||||||||||||||||||||
£ 178.60 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
d1
tol. h6 30 l1 800 Depth of hardness
min. 1.5 Weight
kg 4.440 | |||||||||||||||||||||||||||
| L1772.30-0850 | 30 | 850 | 1.5 | 4.718 | |||||||||||||||||||||||
£ 189.68 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
d1
tol. h6 30 l1 850 Depth of hardness
min. 1.5 Weight
kg 4.718 | |||||||||||||||||||||||||||
| L1772.30-0900 | 30 | 900 | 1.5 | 4.995 | |||||||||||||||||||||||
£ 198.48 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
d1
tol. h6 30 l1 900 Depth of hardness
min. 1.5 Weight
kg 4.995 | |||||||||||||||||||||||||||
| L1772.30-0950 | 30 | 950 | 1.5 | 5.273 | |||||||||||||||||||||||
£ 209.13 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
d1
tol. h6 30 l1 950 Depth of hardness
min. 1.5 Weight
kg 5.273 | |||||||||||||||||||||||||||
| L1772.30-1000 | 30 | 1000 | 1.5 | 5.550 | |||||||||||||||||||||||
£ 219.84 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
d1
tol. h6 30 l1 1000 Depth of hardness
min. 1.5 Weight
kg 5.550 | |||||||||||||||||||||||||||
| L1772.30-1050 | 30 | 1050 | 1.5 | 5.828 | |||||||||||||||||||||||
£ 240.14 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
d1
tol. h6 30 l1 1050 Depth of hardness
min. 1.5 Weight
kg 5.828 | |||||||||||||||||||||||||||
| L1772.30-1100 | 30 | 1100 | 1.5 | 6.105 | |||||||||||||||||||||||
£ 250.78 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
d1
tol. h6 30 l1 1100 Depth of hardness
min. 1.5 Weight
kg 6.105 | |||||||||||||||||||||||||||
| L1772.30-1150 | 30 | 1150 | 1.5 | 6.383 | |||||||||||||||||||||||
£ 261.44 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
d1
tol. h6 30 l1 1150 Depth of hardness
min. 1.5 Weight
kg 6.383 | |||||||||||||||||||||||||||
| L1772.30-1200 | 30 | 1200 | 1.5 | 6.660 | |||||||||||||||||||||||
£ 272.16 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
d1
tol. h6 30 l1 1200 Depth of hardness
min. 1.5 Weight
kg 6.660 | |||||||||||||||||||||||||||
| L1772.30-1250 | 30 | 1250 | 1.5 | 6.938 | |||||||||||||||||||||||
£ 280.07 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
d1
tol. h6 30 l1 1250 Depth of hardness
min. 1.5 Weight
kg 6.938 | |||||||||||||||||||||||||||
| L1772.30-1300 | 30 | 1300 | 1.5 | 7.215 | |||||||||||||||||||||||
£ 290.60 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
d1
tol. h6 30 l1 1300 Depth of hardness
min. 1.5 Weight
kg 7.215 | |||||||||||||||||||||||||||
| L1772.30-1350 | 30 | 1350 | 1.5 | 7.493 | |||||||||||||||||||||||
£ 301.20 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
d1
tol. h6 30 l1 1350 Depth of hardness
min. 1.5 Weight
kg 7.493 | |||||||||||||||||||||||||||
| L1772.30-1400 | 30 | 1400 | 1.5 | 7.770 | |||||||||||||||||||||||
£ 311.74 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
d1
tol. h6 30 l1 1400 Depth of hardness
min. 1.5 Weight
kg 7.770 | |||||||||||||||||||||||||||
| L1772.30-1450 | 30 | 1450 | 1.5 | 8.048 | |||||||||||||||||||||||
£ 322.28 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
d1
tol. h6 30 l1 1450 Depth of hardness
min. 1.5 Weight
kg 8.048 | |||||||||||||||||||||||||||
| L1772.30-1500 | 30 | 1500 | 1.5 | 8.325 | |||||||||||||||||||||||
£ 332.83 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
d1
tol. h6 30 l1 1500 Depth of hardness
min. 1.5 Weight
kg 8.325 | |||||||||||||||||||||||||||
| L1772.30-1550 | 30 | 1550 | 1.5 | 8.603 | |||||||||||||||||||||||
£ 343.42 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 1550 Depth of hardness
min. 1.5 Weight
kg 8.603 | |||||||||||||||||||||||||||
| L1772.30-1600 | 30 | 1600 | 1.5 | 8.880 | |||||||||||||||||||||||
£ 353.98 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 1600 Depth of hardness
min. 1.5 Weight
kg 8.880 | |||||||||||||||||||||||||||
| L1772.30-1650 | 30 | 1650 | 1.5 | 9.158 | |||||||||||||||||||||||
£ 364.52 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 1650 Depth of hardness
min. 1.5 Weight
kg 9.158 | |||||||||||||||||||||||||||
| L1772.30-1700 | 30 | 1700 | 1.5 | 9.435 | |||||||||||||||||||||||
£ 375.13 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 1700 Depth of hardness
min. 1.5 Weight
kg 9.435 | |||||||||||||||||||||||||||
| L1772.30-1750 | 30 | 1750 | 1.5 | 9.713 | |||||||||||||||||||||||
£ 385.66 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 1750 Depth of hardness
min. 1.5 Weight
kg 9.713 | |||||||||||||||||||||||||||
| L1772.30-1800 | 30 | 1800 | 1.5 | 9.990 | |||||||||||||||||||||||
£ 396.20 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 1800 Depth of hardness
min. 1.5 Weight
kg 9.990 | |||||||||||||||||||||||||||
| L1772.30-1850 | 30 | 1850 | 1.5 | 10.268 | |||||||||||||||||||||||
£ 406.75 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 1850 Depth of hardness
min. 1.5 Weight
kg 10.268 | |||||||||||||||||||||||||||
| L1772.30-1900 | 30 | 1900 | 1.5 | 10.545 | |||||||||||||||||||||||
£ 417.35 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 1900 Depth of hardness
min. 1.5 Weight
kg 10.545 | |||||||||||||||||||||||||||
| L1772.30-1950 | 30 | 1950 | 1.5 | 10.823 | |||||||||||||||||||||||
£ 427.90 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 1950 Depth of hardness
min. 1.5 Weight
kg 10.823 | |||||||||||||||||||||||||||
| L1772.30-2000 | 30 | 2000 | 1.5 | 11.100 | |||||||||||||||||||||||
£ 438.44 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2000 Depth of hardness
min. 1.5 Weight
kg 11.100 | |||||||||||||||||||||||||||
| L1772.30-2050 | 30 | 2050 | 1.5 | 11.378 | |||||||||||||||||||||||
£ 452.74 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2050 Depth of hardness
min. 1.5 Weight
kg 11.378 | |||||||||||||||||||||||||||
| L1772.30-2100 | 30 | 2100 | 1.5 | 11.655 | |||||||||||||||||||||||
£ 458.72 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2100 Depth of hardness
min. 1.5 Weight
kg 11.655 | |||||||||||||||||||||||||||
| L1772.30-2150 | 30 | 2150 | 1.5 | 11.933 | |||||||||||||||||||||||
£ 469.14 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2150 Depth of hardness
min. 1.5 Weight
kg 11.933 | |||||||||||||||||||||||||||
| L1772.30-2200 | 30 | 2200 | 1.5 | 12.210 | |||||||||||||||||||||||
£ 479.58 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2200 Depth of hardness
min. 1.5 Weight
kg 12.210 | |||||||||||||||||||||||||||
| L1772.30-2250 | 30 | 2250 | 1.5 | 12.488 | |||||||||||||||||||||||
£ 490.07 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2250 Depth of hardness
min. 1.5 Weight
kg 12.488 | |||||||||||||||||||||||||||
| L1772.30-2300 | 30 | 2300 | 1.5 | 12.765 | |||||||||||||||||||||||
£ 500.50 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2300 Depth of hardness
min. 1.5 Weight
kg 12.765 | |||||||||||||||||||||||||||
| L1772.30-2350 | 30 | 2350 | 1.5 | 13.043 | |||||||||||||||||||||||
£ 510.94 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2350 Depth of hardness
min. 1.5 Weight
kg 13.043 | |||||||||||||||||||||||||||
| L1772.30-2400 | 30 | 2400 | 1.5 | 13.320 | |||||||||||||||||||||||
£ 521.38 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2400 Depth of hardness
min. 1.5 Weight
kg 13.320 | |||||||||||||||||||||||||||
| L1772.30-2450 | 30 | 2450 | 1.5 | 13.598 | |||||||||||||||||||||||
£ 531.86 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2450 Depth of hardness
min. 1.5 Weight
kg 13.598 | |||||||||||||||||||||||||||
| L1772.30-2500 | 30 | 2500 | 1.5 | 13.875 | |||||||||||||||||||||||
£ 542.30 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2500 Depth of hardness
min. 1.5 Weight
kg 13.875 | |||||||||||||||||||||||||||
| L1772.30-2550 | 30 | 2550 | 1.5 | 14.153 | |||||||||||||||||||||||
£ 552.73 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2550 Depth of hardness
min. 1.5 Weight
kg 14.153 | |||||||||||||||||||||||||||
| L1772.30-2600 | 30 | 2600 | 1.5 | 14.430 | |||||||||||||||||||||||
£ 563.21 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2600 Depth of hardness
min. 1.5 Weight
kg 14.430 | |||||||||||||||||||||||||||
| L1772.30-2650 | 30 | 2650 | 1.5 | 14.708 | |||||||||||||||||||||||
£ 573.65 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2650 Depth of hardness
min. 1.5 Weight
kg 14.708 | |||||||||||||||||||||||||||
| L1772.30-2700 | 30 | 2700 | 1.5 | 14.985 | |||||||||||||||||||||||
£ 584.09 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2700 Depth of hardness
min. 1.5 Weight
kg 14.985 | |||||||||||||||||||||||||||
| L1772.30-2750 | 30 | 2750 | 1.5 | 15.263 | |||||||||||||||||||||||
£ 594.53 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2750 Depth of hardness
min. 1.5 Weight
kg 15.263 | |||||||||||||||||||||||||||
| L1772.30-2800 | 30 | 2800 | 1.5 | 15.540 | |||||||||||||||||||||||
£ 605.01 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2800 Depth of hardness
min. 1.5 Weight
kg 15.540 | |||||||||||||||||||||||||||
| L1772.30-2850 | 30 | 2850 | 1.5 | 15.818 | |||||||||||||||||||||||
£ 615.45 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2850 Depth of hardness
min. 1.5 Weight
kg 15.818 | |||||||||||||||||||||||||||
| L1772.30-2900 | 30 | 2900 | 1.5 | 16.095 | |||||||||||||||||||||||
£ 625.88 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2900 Depth of hardness
min. 1.5 Weight
kg 16.095 | |||||||||||||||||||||||||||
| L1772.30-2950 | 30 | 2950 | 1.5 | 16.373 | |||||||||||||||||||||||
£ 636.36 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 2950 Depth of hardness
min. 1.5 Weight
kg 16.373 | |||||||||||||||||||||||||||
| L1772.30-3000 | 30 | 3000 | 1.5 | 16.650 | |||||||||||||||||||||||
£ 643.89 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 30 l1 3000 Depth of hardness
min. 1.5 Weight
kg 16.650 | |||||||||||||||||||||||||||
| L1772.30-3050 | 30 | 3050 | 1.5 | 16.928 | |||||||||||||||||||||||
£ 845.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 3050 Depth of hardness
min. 1.5 Weight
kg 16.928 | |||||||||||||||||||||||||||
| L1772.30-3100 | 30 | 3100 | 1.5 | 17.205 | |||||||||||||||||||||||
£ 858.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 3100 Depth of hardness
min. 1.5 Weight
kg 17.205 | |||||||||||||||||||||||||||
| L1772.30-3150 | 30 | 3150 | 1.5 | 17.483 | |||||||||||||||||||||||
£ 872.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 3150 Depth of hardness
min. 1.5 Weight
kg 17.483 | |||||||||||||||||||||||||||
| L1772.30-3200 | 30 | 3200 | 1.5 | 17.760 | |||||||||||||||||||||||
£ 885.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 3200 Depth of hardness
min. 1.5 Weight
kg 17.760 | |||||||||||||||||||||||||||
| L1772.30-3250 | 30 | 3250 | 1.5 | 18.038 | |||||||||||||||||||||||
£ 899.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 3250 Depth of hardness
min. 1.5 Weight
kg 18.038 | |||||||||||||||||||||||||||
| L1772.30-3300 | 30 | 3300 | 1.5 | 18.315 | |||||||||||||||||||||||
£ 912.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 3300 Depth of hardness
min. 1.5 Weight
kg 18.315 | |||||||||||||||||||||||||||
| L1772.30-3350 | 30 | 3350 | 1.5 | 18.593 | |||||||||||||||||||||||
£ 926.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 3350 Depth of hardness
min. 1.5 Weight
kg 18.593 | |||||||||||||||||||||||||||
| L1772.30-3400 | 30 | 3400 | 1.5 | 18.870 | |||||||||||||||||||||||
£ 939.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 3400 Depth of hardness
min. 1.5 Weight
kg 18.870 | |||||||||||||||||||||||||||
| L1772.30-3450 | 30 | 3450 | 1.5 | 19.148 | |||||||||||||||||||||||
£ 953.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 3450 Depth of hardness
min. 1.5 Weight
kg 19.148 | |||||||||||||||||||||||||||
| L1772.30-3500 | 30 | 3500 | 1.5 | 19.425 | |||||||||||||||||||||||
£ 966.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 3500 Depth of hardness
min. 1.5 Weight
kg 19.425 | |||||||||||||||||||||||||||
| L1772.30-3550 | 30 | 3550 | 1.5 | 19.703 | |||||||||||||||||||||||
£ 980.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 3550 Depth of hardness
min. 1.5 Weight
kg 19.703 | |||||||||||||||||||||||||||
| L1772.30-3600 | 30 | 3600 | 1.5 | 19.980 | |||||||||||||||||||||||
£ 993.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 3600 Depth of hardness
min. 1.5 Weight
kg 19.980 | |||||||||||||||||||||||||||
| L1772.30-3650 | 30 | 3650 | 1.5 | 20.258 | |||||||||||||||||||||||
£ 1,007.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 3650 Depth of hardness
min. 1.5 Weight
kg 20.258 | |||||||||||||||||||||||||||
| L1772.30-3700 | 30 | 3700 | 1.5 | 20.535 | |||||||||||||||||||||||
£ 1,021.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 3700 Depth of hardness
min. 1.5 Weight
kg 20.535 | |||||||||||||||||||||||||||
| L1772.30-3750 | 30 | 3750 | 1.5 | 20.813 | |||||||||||||||||||||||
£ 1,034.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 3750 Depth of hardness
min. 1.5 Weight
kg 20.813 | |||||||||||||||||||||||||||
| L1772.30-3800 | 30 | 3800 | 1.5 | 21.090 | |||||||||||||||||||||||
£ 1,048.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 3800 Depth of hardness
min. 1.5 Weight
kg 21.090 | |||||||||||||||||||||||||||
| L1772.30-3850 | 30 | 3850 | 1.5 | 21.368 | |||||||||||||||||||||||
£ 1,061.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 3850 Depth of hardness
min. 1.5 Weight
kg 21.368 | |||||||||||||||||||||||||||
| L1772.30-3900 | 30 | 3900 | 1.5 | 21.645 | |||||||||||||||||||||||
£ 1,075.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 3900 Depth of hardness
min. 1.5 Weight
kg 21.645 | |||||||||||||||||||||||||||
| L1772.30-3950 | 30 | 3950 | 1.5 | 21.923 | |||||||||||||||||||||||
£ 1,088.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 3950 Depth of hardness
min. 1.5 Weight
kg 21.923 | |||||||||||||||||||||||||||
| L1772.30-4000 | 30 | 4000 | 1.5 | 22.200 | |||||||||||||||||||||||
£ 1,102.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4000 Depth of hardness
min. 1.5 Weight
kg 22.200 | |||||||||||||||||||||||||||
| L1772.30-4050 | 30 | 4050 | 1.5 | 22.478 | |||||||||||||||||||||||
£ 1,115.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4050 Depth of hardness
min. 1.5 Weight
kg 22.478 | |||||||||||||||||||||||||||
| L1772.30-4100 | 30 | 4100 | 1.5 | 22.755 | |||||||||||||||||||||||
£ 1,129.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4100 Depth of hardness
min. 1.5 Weight
kg 22.755 | |||||||||||||||||||||||||||
| L1772.30-4150 | 30 | 4150 | 1.5 | 23.033 | |||||||||||||||||||||||
£ 1,142.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4150 Depth of hardness
min. 1.5 Weight
kg 23.033 | |||||||||||||||||||||||||||
| L1772.30-4200 | 30 | 4200 | 1.5 | 23.310 | |||||||||||||||||||||||
£ 1,156.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4200 Depth of hardness
min. 1.5 Weight
kg 23.310 | |||||||||||||||||||||||||||
| L1772.30-4250 | 30 | 4250 | 1.5 | 23.588 | |||||||||||||||||||||||
£ 1,169.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4250 Depth of hardness
min. 1.5 Weight
kg 23.588 | |||||||||||||||||||||||||||
| L1772.30-4300 | 30 | 4300 | 1.5 | 23.865 | |||||||||||||||||||||||
£ 1,183.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4300 Depth of hardness
min. 1.5 Weight
kg 23.865 | |||||||||||||||||||||||||||
| L1772.30-4350 | 30 | 4350 | 1.5 | 24.143 | |||||||||||||||||||||||
£ 1,196.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4350 Depth of hardness
min. 1.5 Weight
kg 24.143 | |||||||||||||||||||||||||||
| L1772.30-4400 | 30 | 4400 | 1.5 | 24.420 | |||||||||||||||||||||||
£ 1,210.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4400 Depth of hardness
min. 1.5 Weight
kg 24.420 | |||||||||||||||||||||||||||
| L1772.30-4450 | 30 | 4450 | 1.5 | 24.698 | |||||||||||||||||||||||
£ 1,223.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4450 Depth of hardness
min. 1.5 Weight
kg 24.698 | |||||||||||||||||||||||||||
| L1772.30-4500 | 30 | 4500 | 1.5 | 24.975 | |||||||||||||||||||||||
£ 1,237.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4500 Depth of hardness
min. 1.5 Weight
kg 24.975 | |||||||||||||||||||||||||||
| L1772.30-4550 | 30 | 4550 | 1.5 | 25.253 | |||||||||||||||||||||||
£ 1,250.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4550 Depth of hardness
min. 1.5 Weight
kg 25.253 | |||||||||||||||||||||||||||
| L1772.30-4600 | 30 | 4600 | 1.5 | 25.530 | |||||||||||||||||||||||
£ 1,264.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4600 Depth of hardness
min. 1.5 Weight
kg 25.530 | |||||||||||||||||||||||||||
| L1772.30-4650 | 30 | 4650 | 1.5 | 25.808 | |||||||||||||||||||||||
£ 1,278.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4650 Depth of hardness
min. 1.5 Weight
kg 25.808 | |||||||||||||||||||||||||||
| L1772.30-4700 | 30 | 4700 | 1.5 | 26.085 | |||||||||||||||||||||||
£ 1,291.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4700 Depth of hardness
min. 1.5 Weight
kg 26.085 | |||||||||||||||||||||||||||
| L1772.30-4750 | 30 | 4750 | 1.5 | 26.363 | |||||||||||||||||||||||
£ 1,305.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4750 Depth of hardness
min. 1.5 Weight
kg 26.363 | |||||||||||||||||||||||||||
| L1772.30-4800 | 30 | 4800 | 1.5 | 26.640 | |||||||||||||||||||||||
£ 1,318.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4800 Depth of hardness
min. 1.5 Weight
kg 26.640 | |||||||||||||||||||||||||||
| L1772.30-4850 | 30 | 4850 | 1.5 | 26.918 | |||||||||||||||||||||||
£ 1,332.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4850 Depth of hardness
min. 1.5 Weight
kg 26.918 | |||||||||||||||||||||||||||
| L1772.30-4900 | 30 | 4900 | 1.5 | 27.195 | |||||||||||||||||||||||
£ 1,345.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4900 Depth of hardness
min. 1.5 Weight
kg 27.195 | |||||||||||||||||||||||||||
| L1772.30-4950 | 30 | 4950 | 1.5 | 27.473 | |||||||||||||||||||||||
£ 1,359.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 4950 Depth of hardness
min. 1.5 Weight
kg 27.473 | |||||||||||||||||||||||||||
| L1772.30-5000 | 30 | 5000 | 1.5 | 27.750 | |||||||||||||||||||||||
£ 1,372.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5000 Depth of hardness
min. 1.5 Weight
kg 27.750 | |||||||||||||||||||||||||||
| L1772.30-5050 | 30 | 5050 | 1.5 | 28.028 | |||||||||||||||||||||||
£ 1,386.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5050 Depth of hardness
min. 1.5 Weight
kg 28.028 | |||||||||||||||||||||||||||
| L1772.30-5100 | 30 | 5100 | 1.5 | 28.305 | |||||||||||||||||||||||
£ 1,399.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5100 Depth of hardness
min. 1.5 Weight
kg 28.305 | |||||||||||||||||||||||||||
| L1772.30-5150 | 30 | 5150 | 1.5 | 28.583 | |||||||||||||||||||||||
£ 1,413.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5150 Depth of hardness
min. 1.5 Weight
kg 28.583 | |||||||||||||||||||||||||||
| L1772.30-5200 | 30 | 5200 | 1.5 | 28.860 | |||||||||||||||||||||||
£ 1,426.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5200 Depth of hardness
min. 1.5 Weight
kg 28.860 | |||||||||||||||||||||||||||
| L1772.30-5250 | 30 | 5250 | 1.5 | 29.138 | |||||||||||||||||||||||
£ 1,440.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5250 Depth of hardness
min. 1.5 Weight
kg 29.138 | |||||||||||||||||||||||||||
| L1772.30-5300 | 30 | 5300 | 1.5 | 29.415 | |||||||||||||||||||||||
£ 1,453.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5300 Depth of hardness
min. 1.5 Weight
kg 29.415 | |||||||||||||||||||||||||||
| L1772.30-5350 | 30 | 5350 | 1.5 | 29.693 | |||||||||||||||||||||||
£ 1,467.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5350 Depth of hardness
min. 1.5 Weight
kg 29.693 | |||||||||||||||||||||||||||
| L1772.30-5400 | 30 | 5400 | 1.5 | 29.970 | |||||||||||||||||||||||
£ 1,480.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5400 Depth of hardness
min. 1.5 Weight
kg 29.970 | |||||||||||||||||||||||||||
| L1772.30-5450 | 30 | 5450 | 1.5 | 30.248 | |||||||||||||||||||||||
£ 1,494.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5450 Depth of hardness
min. 1.5 Weight
kg 30.248 | |||||||||||||||||||||||||||
| L1772.30-5500 | 30 | 5500 | 1.5 | 30.525 | |||||||||||||||||||||||
£ 1,508.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5500 Depth of hardness
min. 1.5 Weight
kg 30.525 | |||||||||||||||||||||||||||
| L1772.30-5550 | 30 | 5550 | 1.5 | 30.803 | |||||||||||||||||||||||
£ 1,521.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5550 Depth of hardness
min. 1.5 Weight
kg 30.803 | |||||||||||||||||||||||||||
| L1772.30-5600 | 30 | 5600 | 1.5 | 31.080 | |||||||||||||||||||||||
£ 1,535.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5600 Depth of hardness
min. 1.5 Weight
kg 31.080 | |||||||||||||||||||||||||||
| L1772.30-5650 | 30 | 5650 | 1.5 | 31.358 | |||||||||||||||||||||||
£ 1,548.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5650 Depth of hardness
min. 1.5 Weight
kg 31.358 | |||||||||||||||||||||||||||
| L1772.30-5700 | 30 | 5700 | 1.5 | 31.635 | |||||||||||||||||||||||
£ 1,562.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5700 Depth of hardness
min. 1.5 Weight
kg 31.635 | |||||||||||||||||||||||||||
| L1772.30-5750 | 30 | 5750 | 1.5 | 31.913 | |||||||||||||||||||||||
£ 1,575.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5750 Depth of hardness
min. 1.5 Weight
kg 31.913 | |||||||||||||||||||||||||||
| L1772.30-5800 | 30 | 5800 | 1.5 | 32.190 | |||||||||||||||||||||||
£ 1,589.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5800 Depth of hardness
min. 1.5 Weight
kg 32.190 | |||||||||||||||||||||||||||
| L1772.30-5850 | 30 | 5850 | 1.5 | 32.468 | |||||||||||||||||||||||
£ 1,602.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5850 Depth of hardness
min. 1.5 Weight
kg 32.468 | |||||||||||||||||||||||||||
| L1772.30-5900 | 30 | 5900 | 1.5 | 32.745 | |||||||||||||||||||||||
£ 1,616.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5900 Depth of hardness
min. 1.5 Weight
kg 32.745 | |||||||||||||||||||||||||||
| L1772.30-5950 | 30 | 5950 | 1.5 | 33.023 | |||||||||||||||||||||||
£ 1,629.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 5950 Depth of hardness
min. 1.5 Weight
kg 33.023 | |||||||||||||||||||||||||||
| L1772.30-6000 | 30 | 6000 | 1.5 | 33.300 | |||||||||||||||||||||||
£ 1,643.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 30 l1 6000 Depth of hardness
min. 1.5 Weight
kg 33.300 | |||||||||||||||||||||||||||
Corrosion resistant stainless steel (440C, DIN 1.4112, X90 CrMo18) hardened. Surface hardness 53-56 HRC, Rht 450Hv2.
Surface finish 0.3-0.6µ Ra, ground and polished to 8-12 cla.
Yield stress: >420 N/mm2.
Tensile strength: >785 N/mm2.
Suitable for use with linear bearings.
Tolerance, h6 standard, special tolerances on request.
Straightness 0,1mm/m.
Modifications, drilled and tapped holes, retainer grooves, special coatings etc. are available.
Shaft lengths are cut to typically ± 2mm, ends are not hardened.