| Price & Availability | CAD | Article | d1 tol. h6 | l1 | Depth of hardness min. | Weight kg | |||||||||||||||||||||
| L1772.25-0100 | 25 | 100 | 0.9 | 0.385 | |||||||||||||||||||||||
£ 24.86 per unit (click for quantity discounts) Ready to despatch 278 Need more? Please call us.
d1
tol. h6 25 l1 100 Depth of hardness
min. 0.9 Weight
kg 0.385 | |||||||||||||||||||||||||||
| L1772.25-0150 | 25 | 150 | 0.9 | 0.578 | |||||||||||||||||||||||
£ 32.23 per unit (click for quantity discounts) Ready to despatch 183 Need more? Please call us.
d1
tol. h6 25 l1 150 Depth of hardness
min. 0.9 Weight
kg 0.578 | |||||||||||||||||||||||||||
| L1772.25-0200 | 25 | 200 | 0.9 | 0.770 | |||||||||||||||||||||||
£ 39.69 per unit (click for quantity discounts) Ready to despatch 138 Need more? Please call us.
d1
tol. h6 25 l1 200 Depth of hardness
min. 0.9 Weight
kg 0.770 | |||||||||||||||||||||||||||
| L1772.25-0250 | 25 | 250 | 0.9 | 0.963 | |||||||||||||||||||||||
£ 48.97 per unit (click for quantity discounts) Ready to despatch 109 Need more? Please call us.
d1
tol. h6 25 l1 250 Depth of hardness
min. 0.9 Weight
kg 0.963 | |||||||||||||||||||||||||||
| L1772.25-0300 | 25 | 300 | 0.9 | 1.155 | |||||||||||||||||||||||
£ 56.73 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
d1
tol. h6 25 l1 300 Depth of hardness
min. 0.9 Weight
kg 1.155 | |||||||||||||||||||||||||||
| L1772.25-0350 | 25 | 350 | 0.9 | 1.348 | |||||||||||||||||||||||
£ 63.63 per unit (click for quantity discounts) Ready to despatch 73 Need more? Please call us.
d1
tol. h6 25 l1 350 Depth of hardness
min. 0.9 Weight
kg 1.348 | |||||||||||||||||||||||||||
| L1772.25-0400 | 25 | 400 | 0.9 | 1.540 | |||||||||||||||||||||||
£ 71.92 per unit (click for quantity discounts) Ready to despatch 65 Need more? Please call us.
d1
tol. h6 25 l1 400 Depth of hardness
min. 0.9 Weight
kg 1.540 | |||||||||||||||||||||||||||
| L1772.25-0450 | 25 | 450 | 0.9 | 1.733 | |||||||||||||||||||||||
£ 79.44 per unit (click for quantity discounts) Ready to despatch 52 Need more? Please call us.
d1
tol. h6 25 l1 450 Depth of hardness
min. 0.9 Weight
kg 1.733 | |||||||||||||||||||||||||||
| L1772.25-0500 | 25 | 500 | 0.9 | 1.925 | |||||||||||||||||||||||
£ 86.82 per unit (click for quantity discounts) Ready to despatch 52 Need more? Please call us.
d1
tol. h6 25 l1 500 Depth of hardness
min. 0.9 Weight
kg 1.925 | |||||||||||||||||||||||||||
| L1772.25-0550 | 25 | 550 | 0.9 | 2.118 | |||||||||||||||||||||||
£ 94.31 per unit (click for quantity discounts) Ready to despatch 45 Need more? Please call us.
d1
tol. h6 25 l1 550 Depth of hardness
min. 0.9 Weight
kg 2.118 | |||||||||||||||||||||||||||
| L1772.25-0600 | 25 | 600 | 0.9 | 2.310 | |||||||||||||||||||||||
£ 101.35 per unit (click for quantity discounts) Ready to despatch 43 Need more? Please call us.
d1
tol. h6 25 l1 600 Depth of hardness
min. 0.9 Weight
kg 2.310 | |||||||||||||||||||||||||||
| L1772.25-0650 | 25 | 650 | 0.9 | 2.503 | |||||||||||||||||||||||
£ 109.34 per unit (click for quantity discounts) Ready to despatch 37 Need more? Please call us.
d1
tol. h6 25 l1 650 Depth of hardness
min. 0.9 Weight
kg 2.503 | |||||||||||||||||||||||||||
| L1772.25-0700 | 25 | 700 | 0.9 | 2.695 | |||||||||||||||||||||||
£ 116.17 per unit (click for quantity discounts) Ready to despatch 35 Need more? Please call us.
d1
tol. h6 25 l1 700 Depth of hardness
min. 0.9 Weight
kg 2.695 | |||||||||||||||||||||||||||
| L1772.25-0750 | 25 | 750 | 0.9 | 2.888 | |||||||||||||||||||||||
£ 124.01 per unit (click for quantity discounts) Ready to despatch 35 Need more? Please call us.
d1
tol. h6 25 l1 750 Depth of hardness
min. 0.9 Weight
kg 2.888 | |||||||||||||||||||||||||||
| L1772.25-0800 | 25 | 800 | 0.9 | 3.080 | |||||||||||||||||||||||
£ 130.60 per unit (click for quantity discounts) Ready to despatch 29 Need more? Please call us.
d1
tol. h6 25 l1 800 Depth of hardness
min. 0.9 Weight
kg 3.080 | |||||||||||||||||||||||||||
| L1772.25-0850 | 25 | 850 | 0.9 | 3.273 | |||||||||||||||||||||||
£ 138.64 per unit (click for quantity discounts) Ready to despatch 23 Need more? Please call us.
d1
tol. h6 25 l1 850 Depth of hardness
min. 0.9 Weight
kg 3.273 | |||||||||||||||||||||||||||
| L1772.25-0900 | 25 | 900 | 0.9 | 3.465 | |||||||||||||||||||||||
£ 146.46 per unit (click for quantity discounts) Ready to despatch 23 Need more? Please call us.
d1
tol. h6 25 l1 900 Depth of hardness
min. 0.9 Weight
kg 3.465 | |||||||||||||||||||||||||||
| L1772.25-0950 | 25 | 950 | 0.9 | 3.658 | |||||||||||||||||||||||
£ 154.23 per unit (click for quantity discounts) Ready to despatch 23 Need more? Please call us.
d1
tol. h6 25 l1 950 Depth of hardness
min. 0.9 Weight
kg 3.658 | |||||||||||||||||||||||||||
| L1772.25-1000 | 25 | 1000 | 0.9 | 3.850 | |||||||||||||||||||||||
£ 160.42 per unit (click for quantity discounts) Ready to despatch 23 Need more? Please call us.
d1
tol. h6 25 l1 1000 Depth of hardness
min. 0.9 Weight
kg 3.850 | |||||||||||||||||||||||||||
| L1772.25-1050 | 25 | 1050 | 0.9 | 4.043 | |||||||||||||||||||||||
£ 177.75 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
d1
tol. h6 25 l1 1050 Depth of hardness
min. 0.9 Weight
kg 4.043 | |||||||||||||||||||||||||||
| L1772.25-1100 | 25 | 1100 | 0.9 | 4.235 | |||||||||||||||||||||||
£ 185.44 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
d1
tol. h6 25 l1 1100 Depth of hardness
min. 0.9 Weight
kg 4.235 | |||||||||||||||||||||||||||
| L1772.25-1150 | 25 | 1150 | 0.9 | 4.428 | |||||||||||||||||||||||
£ 193.18 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
d1
tol. h6 25 l1 1150 Depth of hardness
min. 0.9 Weight
kg 4.428 | |||||||||||||||||||||||||||
| L1772.25-1200 | 25 | 1200 | 0.9 | 4.620 | |||||||||||||||||||||||
£ 200.88 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
d1
tol. h6 25 l1 1200 Depth of hardness
min. 0.9 Weight
kg 4.620 | |||||||||||||||||||||||||||
| L1772.25-1250 | 25 | 1250 | 0.9 | 4.813 | |||||||||||||||||||||||
£ 206.59 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
d1
tol. h6 25 l1 1250 Depth of hardness
min. 0.9 Weight
kg 4.813 | |||||||||||||||||||||||||||
| L1772.25-1300 | 25 | 1300 | 0.9 | 5.005 | |||||||||||||||||||||||
£ 214.21 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
d1
tol. h6 25 l1 1300 Depth of hardness
min. 0.9 Weight
kg 5.005 | |||||||||||||||||||||||||||
| L1772.25-1350 | 25 | 1350 | 0.9 | 5.198 | |||||||||||||||||||||||
£ 221.82 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
d1
tol. h6 25 l1 1350 Depth of hardness
min. 0.9 Weight
kg 5.198 | |||||||||||||||||||||||||||
| L1772.25-1400 | 25 | 1400 | 0.9 | 5.390 | |||||||||||||||||||||||
£ 229.48 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
d1
tol. h6 25 l1 1400 Depth of hardness
min. 0.9 Weight
kg 5.390 | |||||||||||||||||||||||||||
| L1772.25-1450 | 25 | 1450 | 0.9 | 5.583 | |||||||||||||||||||||||
£ 237.09 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
d1
tol. h6 25 l1 1450 Depth of hardness
min. 0.9 Weight
kg 5.583 | |||||||||||||||||||||||||||
| L1772.25-1500 | 25 | 1500 | 0.9 | 5.775 | |||||||||||||||||||||||
£ 244.71 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
d1
tol. h6 25 l1 1500 Depth of hardness
min. 0.9 Weight
kg 5.775 | |||||||||||||||||||||||||||
| L1772.25-1550 | 25 | 1550 | 0.9 | 5.968 | |||||||||||||||||||||||
£ 252.31 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1
tol. h6 25 l1 1550 Depth of hardness
min. 0.9 Weight
kg 5.968 | |||||||||||||||||||||||||||
| L1772.25-1600 | 25 | 1600 | 0.9 | 6.160 | |||||||||||||||||||||||
£ 259.92 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1
tol. h6 25 l1 1600 Depth of hardness
min. 0.9 Weight
kg 6.160 | |||||||||||||||||||||||||||
| L1772.25-1650 | 25 | 1650 | 0.9 | 6.353 | |||||||||||||||||||||||
£ 267.58 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1
tol. h6 25 l1 1650 Depth of hardness
min. 0.9 Weight
kg 6.353 | |||||||||||||||||||||||||||
| L1772.25-1700 | 25 | 1700 | 0.9 | 6.545 | |||||||||||||||||||||||
£ 275.20 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1
tol. h6 25 l1 1700 Depth of hardness
min. 0.9 Weight
kg 6.545 | |||||||||||||||||||||||||||
| L1772.25-1750 | 25 | 1750 | 0.9 | 6.738 | |||||||||||||||||||||||
£ 280.07 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1
tol. h6 25 l1 1750 Depth of hardness
min. 0.9 Weight
kg 6.738 | |||||||||||||||||||||||||||
| L1772.25-1800 | 25 | 1800 | 0.9 | 6.930 | |||||||||||||||||||||||
£ 287.60 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1
tol. h6 25 l1 1800 Depth of hardness
min. 0.9 Weight
kg 6.930 | |||||||||||||||||||||||||||
| L1772.25-1850 | 25 | 1850 | 0.9 | 7.123 | |||||||||||||||||||||||
£ 295.13 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1
tol. h6 25 l1 1850 Depth of hardness
min. 0.9 Weight
kg 7.123 | |||||||||||||||||||||||||||
| L1772.25-1900 | 25 | 1900 | 0.9 | 7.315 | |||||||||||||||||||||||
£ 302.70 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1
tol. h6 25 l1 1900 Depth of hardness
min. 0.9 Weight
kg 7.315 | |||||||||||||||||||||||||||
| L1772.25-1950 | 25 | 1950 | 0.9 | 7.508 | |||||||||||||||||||||||
£ 310.23 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1
tol. h6 25 l1 1950 Depth of hardness
min. 0.9 Weight
kg 7.508 | |||||||||||||||||||||||||||
| L1772.25-2000 | 25 | 2000 | 0.9 | 7.700 | |||||||||||||||||||||||
£ 317.77 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1
tol. h6 25 l1 2000 Depth of hardness
min. 0.9 Weight
kg 7.700 | |||||||||||||||||||||||||||
| L1772.25-2050 | 25 | 2050 | 0.9 | 7.893 | |||||||||||||||||||||||
£ 329.05 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 2050 Depth of hardness
min. 0.9 Weight
kg 7.893 | |||||||||||||||||||||||||||
| L1772.25-2100 | 25 | 2100 | 0.9 | 8.085 | |||||||||||||||||||||||
£ 336.58 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 2100 Depth of hardness
min. 0.9 Weight
kg 8.085 | |||||||||||||||||||||||||||
| L1772.25-2150 | 25 | 2150 | 0.9 | 8.278 | |||||||||||||||||||||||
£ 344.16 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 2150 Depth of hardness
min. 0.9 Weight
kg 8.278 | |||||||||||||||||||||||||||
| L1772.25-2200 | 25 | 2200 | 0.9 | 8.470 | |||||||||||||||||||||||
£ 351.69 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 2200 Depth of hardness
min. 0.9 Weight
kg 8.470 | |||||||||||||||||||||||||||
| L1772.25-2250 | 25 | 2250 | 0.9 | 8.663 | |||||||||||||||||||||||
£ 359.22 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 2250 Depth of hardness
min. 0.9 Weight
kg 8.663 | |||||||||||||||||||||||||||
| L1772.25-2300 | 25 | 2300 | 0.9 | 8.855 | |||||||||||||||||||||||
£ 366.76 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 2300 Depth of hardness
min. 0.9 Weight
kg 8.855 | |||||||||||||||||||||||||||
| L1772.25-2350 | 25 | 2350 | 0.9 | 9.048 | |||||||||||||||||||||||
£ 374.29 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 2350 Depth of hardness
min. 0.9 Weight
kg 9.048 | |||||||||||||||||||||||||||
| L1772.25-2400 | 25 | 2400 | 0.9 | 9.240 | |||||||||||||||||||||||
£ 381.88 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 2400 Depth of hardness
min. 0.9 Weight
kg 9.240 | |||||||||||||||||||||||||||
| L1772.25-2450 | 25 | 2450 | 0.9 | 9.433 | |||||||||||||||||||||||
£ 389.41 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 2450 Depth of hardness
min. 0.9 Weight
kg 9.433 | |||||||||||||||||||||||||||
| L1772.25-2500 | 25 | 2500 | 0.9 | 9.625 | |||||||||||||||||||||||
£ 396.94 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 2500 Depth of hardness
min. 0.9 Weight
kg 9.625 | |||||||||||||||||||||||||||
| L1772.25-2550 | 25 | 2550 | 0.9 | 9.818 | |||||||||||||||||||||||
£ 404.47 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 2550 Depth of hardness
min. 0.9 Weight
kg 9.818 | |||||||||||||||||||||||||||
| L1772.25-2600 | 25 | 2600 | 0.9 | 10.010 | |||||||||||||||||||||||
£ 412.00 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 2600 Depth of hardness
min. 0.9 Weight
kg 10.010 | |||||||||||||||||||||||||||
| L1772.25-2650 | 25 | 2650 | 0.9 | 10.203 | |||||||||||||||||||||||
£ 419.60 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 2650 Depth of hardness
min. 0.9 Weight
kg 10.203 | |||||||||||||||||||||||||||
| L1772.25-2700 | 25 | 2700 | 0.9 | 10.395 | |||||||||||||||||||||||
£ 427.13 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 2700 Depth of hardness
min. 0.9 Weight
kg 10.395 | |||||||||||||||||||||||||||
| L1772.25-2750 | 25 | 2750 | 0.9 | 10.588 | |||||||||||||||||||||||
£ 434.66 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 2750 Depth of hardness
min. 0.9 Weight
kg 10.588 | |||||||||||||||||||||||||||
| L1772.25-2800 | 25 | 2800 | 0.9 | 10.780 | |||||||||||||||||||||||
£ 442.19 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 2800 Depth of hardness
min. 0.9 Weight
kg 10.780 | |||||||||||||||||||||||||||
| L1772.25-2850 | 25 | 2850 | 0.9 | 10.973 | |||||||||||||||||||||||
£ 449.72 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 2850 Depth of hardness
min. 0.9 Weight
kg 10.973 | |||||||||||||||||||||||||||
| L1772.25-2900 | 25 | 2900 | 0.9 | 11.165 | |||||||||||||||||||||||
£ 452.76 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 2900 Depth of hardness
min. 0.9 Weight
kg 11.165 | |||||||||||||||||||||||||||
| L1772.25-2950 | 25 | 2950 | 0.9 | 11.358 | |||||||||||||||||||||||
£ 460.20 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 2950 Depth of hardness
min. 0.9 Weight
kg 11.358 | |||||||||||||||||||||||||||
| L1772.25-3000 | 25 | 3000 | 0.9 | 11.550 | |||||||||||||||||||||||
£ 471.70 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 25 l1 3000 Depth of hardness
min. 0.9 Weight
kg 11.550 | |||||||||||||||||||||||||||
| L1772.25-3050 | 25 | 3050 | 0.9 | 11.743 | |||||||||||||||||||||||
£ 614.09 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 3050 Depth of hardness
min. 0.9 Weight
kg 11.743 | |||||||||||||||||||||||||||
| L1772.25-3100 | 25 | 3100 | 0.9 | 11.935 | |||||||||||||||||||||||
£ 623.81 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 3100 Depth of hardness
min. 0.9 Weight
kg 11.935 | |||||||||||||||||||||||||||
| L1772.25-3150 | 25 | 3150 | 0.9 | 12.128 | |||||||||||||||||||||||
£ 633.63 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 3150 Depth of hardness
min. 0.9 Weight
kg 12.128 | |||||||||||||||||||||||||||
| L1772.25-3200 | 25 | 3200 | 0.9 | 12.320 | |||||||||||||||||||||||
£ 643.35 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 3200 Depth of hardness
min. 0.9 Weight
kg 12.320 | |||||||||||||||||||||||||||
| L1772.25-3250 | 25 | 3250 | 0.9 | 12.513 | |||||||||||||||||||||||
£ 653.08 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 3250 Depth of hardness
min. 0.9 Weight
kg 12.513 | |||||||||||||||||||||||||||
| L1772.25-3300 | 25 | 3300 | 0.9 | 12.705 | |||||||||||||||||||||||
£ 662.81 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 3300 Depth of hardness
min. 0.9 Weight
kg 12.705 | |||||||||||||||||||||||||||
| L1772.25-3350 | 25 | 3350 | 0.9 | 12.898 | |||||||||||||||||||||||
£ 672.54 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 3350 Depth of hardness
min. 0.9 Weight
kg 12.898 | |||||||||||||||||||||||||||
| L1772.25-3400 | 25 | 3400 | 0.9 | 13.090 | |||||||||||||||||||||||
£ 676.99 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 3400 Depth of hardness
min. 0.9 Weight
kg 13.090 | |||||||||||||||||||||||||||
| L1772.25-3450 | 25 | 3450 | 0.9 | 13.283 | |||||||||||||||||||||||
£ 686.64 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 3450 Depth of hardness
min. 0.9 Weight
kg 13.283 | |||||||||||||||||||||||||||
| L1772.25-3500 | 25 | 3500 | 0.9 | 13.475 | |||||||||||||||||||||||
£ 696.29 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 3500 Depth of hardness
min. 0.9 Weight
kg 13.475 | |||||||||||||||||||||||||||
| L1772.25-3550 | 25 | 3550 | 0.9 | 13.668 | |||||||||||||||||||||||
£ 705.94 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 3550 Depth of hardness
min. 0.9 Weight
kg 13.668 | |||||||||||||||||||||||||||
| L1772.25-3600 | 25 | 3600 | 0.9 | 13.860 | |||||||||||||||||||||||
£ 715.58 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 3600 Depth of hardness
min. 0.9 Weight
kg 13.860 | |||||||||||||||||||||||||||
| L1772.25-3650 | 25 | 3650 | 0.9 | 14.053 | |||||||||||||||||||||||
£ 725.32 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 3650 Depth of hardness
min. 0.9 Weight
kg 14.053 | |||||||||||||||||||||||||||
| L1772.25-3700 | 25 | 3700 | 0.9 | 14.245 | |||||||||||||||||||||||
£ 734.96 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 3700 Depth of hardness
min. 0.9 Weight
kg 14.245 | |||||||||||||||||||||||||||
| L1772.25-3750 | 25 | 3750 | 0.9 | 14.438 | |||||||||||||||||||||||
£ 744.61 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 3750 Depth of hardness
min. 0.9 Weight
kg 14.438 | |||||||||||||||||||||||||||
| L1772.25-3800 | 25 | 3800 | 0.9 | 14.630 | |||||||||||||||||||||||
£ 754.25 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 3800 Depth of hardness
min. 0.9 Weight
kg 14.630 | |||||||||||||||||||||||||||
| L1772.25-3850 | 25 | 3850 | 0.9 | 14.823 | |||||||||||||||||||||||
£ 763.92 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 3850 Depth of hardness
min. 0.9 Weight
kg 14.823 | |||||||||||||||||||||||||||
| L1772.25-3900 | 25 | 3900 | 0.9 | 15.015 | |||||||||||||||||||||||
£ 773.63 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 3900 Depth of hardness
min. 0.9 Weight
kg 15.015 | |||||||||||||||||||||||||||
| L1772.25-3950 | 25 | 3950 | 0.9 | 15.208 | |||||||||||||||||||||||
£ 783.27 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 3950 Depth of hardness
min. 0.9 Weight
kg 15.208 | |||||||||||||||||||||||||||
| L1772.25-4000 | 25 | 4000 | 0.9 | 15.400 | |||||||||||||||||||||||
£ 792.92 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 25 l1 4000 Depth of hardness
min. 0.9 Weight
kg 15.400 | |||||||||||||||||||||||||||
| L1772.25-4050 | 25 | 4050 | 0.9 | 15.593 | |||||||||||||||||||||||
£ 802.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 4050 Depth of hardness
min. 0.9 Weight
kg 15.593 | |||||||||||||||||||||||||||
| L1772.25-4100 | 25 | 4100 | 0.9 | 15.785 | |||||||||||||||||||||||
£ 812.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 4100 Depth of hardness
min. 0.9 Weight
kg 15.785 | |||||||||||||||||||||||||||
| L1772.25-4150 | 25 | 4150 | 0.9 | 15.978 | |||||||||||||||||||||||
£ 821.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 4150 Depth of hardness
min. 0.9 Weight
kg 15.978 | |||||||||||||||||||||||||||
| L1772.25-4200 | 25 | 4200 | 0.9 | 16.170 | |||||||||||||||||||||||
£ 831.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 4200 Depth of hardness
min. 0.9 Weight
kg 16.170 | |||||||||||||||||||||||||||
| L1772.25-4250 | 25 | 4250 | 0.9 | 16.363 | |||||||||||||||||||||||
£ 841.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 4250 Depth of hardness
min. 0.9 Weight
kg 16.363 | |||||||||||||||||||||||||||
| L1772.25-4300 | 25 | 4300 | 0.9 | 16.555 | |||||||||||||||||||||||
£ 850.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 4300 Depth of hardness
min. 0.9 Weight
kg 16.555 | |||||||||||||||||||||||||||
| L1772.25-4350 | 25 | 4350 | 0.9 | 16.748 | |||||||||||||||||||||||
£ 860.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 4350 Depth of hardness
min. 0.9 Weight
kg 16.748 | |||||||||||||||||||||||||||
| L1772.25-4400 | 25 | 4400 | 0.9 | 16.940 | |||||||||||||||||||||||
£ 870.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 4400 Depth of hardness
min. 0.9 Weight
kg 16.940 | |||||||||||||||||||||||||||
| L1772.25-4450 | 25 | 4450 | 0.9 | 17.133 | |||||||||||||||||||||||
£ 879.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 4450 Depth of hardness
min. 0.9 Weight
kg 17.133 | |||||||||||||||||||||||||||
| L1772.25-4500 | 25 | 4500 | 0.9 | 17.325 | |||||||||||||||||||||||
£ 889.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 4500 Depth of hardness
min. 0.9 Weight
kg 17.325 | |||||||||||||||||||||||||||
| L1772.25-4550 | 25 | 4550 | 0.9 | 17.518 | |||||||||||||||||||||||
£ 899.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 4550 Depth of hardness
min. 0.9 Weight
kg 17.518 | |||||||||||||||||||||||||||
| L1772.25-4600 | 25 | 4600 | 0.9 | 17.710 | |||||||||||||||||||||||
£ 908.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 4600 Depth of hardness
min. 0.9 Weight
kg 17.710 | |||||||||||||||||||||||||||
| L1772.25-4650 | 25 | 4650 | 0.9 | 17.903 | |||||||||||||||||||||||
£ 918.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 4650 Depth of hardness
min. 0.9 Weight
kg 17.903 | |||||||||||||||||||||||||||
| L1772.25-4700 | 25 | 4700 | 0.9 | 18.095 | |||||||||||||||||||||||
£ 928.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 4700 Depth of hardness
min. 0.9 Weight
kg 18.095 | |||||||||||||||||||||||||||
| L1772.25-4750 | 25 | 4750 | 0.9 | 18.288 | |||||||||||||||||||||||
£ 937.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 4750 Depth of hardness
min. 0.9 Weight
kg 18.288 | |||||||||||||||||||||||||||
| L1772.25-4800 | 25 | 4800 | 0.9 | 18.480 | |||||||||||||||||||||||
£ 947.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 4800 Depth of hardness
min. 0.9 Weight
kg 18.480 | |||||||||||||||||||||||||||
| L1772.25-4850 | 25 | 4850 | 0.9 | 18.673 | |||||||||||||||||||||||
£ 957.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 4850 Depth of hardness
min. 0.9 Weight
kg 18.673 | |||||||||||||||||||||||||||
| L1772.25-4900 | 25 | 4900 | 0.9 | 18.865 | |||||||||||||||||||||||
£ 966.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 4900 Depth of hardness
min. 0.9 Weight
kg 18.865 | |||||||||||||||||||||||||||
| L1772.25-4950 | 25 | 4950 | 0.9 | 19.058 | |||||||||||||||||||||||
£ 976.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 4950 Depth of hardness
min. 0.9 Weight
kg 19.058 | |||||||||||||||||||||||||||
| L1772.25-5000 | 25 | 5000 | 0.9 | 19.250 | |||||||||||||||||||||||
£ 986.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5000 Depth of hardness
min. 0.9 Weight
kg 19.250 | |||||||||||||||||||||||||||
| L1772.25-5050 | 25 | 5050 | 0.9 | 19.443 | |||||||||||||||||||||||
£ 995.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5050 Depth of hardness
min. 0.9 Weight
kg 19.443 | |||||||||||||||||||||||||||
| L1772.25-5100 | 25 | 5100 | 0.9 | 19.635 | |||||||||||||||||||||||
£ 1,005.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5100 Depth of hardness
min. 0.9 Weight
kg 19.635 | |||||||||||||||||||||||||||
| L1772.25-5150 | 25 | 5150 | 0.9 | 19.828 | |||||||||||||||||||||||
£ 1,015.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5150 Depth of hardness
min. 0.9 Weight
kg 19.828 | |||||||||||||||||||||||||||
| L1772.25-5200 | 25 | 5200 | 0.9 | 20.020 | |||||||||||||||||||||||
£ 1,024.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5200 Depth of hardness
min. 0.9 Weight
kg 20.020 | |||||||||||||||||||||||||||
| L1772.25-5250 | 25 | 5250 | 0.9 | 20.213 | |||||||||||||||||||||||
£ 1,034.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5250 Depth of hardness
min. 0.9 Weight
kg 20.213 | |||||||||||||||||||||||||||
| L1772.25-5300 | 25 | 5300 | 0.9 | 20.405 | |||||||||||||||||||||||
£ 1,044.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5300 Depth of hardness
min. 0.9 Weight
kg 20.405 | |||||||||||||||||||||||||||
| L1772.25-5350 | 25 | 5350 | 0.9 | 20.598 | |||||||||||||||||||||||
£ 1,053.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5350 Depth of hardness
min. 0.9 Weight
kg 20.598 | |||||||||||||||||||||||||||
| L1772.25-5400 | 25 | 5400 | 0.9 | 20.790 | |||||||||||||||||||||||
£ 1,063.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5400 Depth of hardness
min. 0.9 Weight
kg 20.790 | |||||||||||||||||||||||||||
| L1772.25-5450 | 25 | 5450 | 0.9 | 20.983 | |||||||||||||||||||||||
£ 1,073.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5450 Depth of hardness
min. 0.9 Weight
kg 20.983 | |||||||||||||||||||||||||||
| L1772.25-5500 | 25 | 5500 | 0.9 | 21.175 | |||||||||||||||||||||||
£ 1,082.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5500 Depth of hardness
min. 0.9 Weight
kg 21.175 | |||||||||||||||||||||||||||
| L1772.25-5550 | 25 | 5550 | 0.9 | 21.368 | |||||||||||||||||||||||
£ 1,092.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5550 Depth of hardness
min. 0.9 Weight
kg 21.368 | |||||||||||||||||||||||||||
| L1772.25-5600 | 25 | 5600 | 0.9 | 21.560 | |||||||||||||||||||||||
£ 1,102.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5600 Depth of hardness
min. 0.9 Weight
kg 21.560 | |||||||||||||||||||||||||||
| L1772.25-5650 | 25 | 5650 | 0.9 | 21.753 | |||||||||||||||||||||||
£ 1,111.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5650 Depth of hardness
min. 0.9 Weight
kg 21.753 | |||||||||||||||||||||||||||
| L1772.25-5700 | 25 | 5700 | 0.9 | 21.945 | |||||||||||||||||||||||
£ 1,121.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5700 Depth of hardness
min. 0.9 Weight
kg 21.945 | |||||||||||||||||||||||||||
| L1772.25-5750 | 25 | 5750 | 0.9 | 22.138 | |||||||||||||||||||||||
£ 1,131.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5750 Depth of hardness
min. 0.9 Weight
kg 22.138 | |||||||||||||||||||||||||||
| L1772.25-5800 | 25 | 5800 | 0.9 | 22.330 | |||||||||||||||||||||||
£ 1,140.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5800 Depth of hardness
min. 0.9 Weight
kg 22.330 | |||||||||||||||||||||||||||
| L1772.25-5850 | 25 | 5850 | 0.9 | 22.523 | |||||||||||||||||||||||
£ 1,150.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5850 Depth of hardness
min. 0.9 Weight
kg 22.523 | |||||||||||||||||||||||||||
| L1772.25-5900 | 25 | 5900 | 0.9 | 22.715 | |||||||||||||||||||||||
£ 1,160.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5900 Depth of hardness
min. 0.9 Weight
kg 22.715 | |||||||||||||||||||||||||||
| L1772.25-5950 | 25 | 5950 | 0.9 | 22.908 | |||||||||||||||||||||||
£ 1,169.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 5950 Depth of hardness
min. 0.9 Weight
kg 22.908 | |||||||||||||||||||||||||||
| L1772.25-6000 | 25 | 6000 | 0.9 | 23.100 | |||||||||||||||||||||||
£ 1,179.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 l1 6000 Depth of hardness
min. 0.9 Weight
kg 23.100 | |||||||||||||||||||||||||||
Corrosion resistant stainless steel (440C, DIN 1.4112, X90 CrMo18) hardened. Surface hardness 53-56 HRC, Rht 450Hv2.
Surface finish 0.3-0.6µ Ra, ground and polished to 8-12 cla.
Yield stress: >420 N/mm2.
Tensile strength: >785 N/mm2.
Suitable for use with linear bearings.
Tolerance, h6 standard, special tolerances on request.
Straightness 0,1mm/m.
Modifications, drilled and tapped holes, retainer grooves, special coatings etc. are available.
Shaft lengths are cut to typically ± 2mm, ends are not hardened.